Point of sale (POS) terminals

Build highly secured, connected, and energy-efficient POS terminals with PSOC™ Edge security, PQC readiness, and edge AI

Overview

Protect payment data in fixed POS, PIN pad, mobile POS (mPOS), and portable POS terminals. PSOC™ Edge MCUs combine a secured enclave with root-of-trust services, protected on-chip RRAM, cryptographic acceleration, and PQC readiness. Edge AI supports emerging payment methods, complemented by Infineon connectivity, sensing, memory, and power solutions.

Benefits

  • Design for PSA Level 4 requirements
  • Strengthen root-of-trust protection
  • Extend portable battery life
  • Enable long-range connectivity
  • Prepare for post-quantum security
  • Support flexible POS interfaces
  • Secure keys and policies in RRAM
  • Support new payments with edge AI

About

Make security the foundation of your terminal with PSOC™ Edge microcontrollers. Selected devices offer an Edge Protect Category 4 lockstep secured-enclave option designed for Arm® PSA Level 4 compliance. The enclave protects the device root of trust and provides runtime services for cryptography, secured key storage, and attestation.

Protected on-chip RRAM supports keys, policies, and boot assets, helping enable low-power secured boot and compute. High-performance cryptographic acceleration and a PQC-ready architecture help designers prepare for evolving security requirements. Rich peripherals, including configurable UART resources for ISO 7816 smart-card communication, simplify integration with payment interfaces and external components.

Edge AI acceleration can support emerging payment experiences and local voice and vision workloads. Together, PSOC™ Edge and ModusToolbox™ provide tools, libraries, and runtime assets for configuring security and peripherals, managing software, and building and debugging applications—helping reduce design complexity and streamline development and certification preparation.

Connect fixed POS systems, PIN pads, mobile POS (mPOS), and portable POS terminals with AIROC™ Wi-Fi and Bluetooth® solutions. Long-range wireless options help mobile and portable terminals maintain reliable links across larger retail environments and support connections to smartphones, tablets, and accessories.

Select low-power Wi-Fi 5, Wi-Fi 6/6E, or Wi-Fi 7 devices to match throughput, range, coexistence, and power targets. Network-stack offloads reduce host processing and help lower system power during connected standby, while the CYW20829 Bluetooth® LE MCU supports dedicated long-range wireless designs.

OPTIGA™ Connect Consumer OC1230 can provide a compact, GSMA-compliant eSIM option for portable designs that need secured cellular connectivity and remote SIM provisioning. Infineon software support and ModusToolbox™ help engineers integrate connectivity and shorten development cycles.

Connect the components around the payment workflow with flexible digital and analog interfaces. PSOC™ Edge devices support USB, 10/100 Ethernet, CAN FD, SPI, UART, I2C, I3C, I2S, SDIO, and external-memory interfaces for host processors, printers, barcode scanners, cameras, displays, keypads, and docking stations.

Frequently touched controls and exposed connectors can introduce electrostatic discharge. Infineon low-capacitance ESD protection devices provide strong clamping while preserving signal integrity for keypads, touchscreens, USB, display, NFC, and other data interfaces. Configurable UART resources can support ISO 7816 smart-card communication, while programmable peripherals help integrate magnetic-stripe readers and NFC front ends.

This combination helps engineers build robust interface architectures and reuse a common control platform across fixed POS systems, PIN pad terminals, mobile POS (mPOS) readers, and portable POS terminals.

Build responsive interfaces and layered tamper detection around the physical keys commonly used in PIN pad terminals. PSOC™ Edge analog and digital peripherals can connect key matrices, displays, indicators, and monitoring circuits while supporting a common processing and security architecture.

XENSIV™ MEMS microphones provide precise, low-power audio capture with far-field pickup and audio-pattern detection, supporting voice interfaces and acoustic monitoring. Infineon digital temperature sensors add accurate, low-power I²C monitoring and alert functions that can flag abnormal thermal conditions.

For local voice and vision processing, selected PSOC™ Edge devices combine an Arm® Cortex®-M55 processor with Helium™ DSP capabilities and an Arm® Ethos™-U55 NPU for machine-learning acceleration. These capabilities can help designers develop application-specific HMI and tamper strategies.

Protect external code and data with SEMPER™ Secure NOR flash. Configurable security regions and access levels separate content, while hardware cryptography, secured boot, remote attestation, side-channel protection, and error correction strengthen the storage subsystem.

For frequently updated counters, audit records, and recovery data, EXCELON™ F-RAM adds instant non-volatility, virtually unlimited write endurance, and ultra-low-energy operation.

Engineers can combine secured flash and high-endurance logging memory according to the sensitivity, capacity, retention, and update frequency of each data set.

Design efficient, durable power trees for fixed POS systems, PIN pad terminals, mobile POS (mPOS) readers, and portable POS terminals. Infineon voltage regulators, DC-DC converters, load switches, and small-signal MOSFETs combine efficient power conversion with the quality and reliability needed to support robust POS terminals and long service life.

For battery-operated mobile POS designs, EZ-PD™ PMG1 high-voltage microcontrollers add USB-C Power Delivery, programmable system control, protection functions, and, in selected variants, integrated buck-boost battery charging.

Efficient conversion, dependable components, and coordinated power-state control complement the low-power modes of PSOC™ Edge MCUs and AIROC™ connectivity devices to help extend operating time between charges.

Make security the foundation of your terminal with PSOC™ Edge microcontrollers. Selected devices offer an Edge Protect Category 4 lockstep secured-enclave option designed for Arm® PSA Level 4 compliance. The enclave protects the device root of trust and provides runtime services for cryptography, secured key storage, and attestation.

Protected on-chip RRAM supports keys, policies, and boot assets, helping enable low-power secured boot and compute. High-performance cryptographic acceleration and a PQC-ready architecture help designers prepare for evolving security requirements. Rich peripherals, including configurable UART resources for ISO 7816 smart-card communication, simplify integration with payment interfaces and external components.

Edge AI acceleration can support emerging payment experiences and local voice and vision workloads. Together, PSOC™ Edge and ModusToolbox™ provide tools, libraries, and runtime assets for configuring security and peripherals, managing software, and building and debugging applications—helping reduce design complexity and streamline development and certification preparation.

Connect fixed POS systems, PIN pads, mobile POS (mPOS), and portable POS terminals with AIROC™ Wi-Fi and Bluetooth® solutions. Long-range wireless options help mobile and portable terminals maintain reliable links across larger retail environments and support connections to smartphones, tablets, and accessories.

Select low-power Wi-Fi 5, Wi-Fi 6/6E, or Wi-Fi 7 devices to match throughput, range, coexistence, and power targets. Network-stack offloads reduce host processing and help lower system power during connected standby, while the CYW20829 Bluetooth® LE MCU supports dedicated long-range wireless designs.

OPTIGA™ Connect Consumer OC1230 can provide a compact, GSMA-compliant eSIM option for portable designs that need secured cellular connectivity and remote SIM provisioning. Infineon software support and ModusToolbox™ help engineers integrate connectivity and shorten development cycles.

Connect the components around the payment workflow with flexible digital and analog interfaces. PSOC™ Edge devices support USB, 10/100 Ethernet, CAN FD, SPI, UART, I2C, I3C, I2S, SDIO, and external-memory interfaces for host processors, printers, barcode scanners, cameras, displays, keypads, and docking stations.

Frequently touched controls and exposed connectors can introduce electrostatic discharge. Infineon low-capacitance ESD protection devices provide strong clamping while preserving signal integrity for keypads, touchscreens, USB, display, NFC, and other data interfaces. Configurable UART resources can support ISO 7816 smart-card communication, while programmable peripherals help integrate magnetic-stripe readers and NFC front ends.

This combination helps engineers build robust interface architectures and reuse a common control platform across fixed POS systems, PIN pad terminals, mobile POS (mPOS) readers, and portable POS terminals.

Build responsive interfaces and layered tamper detection around the physical keys commonly used in PIN pad terminals. PSOC™ Edge analog and digital peripherals can connect key matrices, displays, indicators, and monitoring circuits while supporting a common processing and security architecture.

XENSIV™ MEMS microphones provide precise, low-power audio capture with far-field pickup and audio-pattern detection, supporting voice interfaces and acoustic monitoring. Infineon digital temperature sensors add accurate, low-power I²C monitoring and alert functions that can flag abnormal thermal conditions.

For local voice and vision processing, selected PSOC™ Edge devices combine an Arm® Cortex®-M55 processor with Helium™ DSP capabilities and an Arm® Ethos™-U55 NPU for machine-learning acceleration. These capabilities can help designers develop application-specific HMI and tamper strategies.

Protect external code and data with SEMPER™ Secure NOR flash. Configurable security regions and access levels separate content, while hardware cryptography, secured boot, remote attestation, side-channel protection, and error correction strengthen the storage subsystem.

For frequently updated counters, audit records, and recovery data, EXCELON™ F-RAM adds instant non-volatility, virtually unlimited write endurance, and ultra-low-energy operation.

Engineers can combine secured flash and high-endurance logging memory according to the sensitivity, capacity, retention, and update frequency of each data set.

Design efficient, durable power trees for fixed POS systems, PIN pad terminals, mobile POS (mPOS) readers, and portable POS terminals. Infineon voltage regulators, DC-DC converters, load switches, and small-signal MOSFETs combine efficient power conversion with the quality and reliability needed to support robust POS terminals and long service life.

For battery-operated mobile POS designs, EZ-PD™ PMG1 high-voltage microcontrollers add USB-C Power Delivery, programmable system control, protection functions, and, in selected variants, integrated buck-boost battery charging.

Efficient conversion, dependable components, and coordinated power-state control complement the low-power modes of PSOC™ Edge MCUs and AIROC™ connectivity devices to help extend operating time between charges.

Documents