Overview
Infineon’s OptiMOS™ 7 technology offers an unprecedented level of application-optimization, enabling peak performance in datacenter, AI & telecom. The portfolio includes products optimized for hard-switching and for soft-switching topologies. This approach allows to maximize performance in every specific topology, mitigating power losses, thereby increasing overall efficiency and power density.
Key Features
- Application-specific optimization
- Hard- & soft-switching optimized MOSFETs
- Hard-switch.: Miller ratio,FOM,RDS(on)10
- Soft-switch.:RDS(on)45, FOMg
- +175°C junction temperature rating
- Source-down package variants
- Center-gate footprint available
- Dual-side cooled & overmolded
Applications
Products
About
Application-specific optimization for hard- and soft-switching topologies:
- Hard-switching optimization with outstanding Miller ratio, excellent RDS(on)10 and FOMQG10
- Soft-switching optimization with ultra-low RDS(on)45 and improved FOMQG45
- Superior thermal capabilities with source-down pacakge and up to +175°C junction temperature rating
Hard-switching optimization with focus on Miller ratio, excellent RDS(on)10 and FOMQG10:
- Excellent Miller ratio Qgd/Qgs enabling advanced induced turn on ruggedness & immunity against fast rising voltage transients dVDS/dt for reducing switching losses and icnreasing robustness
- Optimized FOMQoss and FOMQg10 well balanced with RDS(on)10 improvement to reduce driver losses
- ±16V extended gate voltage rating enabling gate voltage overdrive for fast charge and discharge of the gate capacitance
Soft-switching optimization with ultra-low RDS(on)45 and improved FOMQG45:
- Ultra low RDS(on)45 reducing conduction losses and increasing output power rating
- Reduced threshold voltage enabling lower driving voltage to ease gate driving for higher efficiency
OptiMOS™ 7 switching optimized power MOSFETs are available in following packages, depending on voltage class:
- PQFN 3.3x3.3 Source-Down Center Gate
- PQFN 3.3x3.3 Source-Down Center Gate Dual-side cooled
- PQFN 2.0x2.0
Application-specific optimization for hard- and soft-switching topologies:
- Hard-switching optimization with outstanding Miller ratio, excellent RDS(on)10 and FOMQG10
- Soft-switching optimization with ultra-low RDS(on)45 and improved FOMQG45
- Superior thermal capabilities with source-down pacakge and up to +175°C junction temperature rating
Hard-switching optimization with focus on Miller ratio, excellent RDS(on)10 and FOMQG10:
- Excellent Miller ratio Qgd/Qgs enabling advanced induced turn on ruggedness & immunity against fast rising voltage transients dVDS/dt for reducing switching losses and icnreasing robustness
- Optimized FOMQoss and FOMQg10 well balanced with RDS(on)10 improvement to reduce driver losses
- ±16V extended gate voltage rating enabling gate voltage overdrive for fast charge and discharge of the gate capacitance
Soft-switching optimization with ultra-low RDS(on)45 and improved FOMQG45:
- Ultra low RDS(on)45 reducing conduction losses and increasing output power rating
- Reduced threshold voltage enabling lower driving voltage to ease gate driving for higher efficiency
OptiMOS™ 7 switching optimized power MOSFETs are available in following packages, depending on voltage class:
- PQFN 3.3x3.3 Source-Down Center Gate
- PQFN 3.3x3.3 Source-Down Center Gate Dual-side cooled
- PQFN 2.0x2.0
Share in WeChat
Scan the QR code with your WeChat App to share this page.