Overview
Infineon's OptiMOS™ 5 industrial power MOSFET devices in 80 V and 100 V are designed for synchronous rectification in telecom and server power supply applications; they are also the ideal choice for other applications such as solar, low-voltage drives, and laptop adapters.
Key Features
- Synchronous rectification optimized
- High switching frequency
- Low output capacitance
- Low RDS(on)
Applications
Products
About
With a broad package portfolio, the OptiMOS™ 5 family of power MOSFETs offers the industry’s lowest RDS(on), as low as 2.7 mΩ in the SuperSO8 package, providing the highest level of power density and efficiency.
OptiMOS™ 5 MOSFETs provide high system efficiency, reduced switching and conduction losses, increased power density, and a low voltage overshoot. The 100 V OptiMOS™ 5 MOSFET has a 5 V lower voltage overshoot compared to the next best competitor. In addition to its use in isolated DC-DC converters, these can also be used in telecom application blocks including OR-ing, hotswap, and battery protection.
OptiMOS™ 5 power MOSFETs in 80 V and 100 V are available in a variety of packages from surface mount technology to through-hole technology to meet your design requirements.
The package portfolio includes:
- DPAK
- D²PAK
- D²PAK-7pin
- PQFN 3.3 x 3.3
- PQFN3.3 x 3.3 Source-Down
- SuperSO8
- sTOLL
- TOLL
- TOLG
- TOLT
- TO-220
With a broad package portfolio, the OptiMOS™ 5 family of power MOSFETs offers the industry’s lowest RDS(on), as low as 2.7 mΩ in the SuperSO8 package, providing the highest level of power density and efficiency.
OptiMOS™ 5 MOSFETs provide high system efficiency, reduced switching and conduction losses, increased power density, and a low voltage overshoot. The 100 V OptiMOS™ 5 MOSFET has a 5 V lower voltage overshoot compared to the next best competitor. In addition to its use in isolated DC-DC converters, these can also be used in telecom application blocks including OR-ing, hotswap, and battery protection.
OptiMOS™ 5 power MOSFETs in 80 V and 100 V are available in a variety of packages from surface mount technology to through-hole technology to meet your design requirements.
The package portfolio includes:
- DPAK
- D²PAK
- D²PAK-7pin
- PQFN 3.3 x 3.3
- PQFN3.3 x 3.3 Source-Down
- SuperSO8
- sTOLL
- TOLL
- TOLG
- TOLT
- TO-220
Share in WeChat
Scan the QR code with your WeChat App to share this page.