Overview
OptiMOS™ 5 power MOSFETs in 25 V and 30 V enable the highest power density and energy efficiency, both in standby and full operation. The family is available in SuperSO8 5x6, PQFN 3.3x3.3, Source-Down PQFN 3.3x3.3, PQFN 2x2, and Power Block packages.
Key Features
- Best-in-class RDS(on)
- Benchmark switching performance
- RoHS-compliant and halogen-free
- Low gate charge
- Highest efficiency
Applications
Products
About
OptiMOS™ 5 MOSFETs in 25 V and 30 V products are based on a new silicon technology, optimized to meet, and exceed the energy efficiency and power density requirements of the tightened, next-generation voltage regulation standards in DC-DC applications.
OptiMOS™ 5 products address a broad range of voltage regulation applications in the computing industry, such as servers, datacom, and clients focusing on Intel’s VR and IMVP platforms.
OptiMOS™ 5 features best-in-class on-state resistance and benchmark switching performance that will optimize your designs and lower the system costs in general.
Infineon’s new ISK024NE2LM5 and ISK036N03LM5 OptiMOS™ 5 products in PQFN 2x2 packaging offers the best-in-class solution for efficiency in a small form factor, making it the perfect solution for applications such as wireless charging, load switches, and low-power DC-DC applications.
The small 4 mm² footprint, combined with outstanding electrical performance improves the form factor in end applications. These products are optimized for the highest performance and power density featuring industry’s lowest RDS(on) in the smallest PQFN 2x2 package.
The OptiMOS™ 5 power MOSFETs 25 V-30 V in PQFN 3.3x3.3 mm² and 5x6 mm² Source-Down packages are now available in a BSC (bottom-side cooling) and a DSC (dual-side cooling) variant, with two different footprints: a Corner-Gate- and a Center-Gate version, with the latter optimized explicitly for parallelization.
The Source-Down package concept enables the lowest RDS(on) per footprint area and outstanding thermal performance, giving significant potential for improvements on a system level, like BOM-cost reduction, easy thermal management with less active cooling required, improvement of power density, and efficiency.
OptiMOS™ 5 MOSFETs in 25 V and 30 V products are based on a new silicon technology, optimized to meet, and exceed the energy efficiency and power density requirements of the tightened, next-generation voltage regulation standards in DC-DC applications.
OptiMOS™ 5 products address a broad range of voltage regulation applications in the computing industry, such as servers, datacom, and clients focusing on Intel’s VR and IMVP platforms.
OptiMOS™ 5 features best-in-class on-state resistance and benchmark switching performance that will optimize your designs and lower the system costs in general.
Infineon’s new ISK024NE2LM5 and ISK036N03LM5 OptiMOS™ 5 products in PQFN 2x2 packaging offers the best-in-class solution for efficiency in a small form factor, making it the perfect solution for applications such as wireless charging, load switches, and low-power DC-DC applications.
The small 4 mm² footprint, combined with outstanding electrical performance improves the form factor in end applications. These products are optimized for the highest performance and power density featuring industry’s lowest RDS(on) in the smallest PQFN 2x2 package.
The OptiMOS™ 5 power MOSFETs 25 V-30 V in PQFN 3.3x3.3 mm² and 5x6 mm² Source-Down packages are now available in a BSC (bottom-side cooling) and a DSC (dual-side cooling) variant, with two different footprints: a Corner-Gate- and a Center-Gate version, with the latter optimized explicitly for parallelization.
The Source-Down package concept enables the lowest RDS(on) per footprint area and outstanding thermal performance, giving significant potential for improvements on a system level, like BOM-cost reduction, easy thermal management with less active cooling required, improvement of power density, and efficiency.
Share in WeChat
Scan the QR code with your WeChat App to share this page.