Overview
OptiMOS™ 8 80 V offers highest power density & energy efficiency at the industry’s lowest RDS(on) and was designed to meet requirements for applications such as AI, Datacenter, Telecom and motor control. The portfolio includes products optimized for hard-switching & for soft-switching topologies. This approach allows to maximize performance in every specific topology, mitigating power losses, thereby increasing overall efficiency & power density.
Key Features
- Low Ron for motor, static switches
- Apt for high levels of paralleling
- Hard- & soft-switching optimized
- Wide & innovative package portfolio
- +175°C junction temperature rating
- Soft recovery body diode
- Max Tj of 175°C and MSL1
Products
About
Application-specific optimization for hard- and soft-switching topologies:
Key features:
- Lowest Ron
- Optimized transconductance
- Hard- & soft-switching optimized MOSFETs
- Max Tj of 175°C and MSL1
- Soft recovery body diode
Key benefits:
- Highest efficiency
- Suitable for high levels of paralleling
- Suitable for multiple applications and toplogies
- High Robustness
- Ease of use
Key applications:
|
OptiMOS™ 8 80V power MOSFETs are available in following packages:
- SuperSO8 (5x6)
- SuperSO8 (5x6) Dual Side Cooling
- TO-Leadless (TOLL) (Coming Soon)
- TOLT (Coming Soon)
- Source Down (Coming Soon)
Application-specific optimization for hard- and soft-switching topologies:
Key features:
- Lowest Ron
- Optimized transconductance
- Hard- & soft-switching optimized MOSFETs
- Max Tj of 175°C and MSL1
- Soft recovery body diode
Key benefits:
- Highest efficiency
- Suitable for high levels of paralleling
- Suitable for multiple applications and toplogies
- High Robustness
- Ease of use
Key applications:
|
OptiMOS™ 8 80V power MOSFETs are available in following packages:
- SuperSO8 (5x6)
- SuperSO8 (5x6) Dual Side Cooling
- TO-Leadless (TOLL) (Coming Soon)
- TOLT (Coming Soon)
- Source Down (Coming Soon)
Share in WeChat
Scan the QR code with your WeChat App to share this page.