Real-Time Clock (RTC)
Accurate Timekeeping and Versatile Alarms
-
On this page
About
The Real-Time Clock (RTC) component provides accurate time and date information for the system. The time and date are updated every second based on a one pulse per second interrupt from a 32.768-kHz crystal. Clock accuracy is based on the crystal provided and is typically 20 ppm.
- Multiple Alarm Options
- Multiple Overflow Options
- Daylight Savings Time (DST) Option
The Real-Time Clock (RTC) component provides accurate time and date information for the system. The time and date are updated every second based on a one pulse per second interrupt from a 32.768-kHz crystal. Clock accuracy is based on the crystal provided and is typically 20 ppm.
- Multiple Alarm Options
- Multiple Overflow Options
- Daylight Savings Time (DST) Option