8-Bit Current Digital to Analog Converter (IDAC8)
Versatile IDAC8: An 8-Bit Current Output DAC with Triple Range Flexibility and Dual Control Options
-
On this page
About
The IDAC8 component is an 8-bit current output DAC (digital to analog converter). The output can source or sink current in three ranges. The IDAC8 can be controlled by hardware, software, or by a combination of both hardware and software.
- Three ranges 2040 μA, 255 μA, and 31.875 μA
- Current sink or source selectable
- Software- or clock-driven output strobe
- Data source may be CPU, DMA or digital components
The IDAC8 component is an 8-bit current output DAC (digital to analog converter). The output can source or sink current in three ranges. The IDAC8 can be controlled by hardware, software, or by a combination of both hardware and software.
- Three ranges 2040 μA, 255 μA, and 31.875 μA
- Current sink or source selectable
- Software- or clock-driven output strobe
- Data source may be CPU, DMA or digital components