I2C Master/Multi-Master/Slave
I2C Component: Supporting Slave, Master, and Multi-Master Configurations with Industry-Standard Two-Wire Interface
-
On this page
About
The I2C component supports I2C slave, master, and multi-master configurations. The I2C bus is an industry-standard, two-wire hardware interface developed by Philips. The master initiates all communication on the I2C bus and supplies the clock for all slave devices.
The I2C component supports standard clock speeds up to 1000 kbps. It is compatible with I2C Standard-mode, Fast-mode, and Fast-mode Plus devices as defined in the NXP I2C-bus specification. The I2C component is compatible with other third-party slave and master devices. Note: This version of the component datasheet covers both the fixed hardware I2C block and the UDB version.
The industry-standard NXP I2C bus interface enables support for Slave, Master, Multi-Master, and Multi-Master-Slave operations, utilizing only two pins (SDA and SCL) for interfacing with the I2C bus. Additionally, it seamlessly supports standard data rates of 100/400/1000 kbps, and its high-level APIs demand minimal user programming.
The I2C component supports I2C slave, master, and multi-master configurations. The I2C bus is an industry-standard, two-wire hardware interface developed by Philips. The master initiates all communication on the I2C bus and supplies the clock for all slave devices.
The I2C component supports standard clock speeds up to 1000 kbps. It is compatible with I2C Standard-mode, Fast-mode, and Fast-mode Plus devices as defined in the NXP I2C-bus specification. The I2C component is compatible with other third-party slave and master devices. Note: This version of the component datasheet covers both the fixed hardware I2C block and the UDB version.
The industry-standard NXP I2C bus interface enables support for Slave, Master, Multi-Master, and Multi-Master-Slave operations, utilizing only two pins (SDA and SCL) for interfacing with the I2C bus. Additionally, it seamlessly supports standard data rates of 100/400/1000 kbps, and its high-level APIs demand minimal user programming.