Voltage Reference (Vref)
PSOC™ 3 and PSOC™ 5LP Voltage Reference Options
-
On this page
About
This description applies to PSOC™ 3 and PSOC™ 5LP devices. The Voltage Reference (Vref) component provides one of several voltage reference outputs. The 1.024 V and 0.256 V outputs are temperature compensated using the bandgap principle to achieve excellent stability.
- Voltage references and supplies
- Multiple options
- Bandgap principle to achieve timer, temperature, and voltage stability
This description applies to PSOC™ 3 and PSOC™ 5LP devices. The Voltage Reference (Vref) component provides one of several voltage reference outputs. The 1.024 V and 0.256 V outputs are temperature compensated using the bandgap principle to achieve excellent stability.
- Voltage references and supplies
- Multiple options
- Bandgap principle to achieve timer, temperature, and voltage stability