EZI2C Slave
Revolutionizing I2C Communication
-
On this page
About
The EZI2C Slave component implements an I2C register-based slave device. It is compatible with I2C Standard-mode, Fast-mode, and Fast-mode Plus devices as defined in the NXP I2C-bus specification. The master initiates all communication on the I2C bus and supplies the clock for all slave devices. The EZI2C Slave supports standard data rates up to 1000 kbps and is compatible with multiple devices on the same bus.
The EZI2C Slave is a unique implementation of an I2C slave in that all communication between the master and slave is handled in the ISR (Interrupt Service Routine) and requires no interaction with the main program flow. The interface appears as shared memory between the master and slave. Once the EZI2C_Start() function is executed, there is little need to interact with the API.
The EZI2C Slave component offers an industry-standard NXP I2C bus interface, emulating the common I2C EEPROM interface. With only two pins (SDA and SCL) required for interfacing to the I2C bus, it supports standard data rates of 50/100/400/1000 kbps. Thanks to high-level APIs that demand minimal user programming, it efficiently supports one or two address decoding with independent memory buffers, which can be configured for both Read/Write and Read-Only regions.
The EZI2C Slave component implements an I2C register-based slave device. It is compatible with I2C Standard-mode, Fast-mode, and Fast-mode Plus devices as defined in the NXP I2C-bus specification. The master initiates all communication on the I2C bus and supplies the clock for all slave devices. The EZI2C Slave supports standard data rates up to 1000 kbps and is compatible with multiple devices on the same bus.
The EZI2C Slave is a unique implementation of an I2C slave in that all communication between the master and slave is handled in the ISR (Interrupt Service Routine) and requires no interaction with the main program flow. The interface appears as shared memory between the master and slave. Once the EZI2C_Start() function is executed, there is little need to interact with the API.
The EZI2C Slave component offers an industry-standard NXP I2C bus interface, emulating the common I2C EEPROM interface. With only two pins (SDA and SCL) required for interfacing to the I2C bus, it supports standard data rates of 50/100/400/1000 kbps. Thanks to high-level APIs that demand minimal user programming, it efficiently supports one or two address decoding with independent memory buffers, which can be configured for both Read/Write and Read-Only regions.