Comparator (Comp)
Versatile Comp Component
-
On this page
About
The Comparator (Comp) component provides a hardware solution to compare two analog input voltages. The output can be sampled in software or digitally routed to another component. Three speed levels are provided to allow you to optimize for speed or power consumption.
A reference or external voltage can be connected to either input. You can also invert the output of the comparator using the Polarity parameter.
Experience benefits like low input offset, user-controllable offset calibration, multiple speed modes, low-power operation, and flexible output routing to digital logic blocks or pins. Enjoy the option to select output polarity and configure the operation mode even during Sleep.
The Comparator (Comp) component provides a hardware solution to compare two analog input voltages. The output can be sampled in software or digitally routed to another component. Three speed levels are provided to allow you to optimize for speed or power consumption.
A reference or external voltage can be connected to either input. You can also invert the output of the comparator using the Polarity parameter.
Experience benefits like low input offset, user-controllable offset calibration, multiple speed modes, low-power operation, and flexible output routing to digital logic blocks or pins. Enjoy the option to select output polarity and configure the operation mode even during Sleep.