Dithered Voltage Digital to Analog Converter (DVDAC)
A Game-Changer in Digital Analog Conversion
-
On this page
About
The Dithered Voltage Digital to Analog Converter (DVDAC) component has a selectable resolution between 9 and 12 bits. Dithering is used to increase the resolution of its underlying 8-bit VDAC8. Only a small output capacitor is required to suppress the noise generated by dithering.
The component offers two voltage ranges (1 and 4 volts) and adjustable 9, 10, 11, or 12-bit resolution, employing dithering via DMA for zero CPU overhead, all within a single DAC block
The Dithered Voltage Digital to Analog Converter (DVDAC) component has a selectable resolution between 9 and 12 bits. Dithering is used to increase the resolution of its underlying 8-bit VDAC8. Only a small output capacitor is required to suppress the noise generated by dithering.
The component offers two voltage ranges (1 and 4 volts) and adjustable 9, 10, 11, or 12-bit resolution, employing dithering via DMA for zero CPU overhead, all within a single DAC block