OptiMOS™ and StrongIRFET™ packages
Latest space-saving and high-performance packages for applications such as power supplies, battery-powered applications, inverters, and computing.
-
On this page
Browse by category
mTOLG (8x8)
Robust power package in an 8x8 footprint suitable for a wide variety of applications.
PQFN 3.3 x 3.3
OptiMOS™ and StrongIRFET™ low-voltage power MOSFET in a PQFN 3.3 x 3.3 package
PQFN 2x2
OptiMOS™ and StrongIRFET™ low voltage power MOSFETs in 2x2 PQFN (DFN2020) package
PQFN 8x6
PQFN 8x6 - the latest high performance, high current and high power-density package solution – TOLL performance in half the package size
Source-down PQFN
OptiMOS™ Source-Down MOSFET family with industry-leading RDS(on) and superior thermal performance in an improved PQFN package
sTOLL
OptiMOS™ power MOSFET sTOLL – 7 x 8 mm small TO-Leadless power MOSFET package
SuperSO8 5x6
SuperSO8 package with up to 175°C enhanced temperature rating for improved robustness
SuperSO8 DSC – PQFN 5x6 with dual-side cooling
OptiMOS™ power MOSFETs in SuperSO8 DSC package in 40 V - 150 V range with dual-side cooling (DSC) for enhanced thermal performance
TO-leaded (TOLT) top-side cooling
Top-side cooling package for superior thermal performance
TO-leaded with Gullwing (TOLG)
OptiMOS™ power MOSFETs in TO-Leaded with Gullwing (TOLG) package for higher thermal cycling on board performance
TO-leadless (TOLL)
High current capability (up to 300 A) with substantial footprint reduction
Compare families
About
Infineon presents an innovative and improved PQFN package with Source-Down technology. With this new package, the silicon is flipped upside down inside the component. This leads to the source potential connected to the PCB over the thermal pad instead of the drain potential.
The OptiMOS™ power MOSFET 3.3x3.3 mm² Source-Down package is now available in 25 V-150 V in bottom-side cooling (BSC) and in dual-side cooling (DSC).
Infineon's family of TOLx MOSFET packages are available to address three different design requirements. The TOLL (TO-Leadless) package is optimized for high-power applications. The TOLG (TO-Leaded with gullwing) is optimized for better thermal cycling on board (TCoB) robustness. The TOLT (TO-Leaded top-side cooling) is optimized for superior thermal performance.
Infineon offers innovative packages such as the DirectFET™ package. The DirectFET™ is designed for high-frequency applications by offering the lowest parasitic resistance. DirectFET™ has a uniquely simple construction that provides breakthroughs in die-free package resistance, parasitic package inductance, and heat dissipation capabilities.
This package is available in three different sizes: small, medium, and large.
Infineon’s semiconductors are designed to bring greater efficiency, power density, and cost-effectiveness. The full range of OptiMOS™ and StrongIRFET™ power MOSFETs enables innovation and performance in applications such as switch mode power supplies (SMPS), battery-powered applications, motor control, drives, inverters, and computing.
Infineon’s highly innovative OptiMOS™ and StrongIRFET™ families consistently meet the highest quality and performance demands in key specifications for power system designs such as on-state resistance (RDS(on)) and figure of merit (FOM).
OptiMOS™ power MOSFETs provide best-in-class performance. Features include ultra-low RDS(on), as well as low charge for high switching frequency applications. StrongIRFET™ power MOSFETs are designed for drives applications and are ideal for designs with a low switching frequency, as well as those that require a high current carrying capability.
Infineon presents an innovative and improved PQFN package with Source-Down technology. With this new package, the silicon is flipped upside down inside the component. This leads to the source potential connected to the PCB over the thermal pad instead of the drain potential.
The OptiMOS™ power MOSFET 3.3x3.3 mm² Source-Down package is now available in 25 V-150 V in bottom-side cooling (BSC) and in dual-side cooling (DSC).
Infineon's family of TOLx MOSFET packages are available to address three different design requirements. The TOLL (TO-Leadless) package is optimized for high-power applications. The TOLG (TO-Leaded with gullwing) is optimized for better thermal cycling on board (TCoB) robustness. The TOLT (TO-Leaded top-side cooling) is optimized for superior thermal performance.
Infineon offers innovative packages such as the DirectFET™ package. The DirectFET™ is designed for high-frequency applications by offering the lowest parasitic resistance. DirectFET™ has a uniquely simple construction that provides breakthroughs in die-free package resistance, parasitic package inductance, and heat dissipation capabilities.
This package is available in three different sizes: small, medium, and large.
Infineon’s semiconductors are designed to bring greater efficiency, power density, and cost-effectiveness. The full range of OptiMOS™ and StrongIRFET™ power MOSFETs enables innovation and performance in applications such as switch mode power supplies (SMPS), battery-powered applications, motor control, drives, inverters, and computing.
Infineon’s highly innovative OptiMOS™ and StrongIRFET™ families consistently meet the highest quality and performance demands in key specifications for power system designs such as on-state resistance (RDS(on)) and figure of merit (FOM).
OptiMOS™ power MOSFETs provide best-in-class performance. Features include ultra-low RDS(on), as well as low charge for high switching frequency applications. StrongIRFET™ power MOSFETs are designed for drives applications and are ideal for designs with a low switching frequency, as well as those that require a high current carrying capability.
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Design resources
Explore our cutting-edge boards & designs
Find our latest simulation models
Shorten design-in time with our development tools
Unleashing the power of our PCB design data