- ASIC
- Battery management ICs
- Clocks and timing solutions
- ESD and surge protection devices
- Automotive Ethernet
- Evaluation Boards
- High reliability
- Isolation
- Memories
- Microcontroller
- Power
- RF
- Security and smart card solutions
- Sensor technology
- Small signal transistors and diodes
- Transceivers
- Universal Serial Bus (USB)
- Wireless connectivity
- Search Tools
- Technology
- Packages
- Product Information
- Ordering
- Overview
- Automotive Ethernet PHY for in-vehicle networking
- Automotive Ethernet Switches for in-vehicle networking
- Overview
- Embedded flash IP solutions
- Flash+RAM MCP solutions
- F-RAM (Ferroelectric RAM)
- NOR flash
- nvSRAM (non-volatile SRAM)
- PSRAM – Pseudostatic RAM
- Radiation hardened and high-reliability memories
- SRAMs (Static Random Access Memory)
- Wafer and die memory solutions
- Overview
- AURIX™ TriCore™ MCUs
- PSOC™ MCUs
- TRAVEO™ T2G MCUs
- XMC™ MCUs
- Legacy MCUs
- MOTIX™ motor control SoCs/SIPs
- Overview
- AC-DC power conversion
- Automotive conventional powertrain ICs
- Class D audio amplifier ICs
- Contactless power and sensing ICs
- DC-DC converters
- Diodes and thyristors (Si/SiC)
- eFuses
- Gallium nitride (GaN)
- Gate Driver ICs
- IGBTs – Insulated gate bipolar transistors
- Intelligent power modules (IPM)
- JFETs
- LED driver ICs
- Motor drivers
- MOSFETs
- Power modules
- Power supply ICs
- Protection and monitoring ICs
- Silicon carbide (SiC)
- Smart power switches
- Solid state relays and isolators
- Wireless charging ICs
- Overview
- Antenna cross switches
- Antenna tuners
- Bias and control
- Coupler
- Driver amplifiers
- Rad hard microwave and RF
- Low noise amplifiers (LNAs)
- RF diode
- RF switches
- RF transistors
- Wireless control receiver
- Overview
- Calypso® products
- CIPURSE™ products
- Contactless memories
- OPTIGA™ embedded security solutions
- SECORA™ security solutions
- Security controllers
- Smart card modules
- Smart solutions for government ID
- Overview
- ToF 3D image sensors
- Current sensors
- Gas sensors
- Inductive position sensors
- MEMS microphones
- Pressure sensors
- Radar sensors
- Magnetic position sensors
- Magnetic speed sensors
- Capacitive sensors
- Temperature sensors
- Battery sensors
- Digital X-ray
- Computed tomography
- Sensor interface ASICs
- Overview
- Bipolar transistors
- Diodes
- Small signal/small power MOSFET
- Overview
- Automotive transceivers
- Control communication
- Powerline communications
- Overview
- USB 2.0 peripheral controllers
- USB 3.2 peripheral controllers
- USB hub controllers
- USB PD high-voltage microcontrollers
- USB-C AC-DC and DC-DC charging solutions
- USB-C charging port controllers
- USB-C Power Delivery controllers
- Overview
- AIROC™ Automotive wireless
- AIROC™ Bluetooth® and multiprotocol
- AIROC™ connected MCU
- AIROC™ Wi-Fi + Bluetooth® combos
- AIROC™ Ultra-Wide Band Solutions
- Overview
- Commercial off-the-shelf (COTs) memory portfolio
- Defense memory portfolio
- High-reliability power conversion and management
- Overview
- Rad hard microwave and RF
- Radiation hardened power
- Space memory portfolio
- Overview
- Parallel NOR flash
- SEMPER™ NOR flash family
- SEMPER™ X1 LPDDR flash
- Serial NOR flash
- Overview
-
32-bit TriCore™ AURIX™ – TC2x
- Overview
- AURIX™ family – TC21xL
- AURIX™ family – TC21xSC (wireless charging)
- AURIX™ family – TC22xL
- AURIX™ family – TC23xL
- AURIX™ family – TC23xLA (ADAS)
- AURIX™ family – TC23xLX
- AURIX™ family – TC264DA (ADAS)
- AURIX™ family – TC26xD
- AURIX™ family – TC27xT
- AURIX™ family – TC297TA (ADAS)
- AURIX™ family – TC29xT
- AURIX™ family – TC29xTT (ADAS)
- AURIX™ family – TC29xTX
- AURIX™ TC2x emulation devices
-
32-bit TriCore™ AURIX™ – TC3x
- Overview
- AURIX™ family - TC32xLP
- AURIX™ family – TC33xDA
- AURIX™ family - TC33xLP
- AURIX™ family – TC35xTA (ADAS)
- AURIX™ family – TC36xDP
- AURIX™ family – TC37xTP
- AURIX™ family – TC37xTX
- AURIX™ family – TC38xQP
- AURIX™ family – TC39xXA (ADAS)
- AURIX™ family - TC39xXX/XP
- AURIX™ family – TC3Ex
- AURIX™ TC37xTE (emulation devices)
- AURIX™ TC39xXE (emulation devices)
- 32-bit TriCore™ AURIX™ – TC4x
- Overview
- PSOC™ 4 HV Arm® Cortex®-M0+
- PSOC™ 5 LP Arm® Cortex®-M3
- PSOC™ 6 Arm® Cortex®-M4/M0+
- PSOC™ Multitouch Touchscreen Controller
- PSOC™ Control C3 Arm® Cortex®-M33
- PSOC™ Automotive 4: Arm® Cortex®-M0/M0+
- PSOC™ Edge Arm® Cortex® M55/M33
- PSOC™ Control C1 Arm® Cortex®-M0
- Overview
- 32-bit TRAVEO™ T2G Arm® Cortex® for body
- 32-bit TRAVEO™ T2G Arm® Cortex® for cluster
- Overview
- 32-bit XMC1000 industrial microcontroller Arm® Cortex®-M0
- 32-bit XMC4000 industrial microcontroller Arm® Cortex®-M4
- XMC5000 Industrial Microcontroller Arm® Cortex®-M4F
- 32-bit XMC7000 Industrial Microcontroller Arm® Cortex®-M7
- Overview
- Legacy 32-bit MCU
- Legacy 8-bit/16-bit microcontroller
- Other legacy MCUs
- 32-bit FM Arm® Cortex® Microcontroller
- Sensing controllers
- Overview
- AC-DC integrated power stage - CoolSET™
- AC-DC PWM and PFC controller
- Overview
- Bridge rectifiers & AC switches
- CoolSiC™ Schottky diodes
- Diode bare dies
- Silicon diodes
- Thyristor / Diode Power Modules
- Thyristor soft starter modules
- Thyristor/diode discs
- Overview
- GaN bidirectional switches
- GaN smart
- GaN transistors (GaN HEMTs)
- GaN with integrated driver
- GaN bare dies
- Overview
- Automotive gate driver ICs
- Gate Driver ICs for GaN HEMTs
- Gate Driver ICs for SiC MOSFETs
- Half-Bridge Gate Driver ICs
- High-Side Gate Driver ICs
- Isolated Gate Driver ICs
- Level-Shift Gate Driver ICs
- Low-Side Gate Driver ICs
- Three-Phase Gate Driver ICs
- Transformer Driver ICs
- Overview
- AC-DC LED driver ICs
- Ballast IC
- DC-DC LED driver IC
- LED dimming interface IC
- Linear LED driver IC
- LITIX™ - Automotive LED Driver IC
- NFC wireless configuration IC with PWM output
- VCSEL driver
- Overview
- BLDC motor drivers
- BDC motor drivers
- Stepper & servo motor drivers
- Motor drivers with MCU
- Bridge drivers with MOSFETs
- Gate Driver ICs
- Overview
- Automotive MOSFET: 30 V to 800 V
- Dual MOSFETs
- MOSFET (Si & SiC) Modules
- N-channel depletion mode MOSFET
- N-channel MOSFETs
- P-channel MOSFETs
-
Silicon carbide CoolSiC™ MOSFETs
- Overview
- Silicon Carbide MOSFET modules
- Silicon carbide MOSFET discretes
- Silicon carbide MOSFETs bare dies
- 400 V / 440 V Silicon Carbide MOSFETs
- 650 V Silicon Carbide MOSFETs
- 750 V Silicon Carbide MOSFETs
- 1200 V Silicon Carbide MOSFETs
- 2000 V Silicon Carbide MOSFETs
- 2300 V Silicon Carbide MOSFETs
- 3300 V Silicon Carbide MOSFETs
- 1700 V Silicon Carbide MOSFETs
- Silicon Carbide Bidirectional Switches
- Small signal/small power MOSFET
- Overview
- IGBT modules
- MOSFET (Si & SiC) Modules
- Intelligent power modules (IPM)
- Diodes and thyristors (Si/SiC)
- Automotive IGBT and CoolSiC™ MOSFET modules
- High density power modules
- Overview
- Automotive transceivers
- Linear voltage regulators
- Power management ICs (PMIC)
- Automotive switching regulators
- System Basis Chips (SBC)
- Overview
- High-side switches
- Low-side switches
- Multichannel SPI Switches & Controller
- Automotive eFuses
- Overview
- Radar sensors for automotive
- Radar sensors for IoT
- Overview
- EZ-USB™ CX3 MIPI CSI2 to USB 3.0 camera controller
- EZ-USB™ FX10 & FX5N USB 10Gbps peripheral controller
- EZ-USB™ FX20 USB 20 Gbps peripheral controller
- EZ-USB™ FX3 USB 5 Gbps peripheral controller
- EZ-USB™ FX3S USB 5 Gbps peripheral controller with storage interface
- EZ-USB™ FX5 USB 5 Gbps peripheral controller
- EZ-USB™ SD3 USB 5 Gbps storage controller
- EZ-USB™ SX3 FIFO to USB 5 Gbps peripheral controller
- Overview
- EZ-PD™ PMG1-B1 Battery Charge Controller with USB-C PD MCU
- EZ-PD™ PMG1-S0 high-voltage MCU with USB-C and PD
- EZ-PD™ PMG1-S1 high-voltage MCU with USB-C and PD
- EZ-PD™ PMG1-S2 high-voltage MCU with USB PD
- EZ-PD™ PMG1-S3 high-voltage MCU with USB-C & PD
- EZ-PD™ PMG1-B2 Battery Charge Controller with USB-C PD MCU
- Overview
- EZ-PD™ CCG3 USB type-C port controller PD
- EZ-PD™ CCG3PA USB-C and PD
- EZ-PD™ CCG3PA-NFET USB-C PD controller
- EZ-PD™ CCG7x consumer USB-C Power Delivery & DC-DC controller
- EZ-PD™ PAG1: power adapter generation 1
- EZ-PD™ PAG2: Power Adapter Generation 2
- EZ-PD™ PAG2-PD USB-C PD Controller
- Overview
- EZ-PD™ ACG1F one-port USB-C controller
- EZ-PD™ CCG2 USB Type-C port controller
- EZ-PD™ CCG3PA Automotive USB-C and Power Delivery controller
- EZ-PD™ CCG4 two-port USB-C and PD
- EZ-PD™ CCG5 dual-port and CCG5C single-port USB-C PD controllers
- EZ-PD™ CCG6 one-port USB-C & PD controller
- EZ-PD™ CCG6_CFP and EZ-PD™ CCG8_CFP Dual-Single-Port USB-C PD
- EZ-PD™ CCG6DF dual-port and CCG6SF single-port USB-C PD controllers
- EZ-PD™ CCG7D Automotive dual-port USB-C PD + DC-DC controller
- EZ-PD™ CCG7S Automotive single-port USB-C PD solution with a DC-DC controller + FETs
- EZ-PD™ CCG8 dual-single-port USB-C PD
- EZ-PD™ CMG1 USB-C EMCA controller
- EZ-PD™ CMG2 USB-C EMCA controller with EPR
Browse by core architecture
Browse by key technologies
Browse by design resources & partners
- LATEST IN
- Aerospace and defense
- AI and data center
- Automotive
- Communications
- Consumer electronics
- Industrial
- Security solutions
- Smart home and building
- Solutions
- Overview
- Defense applications
- Space applications
- Overview
- Data center power solutions
- Edge computing
- Machine Learning Edge AI
- Overview
- ADAS & autonomous driving
- Automotive body electronics
- Automotive LED lighting systems
- Automotive zonal architecture
- Chassis control & safety
- Electric vehicle drivetrain system
- EV thermal management system
- In-vehicle infotainment & HMI
- Light electric vehicle solutions
- Overview
- Satellite communications
- Telecommunications infrastructure
- Overview
- AR and smart glasses
- Complete system solutions for smart TVs
- Consumer Wearables
- Drones
- Home appliances
- Mobile device and smartphone solutions
- Photovoltaic
- Power adapters and chargers
- Semiconductor solutions for home entertainment applications
- Smart conference systems
- Overview
- Asset Tracking
- Battery energy storage (BESS)
- Battery formation and testing
- Digital health
- Electric forklifts
- EV charging
- High voltage solid-state power distribution
- Hydrogen electrolysis
- Industrial & Medical SMPS
- Industrial automation
- Industrial motor drives and controls
- Industrial robots
- LED lighting system design
- Light electric vehicle solutions
- Photovoltaic
- Power adapters and chargers
- Power tools
- Power transmission and distribution
- Robotics
- Traction
- Uninterruptible power supplies (UPS)
- Wind power
- Overview
- Access control and ticketing
- Device authentication and brand protection
- Embedded security for the Internet of Things (IoT)
- eSIM applications
- Government identification
- Mobile security
- Payment solutions
- Overview
- Domestic robots
- Heating ventilation and air conditioning (HVAC)
- Home and building automation
- PC accessories
- Semiconductor solutions for home entertainment applications
- Overview
- Battery management systems (BMS)
- Connectivity
- Human Machine Interface
- Machine Learning Edge AI
- Motor control
- Power conversion
- Security
- Sensor solutions
- System diagnostics and analytics
- Overview
- Data center power distribution
- FPGAs in datacenter applications
- Power system reliability modeling
-
Server rack power management
- Overview
- AI accelerator cards
- AMD CPU voltage regulator Ics
- Ampere CPU voltage regulator Ics
- Intel CPU voltage regulator Ics
- Intermediate Bus Converter (IBC)
- Network switches for AI data centers and server racks
- Server battery backup units (BBU)
- Server power path protection
- Server power supply units (PSU)
- SmartNIC cards
- Overview
- Automotive animated LED lighting system
- Automotive LED front single light functions
- Automotive LED rear single light functions
- Full LED headlight system - multi-channel LED driver
- LED driver solutions for electric two- and three-wheelers
- LED pixel light controller - supply & communication
- Static interior ambient LED light
- Overview
- Active suspension control
- Automotive braking solutions
- Automotive steering solutions
- Chassis domain control
- Overview
-
Automotive battery management system
- Overview
- Automotive battery cell monitoring & balancing
- Automotive battery control unit (BCU)
- Automotive battery isolated communication
- Automotive battery management system (BMS) - 12 V to 24 V
- Automotive battery management system (BMS) - 48 V
- Automotive battery management system (BMS) - high-voltage
- Automotive battery pack monitoring
- Automotive battery passport & event logging
- Automotive battery protection & disconnection
- Automotive current sensing & coulomb counting
- BMS (electric two- & three-wheelers)
- Auxiliary inverter
- Auxiliary inverter - high-voltage (commercial vehicles)
- DC-DC converter high-voltage
- DC-DC converter high-voltage (commercial vehicles)
- EV charging
- EV traction inverter
- FCEV powertrain solutions
- On-board charging (electric commercial vehicles)
- On-board charging (OBC)
- On-board charging (OBC) solutions for electric two- and three-wheelers
- Traction inverter (electric commercial vehicles)
- Traction inverter (electric two- & three-wheelers)
- Overview
- Audio amplifier solutions
- Complete system solutions for smart TVs
- Distribution audio amplifier unit solutions
- Home theater installation speaker system solutions
- Party speaker solutions
- PoE audio amplifier unit solutions
- Portable speaker solutions
- Powered active speaker systems
- Remote control
- Smart speaker designs
- Soundbar solutions
- Overview
- Disposable healthcare equipment
- Durable healthcare equipment
- Healthcare wearables
- Overview
- Data center power solutions
- Digital input/output (I/O) modules
- DIN rail power supply solutions
- Home and building automation
- Industrial HMI Monitors and Panels
- Industrial motor drives and controls
- Industrial PC
- Industrial robots
- Machine vision
- Mobile robots (AGV, AMR)
- Programmable logic controller (PLC)
- Solid-state circuit breaker (SSCB)
- Uninterruptible power supplies (UPS)
- Overview
- Automotive battery management system
- Industrial and consumer BMS
- Overview
- AC-DC power conversion
- DC-DC power conversion
- Overview
- Power supply health monitoring
- LATEST IN
- Digital documentation
- Boards & Kits
- Finder & selection tools
- Platforms
- Services
- Simulation & Modeling
- Software
- Tools
- Partners
- Infineon for Makers
- University Alliance Program
- Overview
- Bipolar Discs Finder
- Bipolar Module Finder
- Connected Secure Systems Finder
- Diode Rectifier Finder
- ESD Protection Finder
- Evaluation Board Finder
- Gate Driver Finder
- IGBT Discrete Finder
- IGBT Module Finder
- IPM Finder
- Microcontroller Finder
- MOSFET Finder
- PMIC Finder
- PSOC™ and FMx MCU Board & Kit Finder
- Radar Finder
- Reference Design Finder
- Simulation Model Finder
- Smart Power Switch Finder
- Transceiver Finder
- Voltage Regulator Finder
- Wireless Connectivity Board & Kit Finder
- Overview
- AIROC™ software & tools
- AURIX™ software & tools
- DRIVECORE™ for automotive software development
- iMOTION™ software & tools
- Infineon Smart Power Switches & Gate Driver Tool Suite
- MOTIX™ software & tools
- OPTIGA™ software & tools
- PSOC™ software & tools
- TRAVEO™ software & tools
- XENSIV™ software & tools
- XMC™ software & tools
- Overview
- HiRel Fit Rate Tool
- Infineon Designer
- Interactive product sheet
- IPOSIM Online Power Simulation Platform
- InfineonSpice Offline Simulation Tool
- OPTIREG™ automotive power supply ICs Simulation Tool (PLECS)
- Power MOSFET Simulation Models
- PowerEsim Switch Mode Power Supply Design Tool
- Solution Finder
- XENSIV™ Magnetic Sensor Simulation Tool
- Overview
- Configuration
- Hardware Development
- Programming & Testing
- SDK
- Tools Archive
- Utilities
- Overview
- AURIX™ certifications
- AURIX™ development tools
-
AURIX™ Embedded Software
- Overview
- AURIX™ Applications software
- AURIX™ Artificial Intelligence
- AURIX™ Gateway
- AURIX™ iLLD Drivers
- Infineon safety
- AURIX™ Security
- AURIX™ TC3xx Motor Control Application Kit
- AURIX™ TC4x SW application architecture
- Infineon AUTOSAR
- Communication and Connectivity
- Middleware
- Non AUTOSAR OS/RTOS
- OTA
- AURIX™ Microcontroller Kits
- Overview
- TRAVEO™ Development Tools
- TRAVEO™ Embedded Software
- Overview
- XENSIV™ Development Tools
- XENSIV™ Embedded Software
- XENSIV™ evaluation boards
- Overview
- CAPSENSE™ Controllers Code Examples
- Memories for Embedded Systems Code Examples
- PSOC™ 1 Code Examples for PSOC™ Designer
- PSOC™ 3 Code Examples for PSOC™ Creator
- PSOC™ 3/4/5 Code Examples
- PSOC™ 4 Code Examples for PSOC™ Creator
- PSOC™ 6 Code Examples for PSOC™ Creator
- PSOC™ 63 Code Examples
- USB Controllers Code Examples
- Overview
- AIROC™ Wi-Fi & Bluetooth EZ-Serial Module Firmware Platform
- AIROC™ Wi-Fi & Bluetooth Linux and Android Drivers
- emWin Graphics Library and GUI for PSOC™
- Infineon Complex Device Driver for Battery Management Systems
- Memory Solutions Hub
- PSOC™ 6 Peripheral Driver Library (PDL) for PSOC™ Creator
- USB Controllers EZ-USB™ GX3 Software and Drivers
- Overview
- CAPSENSE™ Controllers Configuration Tools EZ-Click
- DC-DC Integrated POL Voltage Regulators Configuration Tool – PowIRCenter
- EZ-USB™ SX3 Configuration Utility
- FM+ Configuration Tools
- FMx Configuration Tools
- Tranceiver IC Configuration Tool
- USB EZ-PD™ Configuration Utility
- USB EZ-PD™ Dock Configuration Utility
- USB EZ-USB™ HX3C Blaster Plus Configuration Utility
- USB UART Config Utility
- XENSIV™ Tire Pressure Sensor Programming
- Overview
- EZ-PD™ CCGx Dock Software Development Kit
-
FMx Softune IDE
- Overview
- RealOS™ Real-Time Operating System
- Softune IDE Language tools
- Softune Workbench
- Tool Lineup for F2MC-16 Family SOFTUNE V3
- Tool Lineup for F2MC-8FX Family SOFTUNE V3
- Tool Lineup for FR Family SOFTUNE V6
- Virtual Starter Kit
- Windows 10 operation of released SOFTUNE product
- Windows 7 operation of released SOFTUNE product
- Windows 8 operation of released SOFTUNE product
- Infineon GUI Designer
- ModusToolbox™ Software
- PSOC™ Creator Software
- Radar Development Kit
- RUST
- USB Controllers SDK
- Wireless Connectivity Bluetooth Mesh Helper Applications
- XMC™ DAVE™ Software
- Overview
- AIROC™ Bluetooth® Connect App Archive
- Cypress™ Programmer Archive
- EZ-PD™ CCGx Power Software Development Kit Archive
- ModusToolbox™ Software Archive
- PSOC™ Creator Archive
- PSOC™ Designer Archive
- PSOC™ Programmer Archive
- USB EZ-PD™ Configuration Utility Archives
- USB EZ-PD™ Host SDK Archives
- USB EZ-USB™ FX3 Archive
- USB EZ-USB™ HX3PD Configuration Utility Archive
- WICED™ Smart SDK Archive
- WICED™ Studio Archive
- Overview
- Infineon Developer Center Launcher
- Infineon Register Viewer
- Pin and Code Wizard
- Timing Solutions
- Wireless Connectivity
- LATEST IN
- Support
- Training
- Developer Community
- News
Business & Financial Press
Sep 29, 2026
Business & Financial Press
Sep 23, 2026
Business & Financial Press
Sep 16, 2026
Business & Financial Press
Sep 09, 2026
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
Sep 29, 2026
Business & Financial Press
Sep 23, 2026
Business & Financial Press
Sep 16, 2026
Business & Financial Press
Sep 09, 2026
Browse by category
Automotive gate driver ICs
Infineon gate driver ICs covering the usage of MOSFET, IGBT, and SiC in automotive 12 V to 1200 V applications with built-in protection and diagnosis
Automotive gate driver ICs Subfamilies
Gate Driver ICs for GaN HEMTs
EiceDRIVER™ Gate Driver ICs with perfect fit for GaN HEMTs
Gate Driver ICs for GaN HEMTs Subfamilies
Gate Driver ICs for SiC MOSFETs
Gate driver ICs with perfect fit to CoolSiC™ MOSFETs
Half-Bridge Gate Driver ICs
Gate driver ICs to control power devices like MOSFETs or IGBTs in half-bridge topology
High-Side Gate Driver ICs
Single-channel and dual-channel High side gate driver ICs to control MOSFETs and IGBTs
Isolated Gate Driver ICs
Robust, strong, and precise single and dual-channel, isolated gate driver ICs for SiC MOSFETs, GaN HEMTs, MOSFETs, and IGBTs
Level-Shift Gate Driver ICs
Robust, easy-to-use level-shift gate driver ICs for MOSFETs or IGBTs
Level-Shift Gate Driver ICs Subfamilies
Low-Side Gate Driver ICs
Single-channel and dual-channel low side gate driver ICs to control MOSFETs and IGBTs
Three-Phase Gate Driver ICs
Gate driver ICs to control power devices like MOSFETs or IGBTs in three-phase topology
Transformer Driver ICs
About
Gate Driver ICs enable efficient switching and protection of IGBTs, Si MOSFETs, SiC MOSFETs, and GaN HEMTs in applications including industrial drives, renewable energy systems, EV charging, automotive electronics, AI data centers, power supplies, and home appliances.
Infineon's EiceDRIVER™ Gate Driver IC portfolio supports output currents from 0.1 A to 18 A and operating voltages up to 2500 V. Designed for automotive, industrial, and consumer applications, these solutions integrate protection features to reduce design complexity and improve reliability.
Key advantages:
- Decades of Gate Driver expertise and market-proven solutions across Coreless Transformer, Silicon-on-Insulator, Junction Isolated, and Non-Isolated technologies.
- Optimized for CoolSiC™ MOSFETs and CoolGaN™ HEMTs to maximize switching performance and system reliability.
- Automotive-ready solutions with AEC-Q100 qualified options and support for ASIL-oriented functional safety designs.
- Comprehensive design ecosystem - evaluation boards, reference designs, application notes, simulation models, and other design resources help accelerate development.
Explore the EiceDRIVER™ portfolio by:
- Topology: High-side, low-side, half-bridge, three-phase, and other driver solutions including isolated gate drivers, transformer drivers, and motor drivers.
- Power Device: IGBTs, Si MOSFETs, SiC MOSFETs, and GaN HEMTs.
- Technology: Coreless transformer, Silicon-on-Insulator, Junction Isolated and Non-isolated.
- Application: Automotive, industrial, and consumer systems.
- High-Side Gate Driver ICs: High-side Gate Drivers are typically single-channel solutions used to drive a floating, switch-node referenced power switch. Available in level-shift and isolated architectures, they are commonly used in power supplies, EV charging, renewable energy, and industrial power conversion systems.
- Low-Side Gate Driver ICs: Low-side Gate Drivers are typically one- or two-channel solutions used to drive ground-referenced power switches. They provide robust, high-current gate-drive capability for power supplies, motor control, and industrial applications, including transformer driver interface solutions.
- Half-Bridge Gate Driver ICs: Dual-channel Gate Drivers integrate both high-side and low-side drivers in a single device, simplifying the control of half-bridge power stages. These half-bridge gate drivers include an interlock function to prevent the simultaneous activation of both outputs. Built on Infineon's Silicon-on-Insulator and Junction Isolated technologies, they are widely used in motor drives, home appliances, EV charging, renewable energy, and power supply applications.
- Three-Phase Gate Driver ICs: Three-phase Gate Drivers integrate six driver channels to control a complete three-phase inverter stage. They simplify motor-control designs in robotics, industrial automation, home appliances, HVAC systems, and battery-powered applications.
- Other Gate Driver ICs: Specialized Gate Driver solutions address applications requiring galvanic isolation, isolated bias-power generation, or automotive motor-control functionality.
Isolated Gate Driver ICs Transformer Driver ICs Motor Driver ICs
- Gate Driver ICs for SiC MOSFETs
CoolSiC™ MOSFETs benefit from EiceDRIVER™ isolated Gate Drivers with high CMTI, active Miller clamp functionality, wide output-side supply range, and galvanic isolation. These features help maximize efficiency while ensuring robust operation in high-voltage applications.
- Gate Driver ICs for GaN HEMTs
CoolGaN™ devices and EiceDRIVER™ Gate Driver ICs are designed to work together to achieve high efficiency and power density. Optimized solutions support both GaN GIT and Schottky-gate HEMTs while minimizing design effort and accelerating development.
- Coreless Transformer (CT) Technology - Infineon's CT technology enables galvanic isolation with excellent common-mode transient immunity, fast signal transmission, and robust operation in high-voltage environments. This technology is well suited for driving SiC MOSFET and GaN HEMT switches where noise immunity and switching performance are critical.
Related product families: Isolated Gate Driver ICs, Transformer Driver ICs - Silicon-on-Insulator (SOI) Technology - Infineon's SOI technology provides high noise immunity, high-voltage robustness, and reliable operation in industrial applications. SOI technology enables high-side and half-bridge gate driver architectures and supports integrated level-shift functionality for efficient high-voltage switching control.
- Juntion Isolated (JI) Technology - Infineon's JI technology delivers reliable high-voltage performance and cost-effective integration across a broad portfolio of gate driver solutions. JI technology supports robust level-shift implementations while providing excellent long-term reliability for industrial and consumer applications.
- Non-Isolated Technology - Non-isolated technology provides a compact, cost-effective solution for many power-conversion applications where galvanic isolation is not required. These solutions deliver fast switching performance, low propagation delays, and simplified system implementation while supporting a wide range of topologies.
Related product families: Low-Side Gate Driver ICs
- Home Appliances & HVAC: Reliable inverter and motor-control solutions for compressors, pumps, fans, refrigerators, washing machines, and HVAC systems.
- AI Servers & Data Centers: High-efficiency power conversion for power supply units (PSU), intermediate bus converters (IBC), and battery backup units (BBU) in AI servers and data centers.
- Robotics & Industrial Automation: Robust switching and motor-drive control for industrial robots, automation equipment, and inverter systems.
- EV Charging (EVC): Efficient power conversion and isolation for AC and DC charging infrastructure.
- PV & Energy Storage (PV, ESS, UPS): High-efficiency switching solutions for solar inverters, energy storage systems, and UPS platforms.
- On-Board Chargers (OBC): Compact and efficient power conversion for vehicle on-board chargers and DC-DC converters.
- Solid-State Tranformers (SST): High-voltage isolation and high-frequency switching solutions for next-generation power conversion architectures.
Related Automotive Solutions: Automotive Gate Driver ICs
Infineon's EiceDRIVER™ Gate Driver ICs deliver integrated protection, control, and monitoring for reliable and high-performance power switching through a wide range of features.
- DESAT (desaturation) Protection: Monitors the voltage across the power device to detect short-circuit and overload conditions. It enables rapid fault detection and shutdown to help prevent catastrophic device failure.
- Active Miller Clamp: Integrated clamp that prevents unwanted gate voltage rise caused by Miller current during high dV/dt switching events. It reduces the risk of parasitic turn-on and improves switching robustness.
- Shoot-Through Protection: Integrated logic that prevents simultaneous conduction of high-side and low-side switches. It helps protect inverter stages and improve system reliability.
- Soft Shutdown: A controlled shutdown mechanism activated during fault conditions. It reduces voltage overshoot and stress on the power semiconductor device during abnormal operating events
- Two-Level Turn-Off & Slew-Rate Control: Advanced switching-control techniques that manage turn-off behavior and switching speed during normal and fault conditions. It helps optimize efficiency, EMI performance, and short-circuit robustness while reducing voltage overshoot.
Additional Features to Consider: Depending on the application, designers may also benefit from integrated low-ohmic bootstrap diodes (BSD), overcurrent protection (OCP), fault reporting, enable functions, input filtering, active shutdown, separate source and sink outputs, short-circuit clamping, programmable deadtime, operational amplifiers (OPAMP), and galvanic isolation options including functional, basic, and reinforced isolation.
Selecting the right Gate Driver IC depends on a wide range of parameters.
- Power Device: The power switch being driven is often the starting point for gate driver selection. Different device technologies require different gate voltages, timing characteristics, and protection functions. Typical options are IGBTs, Si MOSFETs, CoolSiC™ MOSFETs, CoolGaN™ HEMTs.
- Output Current: Determines how quickly the gate capacitance charges and discharges. Higher drive current enables faster switching and lower switching losses. Current range: 0.1 A to 18 A.
- Isolation Type: Isolation separates the low-voltage controller from the high-voltage power stage. It impacts safety requirements, noise immunity, and certification needs. Typical options are Non-isolated, Functional Isolation, Basic Isolation, and Reinforced Isolation.
- Voltage Class: Voltage class defines the maximum operating voltage supported by the gate driver architecture. Selecting the appropriate voltage class ensures compatibility with the target power stage, from low-voltage motor drives to high-voltage industrial, renewable energy, and EV systems.
- Propagation Delay: Propagation delay is the time between the controller input signal and the corresponding gate driver output transition. Lower and closely matched delays help improve switching performance in half-bridge and three-phase inverter systems
Additional parameters to consider: Depending on the application, designers may also evaluate number of channels, gate supply voltage range, package, creepage distance, automotive qualification, functional safety, protection features such as DESAT, Active Miller Clamp, Soft Shutdown, Integrated over-current protection with fault reporting, Integrated low-ohmic bootstrap diode and Two-Level Turn-Off.
Infineon provides a comprehensive ecosystem of design resources to help engineers evaluate, select, simulate, and implement EiceDRIVER™ Gate Driver solutions.
- Gate Driver Finder: Filter and compare EiceDRIVER™ ICs by topology, isolation level, output current, voltage, package, protection features and other parameters.
- Gate Driver Evaluation Board Finder: Access EiceDRIVER™ evaluation boards, reference designs, and design tools to accelerate development and reduce design risk.
- Cross-Reference Tool: Identify Infineon alternatives and second-source options for existing gate driver designs.
- IPOSIM: Simulate switching losses, thermal behavior, and system efficiency using Infineon power semiconductors and gate driver solutions.
Featured Evaluation Boards and Reference Designs for AI Servers & Data Centers
- EVAL_HB_2EDL900G3_SI: Evaluation Board for a Buck Converter Topology using 80 V OptiMOS™ MOSFETs and 120 V gate driver 2EDL900G3 with an integrated current sense amplifier.
- EVAL_HB_2EDL6014AC: Evaluation Board for a Buck Converter Topology using 80 V OptiMOS™ MOSFETs and 120 V gate driver 2EDL6014AC-G2D with STA feature.
- EVAL-2ED3146MC12L: Evaluation board for 2ED314xMC12L - 6.5 A, 5.7 kV (rms) dual-channel isolated gate driver with deadtime control.
- EVAL-2EDF7268G_HB: Evaluation Board for 2EDF7268G - Compact 1500 V rms dual-channel isolated gate driver in 4x4 14pin VSON with Thermal Pads.
- EVAL-1ED3330MC12M-SiC: Evaluation board for 1ED3142MC12H - 6.5 A, 5.7 kV (rms) single-channel isolated gate driver with separate outputs, 12.5 V UVLO.
- EVAL-2ED130R-PR: Evaluation board for 2EP1xxR - 5 V, 20 W full bridge transformer ICs for isolated gate driver supply - with dual output peak rectification.
Gate Driver ICs enable efficient switching and protection of IGBTs, Si MOSFETs, SiC MOSFETs, and GaN HEMTs in applications including industrial drives, renewable energy systems, EV charging, automotive electronics, AI data centers, power supplies, and home appliances.
Infineon's EiceDRIVER™ Gate Driver IC portfolio supports output currents from 0.1 A to 18 A and operating voltages up to 2500 V. Designed for automotive, industrial, and consumer applications, these solutions integrate protection features to reduce design complexity and improve reliability.
Key advantages:
- Decades of Gate Driver expertise and market-proven solutions across Coreless Transformer, Silicon-on-Insulator, Junction Isolated, and Non-Isolated technologies.
- Optimized for CoolSiC™ MOSFETs and CoolGaN™ HEMTs to maximize switching performance and system reliability.
- Automotive-ready solutions with AEC-Q100 qualified options and support for ASIL-oriented functional safety designs.
- Comprehensive design ecosystem - evaluation boards, reference designs, application notes, simulation models, and other design resources help accelerate development.
Explore the EiceDRIVER™ portfolio by:
- Topology: High-side, low-side, half-bridge, three-phase, and other driver solutions including isolated gate drivers, transformer drivers, and motor drivers.
- Power Device: IGBTs, Si MOSFETs, SiC MOSFETs, and GaN HEMTs.
- Technology: Coreless transformer, Silicon-on-Insulator, Junction Isolated and Non-isolated.
- Application: Automotive, industrial, and consumer systems.
- High-Side Gate Driver ICs: High-side Gate Drivers are typically single-channel solutions used to drive a floating, switch-node referenced power switch. Available in level-shift and isolated architectures, they are commonly used in power supplies, EV charging, renewable energy, and industrial power conversion systems.
- Low-Side Gate Driver ICs: Low-side Gate Drivers are typically one- or two-channel solutions used to drive ground-referenced power switches. They provide robust, high-current gate-drive capability for power supplies, motor control, and industrial applications, including transformer driver interface solutions.
- Half-Bridge Gate Driver ICs: Dual-channel Gate Drivers integrate both high-side and low-side drivers in a single device, simplifying the control of half-bridge power stages. These half-bridge gate drivers include an interlock function to prevent the simultaneous activation of both outputs. Built on Infineon's Silicon-on-Insulator and Junction Isolated technologies, they are widely used in motor drives, home appliances, EV charging, renewable energy, and power supply applications.
- Three-Phase Gate Driver ICs: Three-phase Gate Drivers integrate six driver channels to control a complete three-phase inverter stage. They simplify motor-control designs in robotics, industrial automation, home appliances, HVAC systems, and battery-powered applications.
- Other Gate Driver ICs: Specialized Gate Driver solutions address applications requiring galvanic isolation, isolated bias-power generation, or automotive motor-control functionality.
Isolated Gate Driver ICs Transformer Driver ICs Motor Driver ICs
- Gate Driver ICs for SiC MOSFETs
CoolSiC™ MOSFETs benefit from EiceDRIVER™ isolated Gate Drivers with high CMTI, active Miller clamp functionality, wide output-side supply range, and galvanic isolation. These features help maximize efficiency while ensuring robust operation in high-voltage applications.
- Gate Driver ICs for GaN HEMTs
CoolGaN™ devices and EiceDRIVER™ Gate Driver ICs are designed to work together to achieve high efficiency and power density. Optimized solutions support both GaN GIT and Schottky-gate HEMTs while minimizing design effort and accelerating development.
- Coreless Transformer (CT) Technology - Infineon's CT technology enables galvanic isolation with excellent common-mode transient immunity, fast signal transmission, and robust operation in high-voltage environments. This technology is well suited for driving SiC MOSFET and GaN HEMT switches where noise immunity and switching performance are critical.
Related product families: Isolated Gate Driver ICs, Transformer Driver ICs - Silicon-on-Insulator (SOI) Technology - Infineon's SOI technology provides high noise immunity, high-voltage robustness, and reliable operation in industrial applications. SOI technology enables high-side and half-bridge gate driver architectures and supports integrated level-shift functionality for efficient high-voltage switching control.
- Juntion Isolated (JI) Technology - Infineon's JI technology delivers reliable high-voltage performance and cost-effective integration across a broad portfolio of gate driver solutions. JI technology supports robust level-shift implementations while providing excellent long-term reliability for industrial and consumer applications.
- Non-Isolated Technology - Non-isolated technology provides a compact, cost-effective solution for many power-conversion applications where galvanic isolation is not required. These solutions deliver fast switching performance, low propagation delays, and simplified system implementation while supporting a wide range of topologies.
Related product families: Low-Side Gate Driver ICs
- Home Appliances & HVAC: Reliable inverter and motor-control solutions for compressors, pumps, fans, refrigerators, washing machines, and HVAC systems.
- AI Servers & Data Centers: High-efficiency power conversion for power supply units (PSU), intermediate bus converters (IBC), and battery backup units (BBU) in AI servers and data centers.
- Robotics & Industrial Automation: Robust switching and motor-drive control for industrial robots, automation equipment, and inverter systems.
- EV Charging (EVC): Efficient power conversion and isolation for AC and DC charging infrastructure.
- PV & Energy Storage (PV, ESS, UPS): High-efficiency switching solutions for solar inverters, energy storage systems, and UPS platforms.
- On-Board Chargers (OBC): Compact and efficient power conversion for vehicle on-board chargers and DC-DC converters.
- Solid-State Tranformers (SST): High-voltage isolation and high-frequency switching solutions for next-generation power conversion architectures.
Related Automotive Solutions: Automotive Gate Driver ICs
Infineon's EiceDRIVER™ Gate Driver ICs deliver integrated protection, control, and monitoring for reliable and high-performance power switching through a wide range of features.
- DESAT (desaturation) Protection: Monitors the voltage across the power device to detect short-circuit and overload conditions. It enables rapid fault detection and shutdown to help prevent catastrophic device failure.
- Active Miller Clamp: Integrated clamp that prevents unwanted gate voltage rise caused by Miller current during high dV/dt switching events. It reduces the risk of parasitic turn-on and improves switching robustness.
- Shoot-Through Protection: Integrated logic that prevents simultaneous conduction of high-side and low-side switches. It helps protect inverter stages and improve system reliability.
- Soft Shutdown: A controlled shutdown mechanism activated during fault conditions. It reduces voltage overshoot and stress on the power semiconductor device during abnormal operating events
- Two-Level Turn-Off & Slew-Rate Control: Advanced switching-control techniques that manage turn-off behavior and switching speed during normal and fault conditions. It helps optimize efficiency, EMI performance, and short-circuit robustness while reducing voltage overshoot.
Additional Features to Consider: Depending on the application, designers may also benefit from integrated low-ohmic bootstrap diodes (BSD), overcurrent protection (OCP), fault reporting, enable functions, input filtering, active shutdown, separate source and sink outputs, short-circuit clamping, programmable deadtime, operational amplifiers (OPAMP), and galvanic isolation options including functional, basic, and reinforced isolation.
Selecting the right Gate Driver IC depends on a wide range of parameters.
- Power Device: The power switch being driven is often the starting point for gate driver selection. Different device technologies require different gate voltages, timing characteristics, and protection functions. Typical options are IGBTs, Si MOSFETs, CoolSiC™ MOSFETs, CoolGaN™ HEMTs.
- Output Current: Determines how quickly the gate capacitance charges and discharges. Higher drive current enables faster switching and lower switching losses. Current range: 0.1 A to 18 A.
- Isolation Type: Isolation separates the low-voltage controller from the high-voltage power stage. It impacts safety requirements, noise immunity, and certification needs. Typical options are Non-isolated, Functional Isolation, Basic Isolation, and Reinforced Isolation.
- Voltage Class: Voltage class defines the maximum operating voltage supported by the gate driver architecture. Selecting the appropriate voltage class ensures compatibility with the target power stage, from low-voltage motor drives to high-voltage industrial, renewable energy, and EV systems.
- Propagation Delay: Propagation delay is the time between the controller input signal and the corresponding gate driver output transition. Lower and closely matched delays help improve switching performance in half-bridge and three-phase inverter systems
Additional parameters to consider: Depending on the application, designers may also evaluate number of channels, gate supply voltage range, package, creepage distance, automotive qualification, functional safety, protection features such as DESAT, Active Miller Clamp, Soft Shutdown, Integrated over-current protection with fault reporting, Integrated low-ohmic bootstrap diode and Two-Level Turn-Off.
Infineon provides a comprehensive ecosystem of design resources to help engineers evaluate, select, simulate, and implement EiceDRIVER™ Gate Driver solutions.
- Gate Driver Finder: Filter and compare EiceDRIVER™ ICs by topology, isolation level, output current, voltage, package, protection features and other parameters.
- Gate Driver Evaluation Board Finder: Access EiceDRIVER™ evaluation boards, reference designs, and design tools to accelerate development and reduce design risk.
- Cross-Reference Tool: Identify Infineon alternatives and second-source options for existing gate driver designs.
- IPOSIM: Simulate switching losses, thermal behavior, and system efficiency using Infineon power semiconductors and gate driver solutions.
Featured Evaluation Boards and Reference Designs for AI Servers & Data Centers
- EVAL_HB_2EDL900G3_SI: Evaluation Board for a Buck Converter Topology using 80 V OptiMOS™ MOSFETs and 120 V gate driver 2EDL900G3 with an integrated current sense amplifier.
- EVAL_HB_2EDL6014AC: Evaluation Board for a Buck Converter Topology using 80 V OptiMOS™ MOSFETs and 120 V gate driver 2EDL6014AC-G2D with STA feature.
- EVAL-2ED3146MC12L: Evaluation board for 2ED314xMC12L - 6.5 A, 5.7 kV (rms) dual-channel isolated gate driver with deadtime control.
- EVAL-2EDF7268G_HB: Evaluation Board for 2EDF7268G - Compact 1500 V rms dual-channel isolated gate driver in 4x4 14pin VSON with Thermal Pads.
- EVAL-1ED3330MC12M-SiC: Evaluation board for 1ED3142MC12H - 6.5 A, 5.7 kV (rms) single-channel isolated gate driver with separate outputs, 12.5 V UVLO.
- EVAL-2ED130R-PR: Evaluation board for 2EP1xxR - 5 V, 20 W full bridge transformer ICs for isolated gate driver supply - with dual output peak rectification.
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Design resources
Explore our cutting-edge boards & designs
Explore further documentation
Enable success with our partner service offerings