EVAL-2EP130R-PR
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
FamilyGate Driver, Transformer Driver ICs
-
Input TypeDC
-
Output Voltage range-35 V to 35 V
-
Pout max5 W
-
QualificationIndustrial
-
Supply Voltage range5 V to 20 V
-
Target ApplicationSolar Energy Systems, EV Charger, Industrial Drives, Energy Storage, Power Supplies / UPS, Welding
-
TopologyHalf Bridge
| Recommended | ||
|
OPN
|
EVAL2EP130RPRTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | N/A | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
| Country of Assembly (CoA) |
CN
|
|
| Country of Diffusion (CoD) |
CN
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 0 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
CN
|
| Country of Diffusion (CoD) |
CN
|
Features
- Peak Rectification Topology
- Wide input supply range of 5 V to 20 V
- Output power of up to 5 W
- Dual isolated output supply rails
- Adjustable output voltage ratio
- Wide operating range from 50 to 695 kHz
- Adjustable overcurrent threshold
- Power Output Short circuit protection
- Overtemperature protection
- RDY status output for normal operation
Benefits
- Easy evaluation of 2EP130R
- Isolated supply for 2 gate driver ICs
- Three transformer options included
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.