EVAL_2EDF7268G_HB
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
DescriptionEvaluation Board for 2EDF7268G
-
Dimensions77 mm x 77 mm
-
FamilyGate Driver
-
Frequency max2 MHz
-
Input TypeDC
-
QualificationIndustrial
-
Sub ApplicationIndustrial
-
Supply Voltage range6.5 V to 10 V
-
Target ApplicationPower tools, Low-voltage drives, DC-DC power conversion for telecommunications infrastructure
-
TopologyHalf Bridge
| Recommended | ||
|
OPN
|
EVAL2EDF7268GHBTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
CN
|
|
| Country of Diffusion (CoD) |
CN
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
CN
|
| Country of Diffusion (CoD) |
CN
|
Features
- 2EDF7268G isolated gate driver ICs
- BSC600N25NS3 G 250 V OptiMOS™ MOSFETs
- Compact and thermally capable solution
- Reliable at high switching frequencies
Benefits
- Layout for optimal switching performance
- Half Bridge configuration
- Easy measurement and confirguration
- Includes HAQ-10T Heatsink
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.