Nov 09, 2026
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
Nov 09, 2026
Business & Financial Press
Nov 04, 2026
Business & Financial Press
Nov 02, 2026
Business & Financial Press
Oct 27, 2026
A feature describes what a driver can do, such as detect DESAT, clamp a gate, insert deadtime, or report a fault. A parameter describes a measurable specification such as output current, propagation delay, DESAT threshold, clamp current, CMTI, or isolation working voltage.
Monitors a supply and holds the output in a defined state until sufficient voltage is available. Evaluate rising and falling thresholds, hysteresis, channel independence, startup time, and output behavior.
Uses a current-sense signal, comparator, amplifier, or VDS-based method to detect excessive current and initiate shutdown or fault reporting.
Reduces fault turn-off gate current to limit voltage overshoot. The current and duration must balance overshoot against fault energy.
Changes effective gate drive during normal switching through programmable current, switchable resistors, split outputs, or multiple drive levels to balance loss, EMI, ringing, and overshoot.
Inserts a fixed or configurable interval between complementary outputs. Use worst-case driver and switch timing to set it.
Helps force the gate off when the output-side supply is absent or below normal operation.
Monitors VCE or VDS after turn-on to identify a short circuit or severe overcurrent. Blanking and filtering prevent normal switching transients from creating false trips.
Provides a low-impedance path near the gate while the device is off to reduce parasitic turn-on caused by Miller current.
Moves the gate to an intermediate level before completing fault turn-off, helping control voltage stress and current reduction.
Blocks simultaneous high-side and low-side activation. It complements, but does not replace, system-level deadtime design.
Inserts a fixed or configurable interval between complementary outputs. Use worst-case driver and switch timing to set it.
Clamps the output below a defined supply condition or threshold to hold the switch in a safe state.
Next step: Isolated Gate Drivers
Compare families offering DESAT, Miller clamp, soft-off, TLTO, configurability, and monitoring.
Charges the floating high-side supply and can reduce BOM, loop area, and assembly complexity.
Supports high-side bias during high duty cycle or extended static on-time, depending on architecture.
Provides an internal timing source in selected support or transformer-driver ICs.
Controls charging and can help prevent bootstrap-capacitor overcharge in selected operating conditions.
Supports startup from a high-voltage rail while helping reduce standby loss in selected power-supply architectures.
Drives a transformer to create isolated gate-driver bias power; selected products add adjustable duty cycle, frequency, synchronization, OCP, overtemperature protection, and status feedback.
Next step: Explore transformer-driver ICs
Review EiceDRIVER™ Power devices for isolated gate-driver bias supplies.
Dedicated control inputs place one or more outputs in a defined off state.
Signals OCP, DESAT, UVLO, thermal, or other detected conditions to the controller.
Rejects narrow input pulses but adds timing delay and affects minimum pulse width.
Uses the difference between two input pins, improving tolerance to ground shift within specifications.
Allows logic polarity to match the controller and fail-safe strategy.
Allows shutdown behavior or timing to be configured with a resistor, capacitor, pin state, or register.
Defines when a latched fault is cleared and whether recovery is automatic, timed, or controller-driven.
Adds input hysteresis to improve logic noise immunity.
Supports alternative PWM encoding or multiple operating modes in selected multilevel-converter drivers.
Can simplify upgrades or second-source evaluation, subject to full electrical compatibility review.
Allows independent turn-on and turn-off resistors, external boosters, and transition tuning.
Amplifies shunt or inductor-DCR signals for control and overcurrent monitoring.
Supports current measurement or overcurrent detection in integrated motor-control drivers.
Reduces external supply components in highly integrated motor-driver solutions.
External components can adjust DESAT filtering, blanking, soft-off, or other behaviors in selected families.
Separates gate-current return from logic or sensing return to improve noise behavior in appropriate layouts.
Provides a general-purpose or protection threshold function.
Integrates control of a braking switch and associated protection in selected motor-drive products.
Allows switching behavior to be tuned across switches, operating points, or applications.
An interface such as I²C or SPI can configure features, report status, and support diagnostics; startup defaults and communication faults must be handled at system level.
Common selection priorities include adequate gate current, UVLO matched to the bias scheme, isolation where needed, DESAT protection, active Miller clamp, and controlled short-circuit turn-off.
Fast edges and demanding fault behavior make CMTI, isolation, suitable UVLO, bipolar-bias support, DESAT timing, Miller clamp, and controlled turn-off particularly important.
Indicates that required supplies and internal states are valid.
Allows selected drivers to digitize external or internal analog quantities.
Match the supply range, gate voltage, gate charge, switching frequency, topology, and logic interface. Both low-voltage and high-voltage implementations are common.
Low gate charge and fast switching require tight gate-voltage control, low inductance, short delay, small packages, robust sink behavior, and careful management of ground bounce and reverse current.
Helps detect communication or configuration errors in digitally configurable products.
Monitoring and configuration data can support a system-level maintenance strategy; the driver provides data, while the system implements the analytics and decision logic.
Next step: Filter by required features
Use the parametric table to shortlist products, then confirm every function in the current datasheet.
Share in WeChat
Scan the QR code with your WeChat App to share this page.
What is DESAT protection?
It monitors collector-emitter voltage (VCE) or drain-source voltage (VDS) after turn-on to detect a short-circuit or severe overcurrent condition and trigger fault handling.
What is an active Miller clamp?
It provides a low-impedance path for the off-state gate, reducing parasitic turn-on caused by Miller current during fast dV/dt events.
What is the difference between soft-off and two-level turn-off (TLTO or 2LTO)?
Soft-off limits turn-off current. Two-level turn-off uses an intermediate gate-voltage stage before final turn-off. Both aim to control fault stress, but they operate differently.
Is UVLO a feature or a parameter?
Undervoltage lockout (UVLO) is a feature or function. Its rising and falling thresholds, hysteresis, timing, and output behavior are parameters.
Why integrate a bootstrap diode?
An integrated bootstrap diode can reduce external component count, loop area, PCB space, and assembly complexity. It can also shorten the high-current charging loop for the floating high-side supply.
Which features should every Gate Driver have?
There is no universal list. Requirements depend on the power switch, topology, voltage, isolation concept, fault strategy, application, operating environment, and safety objectives. UVLO is widely applicable, while other features are system-dependent.
What is shoot-through protection?
It is interlock logic that blocks simultaneous conduction commands for complementary high-side and low-side switches.
What is active shutdown?
It helps keep the power switch off when the driver output supply is absent or insufficient, reducing the chance of an uncontrolled gate.
Why use separate source and sink outputs?
They allow independent turn-on and turn-off gate networks, making it easier to tune switching loss, electromagnetic interference (EMI), overshoot, and turn-off robustness.
What is programmable deadtime?
It is a configurable interval between complementary output transitions. It must be set using total system timing, not only the nominal gate-driver delay.