EVAL-1ED3330MC12M-SIC
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
EVAL1ED3330MC12MSICTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | N/A | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
CN
|
|
| Country of Diffusion (CoD) |
CN
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 0 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
CN
|
| Country of Diffusion (CoD) |
CN
|
Features
- 1ED3330MC12M isolated gate driver Ics
- IMZC120R012M2H 1200 V SiC MOSFETs
- 2EP130R transformer driver IC
- DESAT Protection and Soft-off
- Active Miller Clamp Driver
- Shutdown with Fault
Benefits
- Easy measurement and configuration
- On-board power supply
- Half Bridge Configuration
- Switches unassembled
- Infineon Modular evaluation platform
- infineon.com/mep
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.