EVAL_HB_2EDL6014AC
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board NameEVAL_HB_2EDL6014AC
-
FamilyGate Driver
-
Frequency range200 kHz to 300 kHz
-
Input TypeDC
-
Output Current range0 A to 15 A
-
Pout max225 W
-
QualificationIndustrial
-
Sub ApplicationPower Supplies
-
Supply Voltage range36 V to 60 V
-
Target ApplicationIBC AI Application
-
TopologyBuck
| Recommended | ||
|
OPN
|
EVALHB2EDL6014ACTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
CN
|
|
| Country of Diffusion (CoD) |
CN
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
CN
|
| Country of Diffusion (CoD) |
CN
|
Features
- Open loop buck converter board
- Easy set up for different configurations
- Selectable OUTA driving source current
- Wide gate drive voltage operating range
Benefits
- Optimized for efficient benchmarking
- Accelerates driver validation setup
- Supports fast prototyping
- Optimized for flexibility
- Simplifies driver testing setup
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.