- Complete system solutions for smart TVs
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
- FPGAs in datacenter applications
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
- Complete system solutions for smart TVs
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
Nov 04, 2026
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
Nov 04, 2026
How to GaN
Master GaN design with expert insights, practical guidelines, and real-world application examples
While GaN system design shares many similarities with other transistor implementations, there are some key differences that must be considered, particularly when operating at high switching frequencies. In these cases, it is essential to follow best-practice layout techniques and take into account other critical considerations to ensure optimal performance and reliability.
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Learn the the fundamental principles of GaN-based design, including gate driving, PCB architecture and layout, measurement, and finally, how to quickly diagnose and troubleshoot issues.
Learn about the common mistakes to avoid when designing with GaN power transistors, including inadequate drive, insufficient current support, and poor gate drive circuit design.
Learn the fundamentals of designing with GaN (Gallium Nitride) devices, including understanding device limits, gate drive circuits, layout considerations, commutation loops, and thermal management.
Learn about the benefits of using Gallium Nitride (GaN) technology in power supplies, including improved efficiency, reduced size, and increased performance.
Learn how to accurately measure GaN gate signals, including techniques for measuring low-side and high-side gate signals, and how to select the right probes for the job.
Unlock the full potential of GaN technology and delve into the design of high-performance power electronics with a focus on optimized circuit layouts.
Get insights into CoolGaN™’s advanced qualification processes, JEDEC alignment, and the rigorous validation steps Infineon applies to ensure long-term performance.
Understand how Infineon's CoolGaN™ Transistors, combined with EiceDRIVER™ level-shift gate drivers, enable highly efficient, compact, and reliable motor control systems.
Learn how integrated GaN and discrete GaN technologies differ in architecture, features, and performance, and how to choose the right device for your design goals.
Learn how to elevate your SMPS designs to a new level using GaN power devices; and explore the reference designs that Infineon offers to facilitate the rapid development of new devices.
Watch now
Learn how CoolGaN™ is shaping the future of low-voltage motor drives and battery-powered applications by delivering higher efficiency, power density, and reliability.
Watch now
Gain insights into how GaN-based motor inverters improve switching performance, enhance system reliability, and achieve superior energy ratings, while eliminating the need for heatsinks.
Watch now
Learn how CoolGaN™ is shaping the future of efficient and reliable solar and energy storage solutions.
Watch now
Learn about the full system solutions Infineon has to offer for USB-C adapters and chargers, covering CoolGaN™ power semiconductors , controllers, and much more.
Watch this engaging webinar session on how CoolGaN™ Automotive Transistor 100 V G1 is shaping the future of automotive power electronics.
Gain a practical understanding of the fundamentals of BDS, including its dynamic operations and four distinct modes of functionality that open new possibilities for system design.
Learn about Infineon‘s CoolGaN™ quality and reliability, and topics such as technology qualification, product validation, and packaging reliability.
Watch now
Learn the fundamentals about CoolGaN™ Bidirectional Switch 40 V-120 V G3, its implementation types for various voltage classes and applications, and the benefits of using a bidirectional switch in your designs.
Learn the fundamentals of GaN technology, the clear differences between E-mode and D-mode GaN, and what are the benefits of using E-mode GaN in your design.
Gain a deep understanding of gate drive circuit design, layout steps, and thermal management guidelines for GaN power devices.
Gain a detailed overview of modeling and simulation techniques for GaN power systems and understand the importance of simulation models in the hardware development process.
The program is structured across 4 progressive learning levels, guiding participants from GaN fundamentals through intermediate and advanced system knowledge to expert-level application understanding.
What is GaN technology and how does it improve power electronics performance?
Gallium Nitride (GaN) is a wide-bandgap semiconductor technology that enables faster switching, higher efficiency, and greater power density compared to traditional silicon-based solutions.
In power electronics, GaN transistors significantly improve performance by:
- Reducing switching losses, enabling higher efficiency across applications
- Supporting higher switching frequencies, allowing smaller passive components
- Increasing power density, leading to more compact system designs
- Improving thermal performance, reducing cooling requirements
- All contributing to lower systems costs
These advantages make GaN especially suitable for applications such as USB-C chargers, AI and enterprise data centers, renewable energy systems, robots and robotics, and automotive power systems, where efficiency and size are critical.
👉 In practice: GaN helps engineers design smaller, lighter, more energy-efficient, and lower cost power systems—supporting Infineon’s goal of driving decarbonization through advanced semiconductor solutions.
How do I design with GaN transistors in power applications?
Designing with GaN requires a system-level approach that fully leverages its fast-switching capabilities.
Key steps to get started include:
- Select the right GaN device
Choose voltage class and package based on your application
- Optimize the gate drive strategy
Evaluate needs for performance, package, design flexibility and custom tuning when selecting discrete discretes versus integrated power stage.
- Focus on PCB layout
Minimize parasitic inductance with short, tight current loops and optimized routing.
- Adapt switching frequency strategy
Take advantage of GaN’s high-frequency capability to reduce magnetics size and improve efficiency.
- Validate thermals and EMI performance
Use simulation and measurement to ensure compliance and reliability.
👉 Infineon CoolGaN™ solutions are designed to simplify this process with optimized device characteristics, application notes, and reference designs.
What are the design trade-offs between discrete GaN transistors and integrated GaN power stages?
Discrete GaN solutions offer maximum design flexibility and custom tuning for varying voltage and current levels, while integrated power stage GaN (GaN ICs) combines the FETs and gate drivers on a single chip.
Discrete Pros and Cons
+ Ultimate Design Flexibility: Engineers can hand-pick the gate driver and precisely tune the drive strength to minimize overshoot, tailoring the circuit exactly to their specific application.
+ Higher Power Capability: Discrete packaging allows for better handling of higher currents and voltages, making it the preferred choice for heavy-duty or industrial-scale power systems.
+ Paralleling Options: For high-power circuits that require paralleling multiple transistors to handle high currents, discrete devices provide a straightforward design path.
+ Asymmetric Optimization: In topologies like buck converters, the high-side and low-side switches have different optimization needs. Discretes allow you to use a smaller, lower-charge FET on the high side to minimize switching losses, and a larger, lower-resistance FET on the low side to minimize conduction losses.
– Nuanced PCB Layout: Designers must route connections between the discrete GaN FET and the external gate driver, which introduces parasitic inductance and tighter control of gate ringing or false turn-ons.
– Higher Component Count: The need for separate drivers, resistors, and bypass capacitors increases the bill of materials (BOM) and consumes more board space.
GaN IC Pros and Cons
+ Near-Zero Gate Loop Inductance: Because the gate driver and the GaN FET are bonded inside the same package, the gate loop inductance is practically eliminated. This delivers clean, ringing-free switching waveforms.
+ Built-In System Protection: Integrated stages feature built-in under-voltage lockout (UVLO), over-temperature shutdown, and ultra-fast blanking/over-current protection for fast reaction and protection.
+ Increased Power Density: By eliminating the need for external driver components and complex PCB traces, integrated GaN reduces the overall footprint.
+ Simplified Design: Built-in features like dead-time control, level shifting, and thermal protection streamline the development process and accelerate time-to-market.
– Limited Power Range: It is challenging to incorporate large GaN dies into IC packages for extremely high power requirements, meaning discrete solutions are still needed for the higher power tiers.
– Vendor Lock-In: Integrated GaN pinouts aren’t standardized. If a specific integrated IC goes out of stock, drop-in replacements do not exist, forcing an expensive PCB redesign.
– Thermal Compounding: Placing the heat-generating gate driver and the highly efficient but hot GaN FET in the exact same miniature package concentrates the heat flux. Dissipating heat from a single small IC can be tougher than spreading discretes across a board.
– Fixed Performance Profiles: You cannot tune the gate drive speed or alter the internal dead-time. You are locked into the vendor’s pre-engineered compromises leaving less room for gate-drive tuning optimization.
👉 Infineon CoolGaN™ solutions are available in discrete, CoolGaN™ Transistor families and as integrated power stages, called CoolGaN™ Drive.
What common challenges occur in GaN design and how can I avoid them?
Switching from Si MOSFETs to e-mode GaN HEMTs is not a drop‑in replacement. Many first-time designs fail not because GaN is difficult, but because engineers apply MOSFET intuition where it no longer holds.
Here are the most common mistakes, grouped by area:
👉 Infineon provides a comprehensive ecosystem—including CoolGaN™ devices, evaluation boards, and design resources—to help engineers overcome these challenges and accelerate time-to-market.