Aug 24, 2026
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
Aug 24, 2026
Business & Financial Press
Aug 21, 2026
Business & Financial Press
Aug 10, 2026
Quarterly Report
Aug 05, 2026
From tackling today’s green and digital transformation challenges to showcasing real-world applications, it was all about turning innovation into impact, powered by our Si-, SiC-, and GaN-based solutions.
Whether it’s strengthening power infrastructure, enabling AI data centers, advancing e-mobility, or unlocking the potential of robotics, the momentum towards a more electrified and energy-efficient future was truly inspiring.
Thank you to everyone who stopped by, exchanged ideas, and contributed to shaping what’s next in power electronics.
We look forward to seeing you again in 2027.
Making power infrastructure future-proof
As renewable energy scales up, robust power infrastructure is vital to support energy-intensive demands like AI data centers or advanced factories. Innovative technical solutions are key to maintaining grid stability and scaling for the future. Our semiconductor technology powers this transformation. Solutions from Infineon enable efficient battery storage, uninterruptable power supplies, compact solid-state circuit breakers and transformers, and help data centers and industrial applications optimize power use. We're driving reliable, efficient energy delivery, ready for the age of electricity.
- Discover our demo stack for solid-state transformers! High-voltage DC distribution to IT racks using a solid-state transformer (SST) is crucial for AI data centers in the gigawatt range. Infineon's CoolSiC™ MOSFET EasyPACK™ modules, equipped with robust .XT technology, are specifically designed to meet the demanding requirements of SSTs and power supply architectures in AI data centers. These solutions ensure long life, robustness, and exceptional thermal and electrical performance.
- In high power direct current (DC) power distribution systems solid-state circuit breakers (SSCB) are essential to isolate faults within microseconds. We will showcase SSCB key components for a full-scale DC distribution scheme covering three major frame sizes/ampacity classes. Infineon’s revolutionary CoolSiC™ JFET technology is designed to minimize conduction losses in normal operating mode while offering unparalleled robustness required to handle extreme overvoltage and overcurrent conditions.
- Discover Infineon’s modular hybrid inverter design platform using the NPC2 topology as an example. Learn more about the innovative software development approach and explore model-based design (MBD), i2PECS – the Infineon tool for power electronics control software - and a hardware-in-the-loop (HIL) testing platform, which enables high reusability, increases development efficiency, and supports continuous design verification and validation with the key benefit of automated code generation. By decoupling software development from hardware, you can accelerate time-to-market, reduce costs, and gain a head start in testing and validation – all without waiting for hardware prototypes.
Solid-state transformers: Download the latest application presentation.
Solid-state circuit breakers: Download the application presentation.
Powering AI from grid to core
Increasing computing loads from AI are driving up energy demand in data centers. Our advanced portfolio – based on Si, SiC, and GaN technologies – delivers highest efficiency and power density. As conventional rack architectures can no longer meet the high power requirements, a gradual transformation toward separated IT payload racks and power sidecars is currently taking place – starting with HVDC sidecars up to DC microgrids. This scalable and energy-efficient approach forms the foundation for next-generation AI data centers. Our solutions – from the grid to the processor core – support today's and future architectures and offer high efficiency and power density for reduced total cost of ownership in data centers.
- Discover our latest single-phase and three-phase power supply unit (PSU) solution boards, which elevate conversion efficiency and power density to a new level through the use of advanced technologies and packages – including CoolMOS™, CoolSiC™, CoolGaN™ FETs, OptiMOS™ low-voltage MOSFETs, EiceDRIVER™ gate drivers, PSOC™ microcontroller series, XENSIV™ current sensors, and CoolSET™ auxiliary power controllers.
- Get a first look at our scalable, highly efficient (>99%) battery backup unit (BBU) solutions based on Infineon's proprietary Partial Power Conversion (PPC) topology.
- Explore our expanded portfolio of highly efficient, scalable intermediate bus converters (IBC) that support the most common conversion ratios in both high-voltage and medium-voltage domains. With regulated and unregulated topologies in discrete form and as modules, these solutions offer developers maximum flexibility. At PCIM, you will have the opportunity to see our latest reference designs.
- Experience the next generation of voltage regulation solutions for demanding computing workloads. At PCIM, we will present our latest multi-loop, multi-protocol, multiphase controller, new point-of-load solutions, and a quad-phase TLVR power module.
- Learn how intelligent XDP™ eFuses and hot swap controllers protect high-density data center platforms, ensure fast and reliable power path protection, and minimize the risk of costly system downtime.
- Dive into the future of power distribution – from solid-state transformers (SST) and solid-state circuit breakers (SSCB) to UPS and liquid cooling solutions.
Download our Data center and AI selection guide to navigate our comprehensive portfolio of semiconductors.
Download our whitepaper about “The Future of Powering AI”.
Shaping the future of electromobility
Rapid urbanization is fueling the shift to sustainable, zero-emission mobility. Infineon drives this transformation with advanced power semiconductors and ICs for electric vehicles and charging infrastructure. As a top automotive semiconductor provider, Infineon enables green mobility through cutting-edge solutions for traction inverters, DC-DC converters, on-board chargers, and battery management, driving the growth and convenience of e-mobility worldwide.
Explore our "One Inverter, One Infineon" system solution to address drivetrain efficiency, space optimization, and cost savings. All powered by Infineon's outstanding semiconductor solutions, demonstrating not only our latest CoolSiC™ ID-PAK discrete with unprecedented power density, SiC-SiC T-type-based HybridPACK™ Drive full bridge module, and HybridPACK™ G3S module, but also EiceDRIVER™ 1EDI304x with advanced slew rate control, XENSIV™ TLE4973 current sensors, the latest AURIX™ TC4xx microcontroller, and the fitting XEV-PMIC.
- HybridPACK™ G3S combined with EiceDRIVERTM 1EDI304x for higher power density and inverter space optimization
- 3 Level SiC T-Type Inverter – higher efficiency and up to 5% less battery cost
- CoolSiCTM ID-PAK based inverter system solution with best power density
Are you interested in the latest on-board charger (OBC) trends? We will be showcasing three single-stage converters, each addressing a different aspect of these new power conversion topologies and demonstrating how we at Infineon enable them with our various power semiconductor technologies and packages. These include our latest CoolSiC™ and CoolGaN™ power switches in QD-PAK top-side cooling (TSC) packages, as well as our brand-new CIPOS™ PRIME and EasyPACK™ S module solutions. Of course, all of these are combined with suitable EiceDRIVER™ gate drivers for SiC and GaN, XENSIV™ current sensors, AURIX™ TC4xx microcontrollers, and corresponding PIMICs. Our goal is to empower you to achieve your design goals, your way.
- 3.7 kW single phase, single stage matrix OBC demo based on full CoolGaN™ BDS/UDS in top-side cooling packages
- 22 kW Single stage matrix converter OBC demo based on technology mix of CoolGaN™ BDS with CoolSiC™ in top-side cooling packages
- 22 kW Single Stage iBiDAB OBC Demo based on full CoolSiC™ in our new CIPOS™ PRIME molded modules
Listen to our electromobility experts talking about traction inverters.
- EiceDRIVER™ 1EDI302xAS (x=5,6,8) and 1EDI303xAS (x=5,8) Application Note: This is an application note for the EiceDRIVER™ gate driver ICs 1EDI3025AS, 1EDI3026AS, 1EDI3028AS, 1EDI3035AS and 1EDI3038AS. This document is intended to give users of the product hints for the usage in the application.
- Infineon Solutions Overview for On-Board Charger (OBC) & HV-LV DC-DC: Application presentation for On-Board Charger (OBC) and HV-LV DC-DC that gives an overview of application trends and fitting Infineon solutions from power switches to gate drivers, current sensors and microcontrollers.
- Product Brochure AURIX™ 32-bit microcontrollers for automotive and industrial applications (March 2026 edition): Product Brochure AURIX™ 32-bit microcontrollers for automotive and industrial applications (March 2026 edition).
- DC EV Charging Application Presentation
Empowering robots
Robots are transforming industries and daily life, evolving from automation to physical AI - intelligent machines that perceive, think, and act. Infineon drives this revolution with leading semiconductor solutions for every robot type: industrial, domestic, drones, and humanoids. As a global leader in microcontrollers, power systems, sensing, connectivity, and security, Infineon is powering the future of physical AI robotics.
- Humanoid arm demo with REF_HUMA_MTR_48V_25 featuring CoolGaN™, EiceDRIVER™, OPTIREG™ switcher, PSOC™ Control C3, XENSIV™, XDP™: This demo showcases a humanoid robotic arm motor drive using Infineon solutions. It features 48 V GaN‑based FOC motor control with high power density, reduced cooling needs, and low noise and vibration. Key components include a PSOC™ Control C3 MCU, CoolGaN™ Drive integrated GaN, CAN transceivers, and XENSIV™ sensors. Benefits include ultra‑compact integration (board is ≤⌀66 mm), advanced FOC with speed and position control, and robust, redundant protection.
- Drone ESC and rotor demo with REF_ESC_48V_80A_FOC with EiceDRIVER™, OptiMOS™ 8, OPTIREG™ linear voltage regulator, PSOC™ Control C3, XENSIV™: REF_ESC_48V_80A_FOC Electronic Speed Controller (ESC) reference design demonstrates sensorless field-oriented control (FOC) for drone motors using Infineon OptiMOS™ 8 MOSFETs, a PSOC™ Control C3 MCU and a XENSIV™ TLx5572 TMR current sensor. Additionally, the reference code demonstrates flight controller communication for transmitting throttle commands from the flight controller to the ESC.
- Thermally efficient robot motors demo with REF_MTR_48V_PSOC_C3_GaN featuring CoolGaN™, EiceDRIVER™, PSOC™ Control C3, XENSIV™: This demo highlights a thermally efficient motor‑control system using the REF_MTR_48V_PSOC_C3_GaN design. Two motorized fans create an air cushion that suspends a ball inside a clear tube, visually showing system stability and efficiency. By adjusting operating conditions, we demonstrate lower losses and improved power delivery enabled by CoolGaN™ HEMTs, a PSOC™ Control C3 MCU, EiceDRIVER™ gate drivers, and a XENSIV™ TMR sensor. The compact design supports sensored and sensorless FOC for BLDC/PMSM motors and high‑frequency operation up to 100 kHz.
Join our on-demand webinar about semiconductors as foundation of humanoid robots.
Technology innovations
Enjoy the ultimate in design flexibility with a wide range of energy-efficient Si, SiC, and GaN solutions that deliver unmatched performance and reliability to power systems. Our experts will find the best solution for your design challenge.
- Infineon introduces industry-first 24 kW SiC-based battery backup unit reference design for high-voltage AI data center architecture
- Infineon pushes AI data center power supply units (PSU) to 30 kW with two new high-efficiency server power solutions
- Infineon expands CoolSiC™ JFET portfolio with normally-off variants for AI data centers and industrial applications
- Infineon introduces EiceDRIVER™ 2EDL90xG3 common footprint gate driver for silicon and GaN designs in AI datacenter applications
- Infineon’s EasyPACK™ S module and packaging concept enables compact designs for high-power-density applications
- Infineon launches industry-first silicon carbide bidirectional switch based on CoolSiC™ G2 technology
- Infineon expands 750V CoolSiC™ portfolio with top-side-cooled H-DPAK half-bridge devices for enhanced system density and reliability
- Infineon CoolSET™ SiP variants extend output power range to help designers meet EU energy efficiency regulations
- Infineon introduces OptiMOS™ 8 100 V power MOSFETs for motor drives and battery protection applications
- Infineon extends XENSIV™ magnetic sensing portfolio with high-performance TMR technology
EU Cyber Resilience Act is coming – are you ready?
The EU Cyber Resilience Act (CRA) is about to reshape how connected and embedded devices are built, certified, and maintained.
From secured by design requirements to full software transparency and mandatory vulnerability handling – we are committed to helping you not only comply with the Cyber Resilience Act (CRA) but also use it as a driver for growth and market leadership.
Stop by and have a conversation with our experts on-site – or start making yourself familiar already right now on how to stay secured today and compliant tomorrow with our EU CRA Starter Guide.