Oct 21, 2026
Business & Financial Press
Oct 19, 2026
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
Oct 21, 2026
Business & Financial Press
Oct 19, 2026
EasyPACK™ power modules for solid-state transformers
Solid‑state transformers are reshaping high‑voltage distribution and AI data center power architectures, where robustness and power cycling capability are paramount. These systems require 15 - 20 years lifetime and operate under harsh dynamic loads, where the ability to handle rapid and sustained power fluctuations is critical for reliable performance.
Infineon’s CoolSiC™ MOSFET EasyPACK™ modules - enhanced with robust .XT technology - are engineered to meet these demands. .XT delivers a more than 20 times improvement in power‑cycling capability, supporting long lifetimes under harsh cycling profiles while ensuring exceptional thermal and electrical stability. The combination of SiC efficiency, higher power density, and simplified integration makes EasyPACK™ modules ideal for solid‑state transformers.
- Optimize energy costs
- Maximize up-time
- Supports 400 V DC, ± 400 V DC and 800 V DC grids as well as 10 kV to 35 kV AC connection
- Accelerate time‑to‑market on a well proven and established package- platform
Available today:
- 1200 V EasyPACK™ .XT CoolSiC™ MOSFET modules
- 1200 V and 2000 V EasyPACK™ modules are also available with well known technologies
Coming soon:
- 2300 V and 3300 V .XT variants to address high voltage solid-state transformer requirements
- 750 V CoolSiC™ for 400 V DC, ± 400 V DC and new products for 800 V DC grids
Explore how Infineon’s CoolSiC™ MOSFET EasyPACK™ modules with .XT technology address the stringent requirements driven by the evolution of solid state transformers in high voltage distribution and AI data center power architectures—where unprecedented robustness and long service life under dynamic operating conditions are required.
As your trusted partner, Infineon leads front-end and back-end production with full control of our manufacturing landscape, delivering solid-state transformer EasyPACK™ module solutions that power the AI industry.
Receive documentation, samples, evaluation boards and more information on the upcoming modules.
Products
The purpose of this board is to enable the evaluation of the FF6MR20W2M1H_B70 CoolSiC™ MOSFET module in combination with 1ED3890MC12M gate driver. The evaluation board allows users to evaluate the device performance via double-pulse measurements.
The purpose of this board is to enable the evaluation of the FF6MR20W2M1H_B70 CoolSiC™ MOSFET module in combination with 1ED3890MC12M gate driver. The evaluation board allows users to evaluate the device performance via double-pulse measurements.