Intermediate Bus Converter (IBC)

High efficiency and high power density 800V and 48 V power distribution solutions for hyperscale datacenters and AI servers

Overview

Accelerate transition to ±400V/800V HVDC and compatible 48V AI architectures with high-efficiency IBC systems. Infineon's portfolio combines optimized modules, validated reference designs, OptiMOS™ MOSFETs, CoolGaN™ transistors and EiceDRIVER™ gate drivers to deliver high efficiency, fast switching, and lower design complexity. XDP™ controllers with PSOC™ MCUs enable control, protection, flexibility for scalable, high‑performance IBCs for AI.

Benefits

  • End-to-end system efficiency (98%+)
  • Higher efficiency & power density
  • Si,SiC & GaN technology expertise
  • Infineon-enabled core power path
  • Scalable power for AI architectures
  • Highly integrated solutions
  • Reduced design complexity
  • Enabled faster product adoption

About

As AI data centers move toward higher rack power architectures of up to 800 V, limited space near accelerators and dynamic workloads create greater demands for efficiency, power density, low EMI, and thermal performance. Intermediate bus converters help address these challenges by stepping down high input voltages, such as 48 V or ±400 V/800 V, to intermediate voltage rails for point-of-load (PoL) regulators supplying XPUs and AI ASICs.

What does Infineon offer for IBC designs? Infineon's IBC solutions support both medium-voltage and high-voltage architectures with: 

  • Optimized reference designs and power modules: Reduce design risk and accelerate development 
  • CoolGaN™ Transistors and OptiMOS™ MOSFETs: Support high-efficiency power conversion
  • EiceDRIVER™ gate drivers: Support fast and robust switching 
  • XDP™ digital power controllers and PSOC™ microcontrollers: Provide control, telemetry, and protection

Together, these technologies help improve system reliability and support the development of scalable, high-density AI power architectures.

For 48 V architectures, Infineon's IBC solutions help customers achieve exceptional efficiency, power density, and overall system value. Based on Infineon's proprietary hybrid switched capacitor (HSC) and synchronous-HSC (S-HSC) topologies, these solutions support unregulated fixed-ratio conversion with 4:1, 8:1, and 10:1 conversion ratios for optimized step-down stages in conventional hyperscale servers and today's AI server power trains.

How can 48 V IBCs improve efficiency in AI servers?

Seamless integration with Infineon's second-stage DC-DC power modules improves end-to-end system efficiency to ~90%, reducing losses and cooling requirements. For transformer-less, regulated IBC designs, Infineon multiphase buck solutions simplify implementation and enable scalable architectures.

CoolGaN™ devices combined with EiceDRIVER™ gate drivers deliver higher efficiency and switching performance compared with conventional approaches.

Next-generation AI data centers are adopting HV rack architectures, moving to ±400 V and 800 V to reduce distribution losses and improve power delivery at high power levels.

In these systems, IBCs provide efficient step-down conversion to intermediate rails such as 48 V/50 V, 12 V, or 6 V for downstream PoL stages. 

Infineon's high-voltage IBC portfolio supports unregulated intermediate bus converter architectures using proven open-source LLC topology. Implemented as reference designs and optimized for our Si and GaN technologies, these solutions help accelerate development while addressing efficiency, power density, and electromagnetic interference (EMI) challenges.

By combining high-voltage conversion, control, and protection technologies, Infineon helps simplify the development of high-performance AI power architectures.

Infineon's intermediate bus converter solutions are complemented by power path protection technologies that help ensure controlled startup, stable operation, and robust fault handling in high-density AI server racks.

With downtime costs up to $5 million per hour, reliable hot-swap capability is critical. Infineon's portfolio of hot-swap controllers, linear FETs, eFuses, and high-voltage hot-swap reference solutions enables safe server blade insertion and removal while maintaining continuous operation.

For medium voltage systems:

  • XDP700 series with linear FETs for monitoring and protection

For high voltage systems:

  • High-voltage hot-swap reference solutions based on SiC JFET technology
  • Protection against high inrush currents during transient conditions

These technologies protect IBCs and other critical components during power ramp-up, helping improve system reliability and prevent disruptions in demanding AI server environments.

Together, they improve uptime and reliability. Combined with Infineon's intermediate bus converter solutions, they support stable, long-term operation in conventional and AI servers while helping optimize total cost of ownership (TCO).

As AI data centers move toward higher rack power architectures of up to 800 V, limited space near accelerators and dynamic workloads create greater demands for efficiency, power density, low EMI, and thermal performance. Intermediate bus converters help address these challenges by stepping down high input voltages, such as 48 V or ±400 V/800 V, to intermediate voltage rails for point-of-load (PoL) regulators supplying XPUs and AI ASICs.

What does Infineon offer for IBC designs? Infineon's IBC solutions support both medium-voltage and high-voltage architectures with: 

  • Optimized reference designs and power modules: Reduce design risk and accelerate development 
  • CoolGaN™ Transistors and OptiMOS™ MOSFETs: Support high-efficiency power conversion
  • EiceDRIVER™ gate drivers: Support fast and robust switching 
  • XDP™ digital power controllers and PSOC™ microcontrollers: Provide control, telemetry, and protection

Together, these technologies help improve system reliability and support the development of scalable, high-density AI power architectures.

For 48 V architectures, Infineon's IBC solutions help customers achieve exceptional efficiency, power density, and overall system value. Based on Infineon's proprietary hybrid switched capacitor (HSC) and synchronous-HSC (S-HSC) topologies, these solutions support unregulated fixed-ratio conversion with 4:1, 8:1, and 10:1 conversion ratios for optimized step-down stages in conventional hyperscale servers and today's AI server power trains.

How can 48 V IBCs improve efficiency in AI servers?

Seamless integration with Infineon's second-stage DC-DC power modules improves end-to-end system efficiency to ~90%, reducing losses and cooling requirements. For transformer-less, regulated IBC designs, Infineon multiphase buck solutions simplify implementation and enable scalable architectures.

CoolGaN™ devices combined with EiceDRIVER™ gate drivers deliver higher efficiency and switching performance compared with conventional approaches.

Next-generation AI data centers are adopting HV rack architectures, moving to ±400 V and 800 V to reduce distribution losses and improve power delivery at high power levels.

In these systems, IBCs provide efficient step-down conversion to intermediate rails such as 48 V/50 V, 12 V, or 6 V for downstream PoL stages. 

Infineon's high-voltage IBC portfolio supports unregulated intermediate bus converter architectures using proven open-source LLC topology. Implemented as reference designs and optimized for our Si and GaN technologies, these solutions help accelerate development while addressing efficiency, power density, and electromagnetic interference (EMI) challenges.

By combining high-voltage conversion, control, and protection technologies, Infineon helps simplify the development of high-performance AI power architectures.

Infineon's intermediate bus converter solutions are complemented by power path protection technologies that help ensure controlled startup, stable operation, and robust fault handling in high-density AI server racks.

With downtime costs up to $5 million per hour, reliable hot-swap capability is critical. Infineon's portfolio of hot-swap controllers, linear FETs, eFuses, and high-voltage hot-swap reference solutions enables safe server blade insertion and removal while maintaining continuous operation.

For medium voltage systems:

  • XDP700 series with linear FETs for monitoring and protection

For high voltage systems:

  • High-voltage hot-swap reference solutions based on SiC JFET technology
  • Protection against high inrush currents during transient conditions

These technologies protect IBCs and other critical components during power ramp-up, helping improve system reliability and prevent disruptions in demanding AI server environments.

Together, they improve uptime and reliability. Combined with Infineon's intermediate bus converter solutions, they support stable, long-term operation in conventional and AI servers while helping optimize total cost of ownership (TCO).

Documents