The PSOC™ Edge E84 HMI kit is a hardware evaluation platform for rapid prototyping and evaluation of next-generation HMI for Edge AI applications based on the high-performance PSOC™ Edge E84 MCU. This kit provides a variety of sensors and interfaces to get started on HMI use cases and Edge AI designs, in an application-centric form factor.
The PSOC™ Edge E8x family of MCUs contains a high performance M55 MCU with Helium DSP, an Ethos N55 NPU, a low power M33 MCU, and a state-of-the-art secure enclave to allow devices to combine high performance and low power applications with the highest levels of security.
This comprehensive HMI kit provides a 4-inch capacitive touch display, camera, microphones and speakers to evaluate HMI use cases within voice, vision and graphics capabilities as well as a CYW55513 Wi-Fi and BT module. This evaluation kit helps accelerate time-to-market by enabling ML/AI-powered HMI application designs, built on a robust ecosystem, comprehensive documentation, and full use of Infineon’s ModusToolbox™ software and DEEPCRAFT™ AI Suite
Introducing the PSOC™ Edge E84 Smart HMI Kit
KIT_PSE84_HMI Details
The PSOC™ Edge E84 HMI Kit has the following features:
- PSOC™ Edge E84 MCU - PSE846GPS2DBZC4
- AIROC™ CYW55513IUBGT based Wi-Fi & Bluetooth® combo Murata Type 2FY (LBEE5HY2FY) connectivity module
- 3.95-inch Raspberry Pi compatible MIPI-DSI capacitive touch TFT LCD (RK040HF22-CT120C from Rocktech Displays Ltd.)
- 1 Gbit external Octal SPI flash that provides fast, expandable memory for data and code - S28HS01GTGZBHI030
- 512 Mbit Octal SPI HYPERRAM™ - S80KS5123GABHI023
- Two XENSIV™ MEMS analog microphones - IM73A135V01
- Four XENSIV™ MEMS PDM microphones - IM73D122V01
- XENSIV™ 60 GHz RADAR sensor shield for data collection - BGT60TR13C
- Device USB Type-C and a USB host camera
- System power monitoring in real time
- 6-axis accelerometer and gyroscope (Bosch Sensortech BMI270)
- Digital humidity and temperature sensor (Sensirion SHT40)
- KitProg3 onboard SWD programmer/debugger, USB-UART, and USB-I2C bridge functionality
- Onboard speaker for audio applications
- MicroSD card interface
- M.2 (E-key) interface for radio connectivity module
- Two mikroBUS shuttle interface connectors by MikroElektronika
- RGB user LED, two user buttons, a system power reset switch, and a reset switch for PSOC™ Edge E84 MCU
- One mode selection switch and one status LED for KitProg3
KIT_PSE84_HMI kit contents:
- PSOC™ Edge E84 HMI Kit
- USB-C to USB-C cable
This HMI kit helps accelerate time-to-market by enabling HMI application designs with Edge AI capabilities, built on a robust ecosystem, comprehensive documentation, and full use of Infineon's ModusToolbox™ software, including its DEEPCRAFT™ AI Suite integration.
There are various Code Examples to evaluate the PSOC™ Edge E84 HMI kit, which familiarizes you with PSOC™ Edge E84 MCU and helps you creates your own design. These examples can be accessed through ModusToolbox™ Project Creator tool.
DEEPCRAFT™ AI Suite is a development platform for machine learning on edge devices. This platform will enable you to bring AI into various embedded applications, enhancing functionalities, control, energy efficiency, and privacy. With DEEPCRAFT™ AI, you can benefit from a faster time to market, serving a wide range of applications for global customers.
The PSOC™ E84 MCU is an ultra-low-power PSOC™ device specifically designed for ML, wearables and IoT products like;
Frequently Asked Questions
Frequently Asked Questions
When will the EU CRA apply?
The EU CRA shall apply from 11th December 2027, and some of the key provisions, such as Chapter IV (Art. 35-51) on Notification of Conformity Assessment Bodies will become applicable from 11th June 2026. While the reporting obligations under Art. 14 will become applicable from 11th September 2026.
What types of devices are covered by the EU CRA?
The EU CRA applies to all connected digital devices and components with hardware and software, that are sold within the EU single-market.
What are the penalties for non-compliance?
Manufacturers that fail to comply with the EU CRA may face may face significant fines and penalties, as determined by the relevant EU authorities.
Where will technical standards, that must comply with the EU CRA, developed?
The European Standardization organizations CEN-CENELEC and ETSI will be developing the harmonized European Standards for EU CRA for the next years
How can I make sure that my device is compliant with the EU CRA?
Manufacturers should consult the EU's guidelines and regulations, and consider partnering with security experts like Infineon to help your products meet the EU CRA's requirements.
Does my product fall under this regulation?
This regulation applies to all products with digital elements that are capable to directly or indirectly connect with devices or networks, and that will be sold within the EU single-market.
Here are a couple of examples:
Does my product fall under the category “default”?
If your product is low security risk then it might fall under the CRA category "default"
Here are a couple of examples for this:
Does my product fall under the category “Important”?
If your product is high security risk then it might fall under the CRA category "Important"
Here are a couple of examples for this:
Which microelectronic component are effected (in purchasing)?
Here are some examples of microelectronics components affected by CRA regulations:
By when should the CE conformity test catalog for critical products be created?
The CRA conformity specifications will be developed by CENELEC as part of the CRA standardizations. The first drafts of the test catalogs are expected by end of 2025 for some of CRA aspects.
For third-party tests, the CE test labs – Notified Bodies are required.
Do you have any questions about the EU Cyber Resilience Act or how Infineon can help you comply? Contact us!
The PSOC™ Edge E84 HMI Kit has the following features:
- PSOC™ Edge E84 MCU - PSE846GPS2DBZC4
- AIROC™ CYW55513IUBGT based Wi-Fi & Bluetooth® combo Murata Type 2FY (LBEE5HY2FY) connectivity module
- 3.95-inch Raspberry Pi compatible MIPI-DSI capacitive touch TFT LCD (RK040HF22-CT120C from Rocktech Displays Ltd.)
- 1 Gbit external Octal SPI flash that provides fast, expandable memory for data and code - S28HS01GTGZBHI030
- 512 Mbit Octal SPI HYPERRAM™ - S80KS5123GABHI023
- Two XENSIV™ MEMS analog microphones - IM73A135V01
- Four XENSIV™ MEMS PDM microphones - IM73D122V01
- XENSIV™ 60 GHz RADAR sensor shield for data collection - BGT60TR13C
- Device USB Type-C and a USB host camera
- System power monitoring in real time
- 6-axis accelerometer and gyroscope (Bosch Sensortech BMI270)
- Digital humidity and temperature sensor (Sensirion SHT40)
- KitProg3 onboard SWD programmer/debugger, USB-UART, and USB-I2C bridge functionality
- Onboard speaker for audio applications
- MicroSD card interface
- M.2 (E-key) interface for radio connectivity module
- Two mikroBUS shuttle interface connectors by MikroElektronika
- RGB user LED, two user buttons, a system power reset switch, and a reset switch for PSOC™ Edge E84 MCU
- One mode selection switch and one status LED for KitProg3
KIT_PSE84_HMI kit contents:
- PSOC™ Edge E84 HMI Kit
- USB-C to USB-C cable
This HMI kit helps accelerate time-to-market by enabling HMI application designs with Edge AI capabilities, built on a robust ecosystem, comprehensive documentation, and full use of Infineon's ModusToolbox™ software, including its DEEPCRAFT™ AI Suite integration.
There are various Code Examples to evaluate the PSOC™ Edge E84 HMI kit, which familiarizes you with PSOC™ Edge E84 MCU and helps you creates your own design. These examples can be accessed through ModusToolbox™ Project Creator tool.
DEEPCRAFT™ AI Suite is a development platform for machine learning on edge devices. This platform will enable you to bring AI into various embedded applications, enhancing functionalities, control, energy efficiency, and privacy. With DEEPCRAFT™ AI, you can benefit from a faster time to market, serving a wide range of applications for global customers.
The PSOC™ E84 MCU is an ultra-low-power PSOC™ device specifically designed for ML, wearables and IoT products like;
Frequently Asked Questions
Frequently Asked Questions
When will the EU CRA apply?
The EU CRA shall apply from 11th December 2027, and some of the key provisions, such as Chapter IV (Art. 35-51) on Notification of Conformity Assessment Bodies will become applicable from 11th June 2026. While the reporting obligations under Art. 14 will become applicable from 11th September 2026.
What types of devices are covered by the EU CRA?
The EU CRA applies to all connected digital devices and components with hardware and software, that are sold within the EU single-market.
What are the penalties for non-compliance?
Manufacturers that fail to comply with the EU CRA may face may face significant fines and penalties, as determined by the relevant EU authorities.
Where will technical standards, that must comply with the EU CRA, developed?
The European Standardization organizations CEN-CENELEC and ETSI will be developing the harmonized European Standards for EU CRA for the next years
How can I make sure that my device is compliant with the EU CRA?
Manufacturers should consult the EU's guidelines and regulations, and consider partnering with security experts like Infineon to help your products meet the EU CRA's requirements.
Does my product fall under this regulation?
This regulation applies to all products with digital elements that are capable to directly or indirectly connect with devices or networks, and that will be sold within the EU single-market.
Here are a couple of examples:
Does my product fall under the category “default”?
If your product is low security risk then it might fall under the CRA category "default"
Here are a couple of examples for this:
Does my product fall under the category “Important”?
If your product is high security risk then it might fall under the CRA category "Important"
Here are a couple of examples for this:
Which microelectronic component are effected (in purchasing)?
Here are some examples of microelectronics components affected by CRA regulations:
By when should the CE conformity test catalog for critical products be created?
The CRA conformity specifications will be developed by CENELEC as part of the CRA standardizations. The first drafts of the test catalogs are expected by end of 2025 for some of CRA aspects.
For third-party tests, the CE test labs – Notified Bodies are required.
Do you have any questions about the EU Cyber Resilience Act or how Infineon can help you comply? Contact us!
Order and discover collateral, documents, design support resources, etc