KIT_PSE84_HMI
Active and preferred
RoHS Compliant

KIT_PSE84_HMI

Prototype Edge AI enhanced HMI applications on PSOC™ Edge E84 with a 480 x 480 touch display, 60 GHz radar, voice input and Wi-Fi 6/6E
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

KIT_PSE84_HMI
KIT_PSE84_HMI
ea.


Product details

  • Bluetooth Standard
    BT/BLE 5.4
  • CapSense
    N/A
  • CCM operation
    Wi-Fi 6/6E (802.11ax)
  • Core
    Cortex®-M55 and Cortex®-M33
  • Device
    PSOC™ Edge E84 MCU
  • External memory
    64MB Octal-SPI HYPERRAM Memory, 128MB Octal-SPI NOR Flash Memory
  • GPIOs/Shield Compatibility
    MIKROE
  • Hardware Compatibility
    N/A
  • Programmer/Debugger
    Onboard KitProg
  • Sensors
    60 GHz radar sensor for advanced sensing
  • Software Support
    ModusToolbox™, DEEPCRAFT™

OPN
KITPSE84HMITOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
IN
Country of Diffusion (CoD)
IN
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
IN
Country of Diffusion (CoD)
IN
ea.
in stock
The PSOC™ Edge E84 HMI kit is an application-oriented evaluation platform for developers building local HMI and Edge AI functions, bringing processing, sensing, display and connectivity onto one laboratory board. KIT_PSE84_HMI pairs the PSOC™ Edge E84 MCU, with Arm® Cortex®-M55 and Cortex®-M33 cores and neural-network acceleration, with a 3.95-inch 480 x 480 touch display, USB camera, microphones, XENSIV™ 60 GHz radar and Wi-Fi 6/6E.

Features

  • Cortex®-M55 CPU with Helium™ DSP
  • Advanced ML with Arm® Ethos™-U55 NPU
  • Low-Power Cortex®-M33
  • NNLite for ultra-low power NPU
  • Analog/Digital voice/audio microphones
  • 60GHz Radar sensor for advanced sensing
  • USB Camera for AI/ML vision applications
  • 4-inch, 480x480 screen with touch
  • 6-axis accelerometer & gyroscope
  • Humidity and Temperature sensors
  • 64MB OctalSPI HYPERRAM
  • 128MB OctalSPI NOR Flash

Benefits

  • Edge AI acceleration for next-gen apps
  • Multiple data collecting sensors
  • Application-centric form factor
  • Rich integration to reduce BOM
  • Expansion slots
  • Near and far-field local voice commands
  • Radar Touchless gestures & prox sensing
  • Interactive computer vision capabilities
Documents

Design resources

Videos

Diagrams

KIT PSE84 AI Functional Block Diagram
KIT PSE84 AI Functional Block Diagram
KIT PSE84 AI Functional Block Diagram
Kit PSE84 HMI Contents
Kit USB Connected
PSOC™ Edge E84 HMI Edge HMI Board Details
PSOC™ Edge E84 HMI Kit Details

Developer community