AURIX™ Kits supported by AURIX™ Development Studio are an excellent choice for developing embedded applications. These kits provide a comprehensive set of tools, including hardware, software, and documentation, to enable rapid prototyping and development. With the AURIX™ Development Studio, developers can take advantage of a powerful integrated development environment (IDE) tailored specifically for the AURIX™ architecture. This allows for seamless code development, debugging, and testing, streamlining the entire development process. Additionally, the AURIX™ Kits are designed to showcase the capabilities of Infineon's AURIX™ microcontroller family, empowering developers to harness the full potential of these advanced devices in their projects. Whether you're a seasoned professional or just starting with embedded systems, AURIX™ Kits supported by AURIX™ Development Studio offer a robust platform to bring your ideas to life and create innovative, reliable solutions for a wide range of applications.
This is an ultra low cost board that can be used to enable initial experimentation with AURIX™.
- AURIX™ TC275 Device in LQFP-176 package
- FTDI based Debugger with micro USB
- Use of Arduino Uno/ compatible platform
- AURIX™ TC375 Device in LQFP-176 package
- FTDI based Debugger with micro USB
- Use of Arduino Uno/ compatible platform
- AURIX™ TC4D7 Device in PG-F2BGA-292 package
- FTDI based Debugger with micro USB
- Use of Arduino Uno/ compatible platform
This board can be used to enable a wider customer base to get started with AURIX™.
- The Hitex TC275 ShieldBuddy follows the Arduino standard
- Compatible with 100's Arduino application shields
- Evaluation licenses available
- The Hitex TC375
- ShieldBuddy follows the Arduino standard
- Compatible with 100's Arduino application shields
- Evaluation licenses available
Low-cost and flexible application development platform for the 32-bit AURIX™ TC2xx multi-core TriCore™ family.
Low-cost and flexible application development platform for the 32-bit AURIX™ TC3xx multi-core TriCore™ family.
AURIX™ Kits supported by AURIX™ Development Studio are an excellent choice for developing embedded applications. These kits provide a comprehensive set of tools, including hardware, software, and documentation, to enable rapid prototyping and development. With the AURIX™ Development Studio, developers can take advantage of a powerful integrated development environment (IDE) tailored specifically for the AURIX™ architecture. This allows for seamless code development, debugging, and testing, streamlining the entire development process. Additionally, the AURIX™ Kits are designed to showcase the capabilities of Infineon's AURIX™ microcontroller family, empowering developers to harness the full potential of these advanced devices in their projects. Whether you're a seasoned professional or just starting with embedded systems, AURIX™ Kits supported by AURIX™ Development Studio offer a robust platform to bring your ideas to life and create innovative, reliable solutions for a wide range of applications.
This is an ultra low cost board that can be used to enable initial experimentation with AURIX™.
- AURIX™ TC275 Device in LQFP-176 package
- FTDI based Debugger with micro USB
- Use of Arduino Uno/ compatible platform
- AURIX™ TC375 Device in LQFP-176 package
- FTDI based Debugger with micro USB
- Use of Arduino Uno/ compatible platform
- AURIX™ TC4D7 Device in PG-F2BGA-292 package
- FTDI based Debugger with micro USB
- Use of Arduino Uno/ compatible platform
This board can be used to enable a wider customer base to get started with AURIX™.
- The Hitex TC275 ShieldBuddy follows the Arduino standard
- Compatible with 100's Arduino application shields
- Evaluation licenses available
- The Hitex TC375
- ShieldBuddy follows the Arduino standard
- Compatible with 100's Arduino application shields
- Evaluation licenses available
Low-cost and flexible application development platform for the 32-bit AURIX™ TC2xx multi-core TriCore™ family.
Low-cost and flexible application development platform for the 32-bit AURIX™ TC3xx multi-core TriCore™ family.
Share in WeChat
Scan the QR code with your WeChat App to share this page.