KIT_A2G_TC375_LITE
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
FamilyMicrocontroller
-
Go-wider-BoardYes
| Recommended | ||
|
OPN
|
KITA2GTC375LITETOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | N/A | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
DE
|
|
| Country of Diffusion (CoD) |
DE
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 0 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
DE
|
| Country of Diffusion (CoD) |
DE
|
Features
- On-board miniWiggler
- External powering 5 V to 40 V
- Connectors: Most AURIX™ pins
- Two Infineon Shield2Go connectors
- Arduino compatible connectors for 3.3 V
- mikroBUS™ connector
- Micro-USB connector
- DAP Debug connector
- CAN connector
- RJ45 connector
- Others: CAN transceiver TLE9251VSJ
- 10/100 Mbps Ethernet Physical Layer
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.