| Recommended | |
|
OPN
|
KITA3GTC4D7LITETOBO1 |
| Product Status | active and preferred |
| Infineon Package | N/A |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | Yes |
| Country of Assembly (CoA) |
DE
|
| Country of Diffusion (CoD) |
DE
|
|
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
DE
|
| Country of Diffusion (CoD) |
DE
|
Features
- CPU Core: AURIX™ TC4D7
- High Performance: 32-bit TriCore™ architecture for advanced multi-tasking and real-time processing.
- Board Dimensions: 66.0 x 131.0 mm – Compact yet feature-rich for easy integration into your projects.
- On-Board miniWiggler Micro-C USB Interface: Simplifies power and debugging connectivity.
- External Powering: Supports 5 V to 16 V (recommended 7 V to 14 V) for versatile power supply options.
- Expansion Connectors (X1, X2): Access most AURIX™ pins for custom expansions.
- Infineon Shield2Go Connectors: Easily integrate Infineon’s modular ecosystem.
- Arduino-Compatible Connectors: Supports 3.3 V Arduino shields for rapid prototyping.
- mikroBUS™ Connector: Expand functionality with mikroBUS™ add-on boards.
- Micro-C USB Connector: Enables USB communication and power.
- DAP Debug Connector: Advanced debugging capabilities.
- CAN Connector: Integrated CAN transceiver (TLE9251VSJ) for automotive and industrial communication.
- RJ45 Connector: Ethernet connectivity with a low-power 10/100 Mbps Ethernet PHY transceiver (DP83825I from TI).
- User Push-Button: 1 customizable button for user input.
- User LEDs: 2 LEDs for status indication and debugging.
- Reset Push-Button: Quick and easy system reset.
- Potentiometer: 250 kOhm variable analog input for sensor simulation and testing.
Benefits
- Seamless Development: Compatible with Infineon’s AURIXTM Development Studio and FreeEntry Toolchain for a hassle-free coding and debugging experience.
- Expandable Ecosystem: Arduino, mikroBUS™, and Shield2Go compatibility ensure endless possibilities for customization.
- Robust Connectivity: CAN, Ethernet, and USB interfaces make it ideal for a wide range of applications.
- Compact and Efficient: Small form factor with powerful features for space-constrained projects.
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.