KIT_AURIX_TC275_ARD_SB
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
FamilyMicrocontroller
-
Go-wider-BoardYes
-
Input TypeDC
-
QualificationIndustrial
-
Sub ApplicationBrushed/brushless motor control, engine control
-
Supply Voltage range9 V to 12 V
-
Target ApplicationMotor Control & Drives, Solar Energy Systems, Wind Energy Systems, Power Supplies, Medical, Lighting, Industrial, Motorcycles, E-Bikes & Small E-Vehicles, Commercial, construction and agricultural vehicles (CAV), Consumer, Automation, Automotive
| Recommended | ||
|
OPN
|
KITAURIXTC275ARDSBTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | N/A | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
DE
|
|
| Country of Diffusion (CoD) |
DE
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 0 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
DE
|
| Country of Diffusion (CoD) |
DE
|
Features
- Very low cost AURIX™ TC275 market launch
- Uses Arduino Due/Mega 2560 form factor
- ShieldBuddy option with onboard CIC61508
- Allows instant access for new AURIX
- Supplied with basic drivers for DS-ADC
- Direct USB debug interface
- Development Tool using HighTec Toolchain
- Aligns with AURIX Unleashed cookbook
- USB or 9-12V power
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.