Board TypeEvaluation Board
-
FamilyMicrocontroller
-
Product NameAURIX™ Application Kit TC277 TFT
-
Sub ApplicationAdvanced Drive Assistent Systems, Battery Management Systems, Domain control, Engine Management Systems, High end ESC, Inverter, Sensor fusion, Transmission Control Units
-
Target ApplicationAutomotive
| Recommended | ||
|
OPN
|
KITAURIXTC277TFTTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | -- | |
| Package Name | N/A | |
| Packing Size | N/A | |
| Packing Type | CONTAINER | |
| Moisture Level | N/A | |
| Moisture Packing | DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 0 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- LCD XGA Display 320x240mini SD card slot
- Mini SD card slot
- SRAM and unique Mac ID
- On board microUSB debug/ flash connector
- Accustic beeper
- USB to UART bridge
- Ethernet PHY
- LIN Transceiver
- High speed CAN Transceiver
- 4 Low power status LEDs
- Multi Voltage Supply – TLF35584
- Connectors:Standard power connector
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.