KIT_AURIX_TC237_TFT
Active and preferred
RoHS Compliant

KIT_AURIX_TC237_TFT

AURIX™ Application Kit TC237 TFT, Order Nr.: KIT_AURIX_TC237_TFT, Price: 149,- EUR

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

KIT_AURIX_TC237_TFT
KIT_AURIX_TC237_TFT


Product details

  • Board Type
    Evaluation Board
  • Family
    Microcontroller
  • Go-wider-Board
    Yes
  • Product Name
    AURIX™ Application Kit TC237 TFT
  • Sub Application
    Camera, 77GHz Radar, Airbag, Suspension, Gateway, Electric Brake Booster, Steering, Domain control, 24GHz Radar, Body control module, Sensor fusion, Eletric Parking Brake, Brake Vehicle Stability Control
  • Target Application
    Automotive

OPN
KITAURIXTC237TFTTOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size N/A
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
DE
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 0
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
DE
Country of Diffusion (CoD)
DE
The application development platform for the 32-bit AURIX™ multi-core TriCore™ family offers a low-cost and flexible solution. It includes on-board components and a highly integrated software development environment for application compilation, debugging, and flashing. The MCU Derivate consists of TC23xLA, TC23xLX, TC23xL with a 32-bit scalar TriCore™ CPU running at up to 200 MHz and up to 2 MB Flash and 192KB RAM.

Applications

Documents

Design resources

Developer community