Data center power solutions

Power AI from grid to core with Infineon's data center power solutions, enabling high efficiency, power density, and reliability.

nobutton

About

To meet accelerating AI compute demand, next-generation processors require 2-4 kW per GPU, pushing rack power toward 1 MW+ by 2030. As GPU densities increase, data center power solutions must offer high efficiency, thermal performance, and power density.

Today, AI server racks use single-phase PSUs to generate a 50 V bus distributed to compute trays, supporting up to 250 kW rack power. IBCs generate intermediate voltage rails, while point-of-load (PoL) converters generate sub-1 V GPU core power, making efficient power conversion critical as currents rise into the thousands of amps. 

Above 500 kW, racks are expected to adopt HVDC sidecar architectures with three-phase PSUs delivering ±400 V or 800 V. IBCs generate 50 V or 12 V rails, while megawatt-scale systems move toward 800 V HVDC distribution enabled by solid-state transformers (SSTs). Vertical power delivery beneath the GPU socket is becoming essential.

All architectures need backup power, energy storage, hot-swap protection, eFuses, and SSTs. Infineon powers AI data centers from grid to core with Si, SiC, and GaN power technologies that help optimize efficiency, increase power density, and improve thermal performance.

As AI server rack power requirements increase from approximately 100 kW to 1 MW+, power supply units must deliver higher efficiency and power density.

Infineon's Si, SiC, and GaN-based data center power solutions enable single- and three-phase PSUs optimized for high-density AI infrastructure. Single-phase PSUs typically use Si and SiC devices in the power factor correction (PFC) stage, while three-phase architectures commonly leverage SiC and GaN technologies. In the DC-DC LLC stage, SiC and GaN devices help maximize efficiency and power density.

Infineon's data center power management portfolio combines:

  • Power semiconductors
  • Gate drivers
  • Digital isolators
  • Auxiliary power solutions
  • Microcontrollers

These technologies support single-phase PSUs up to 12 kW and three-phase PSUs beyond 20 kW. Infineon devices enable benchmark PSU efficiencies of approximately 98%, meet stringent hold-up time requirements, and enable power densities exceeding 100 W/in³. To accelerate development and reduce time-to-market, we provide a comprehensive range of reference designs, helping customers implement high-performance PSU architectures.

As AI workloads become more demanding, uninterrupted operation is critical. Infineon’s data center power solutions include BBUs that provide backup power during outages and grid disturbances, helping maintain continuous operation of AI servers and data center infrastructure.

Our solutions use advanced converter architectures and a partial power conversion concept to maximize efficiency, power density, and output capability. These solutions can be adapted to different battery configurations, enabling reliable and scalable power delivery for high-density AI data centers.

Key benefits include:

  • High-efficiency power conversion
  • Flexible support for different battery configurations
  • Scalable designs for increasing power demands
  • Up to 4x higher power density
  • Support for 12 kW+ power levels

By combining high power density with scalable architectures, Infineon enables compact and efficient BBU designs that support reliable operation of next-generation AI data centers.

IBCs convert high-voltage server PSU outputs into lower voltages required by AI accelerators. As AI workloads drive higher power demands within limited board space, IBCs must deliver exceptional power density, efficiency, and peak-power capability. Wide load variations, with peak loads approaching twice the average power, continue to drive innovation in IBC architectures.

Infineon's data center power solutions portfolio supports a range of regulated and unregulated DC-DC converter topologies and conversion ratios. These solutions have been integrated into 48 V IBC implementations on leading AI accelerator platforms.

Infineon also provides high-voltage IBC reference designs using:

  • CoolGaN™ Transistors 
  • CoolSiC™ MOSFETs
  • EiceDRIVER™ gate driver ICs
  • PSOC™ microcontrollers

Combined with OptiMOS™ high-density dual- and quad-phase power modules, higher IBC conversion ratios help enable vertical power delivery (VPD) architectures and contribute to reduced total cost of ownership (TCO) in AI data centers.

Converting power from the IBC to the ultra-low voltages required by processor cores requires specialized power conversion and control solutions. These functions are essential for traditional data centers and next-generation AI server platforms. 

Infineon's data center power solutions portfolio encompasses comprehensive support for CPUs, FPGAs, top-of-rack switch SoCs, AI accelerator cards/GPUs, and Smart NICs. The portfolio includes dual- and quad-phase power modules, digital power controllers, integrated power stages, and analog and digital integrated point-of-load (PoL) solutions.

These technologies are designed to meet the demanding efficiency, power density, and thermal performance requirements of modern AI servers and data center power management architectures.

As power demands continue to increase across AI GPU platforms, Infineon has introduced its third-generation DC-DC power modules. TDM2454xx OptiMOS™ quad-phase power module delivers up to 280 A and supports true vertical power delivery (VPD). With a power density of 2.0 A/mm² in a compact 10 × 9 × 5 mm package, it helps address the space and performance requirements of next-generation AI server designs.

Infineon's data center power solutions include digital hot-swap controllers with protection and monitoring features such as digital safe operating area (SOA) control, helping protect systems from inrush current and fault conditions.

These devices are optimized for AI servers to allow safe insertion and removal of server blades without shutting down the systems, minimizing downtime and maintaining continuous operation of AI workloads.  

High-precision analog front-end (AFE) functions, including current and voltage analog-to-digital converters (ADCs) and PMBus® telemetry, enable accurate power and energy monitoring at the rack level. This allows OEMs and operators to monitor individual racks remotely, supporting more efficient data center power management, reduced energy consumption, and improved system uptime.

Infineon's XDP™ digital controllers, combined with OptiMOS™ Linear FETs featuring low RDS(on) and strong SOA capability, provide scalable and robust protection solutions. Our portfolio also includes eFuses, which further help simplify power system design, reduce BOM cost, and enable smaller solution footprints.

To meet accelerating AI compute demand, next-generation processors require 2-4 kW per GPU, pushing rack power toward 1 MW+ by 2030. As GPU densities increase, data center power solutions must offer high efficiency, thermal performance, and power density.

Today, AI server racks use single-phase PSUs to generate a 50 V bus distributed to compute trays, supporting up to 250 kW rack power. IBCs generate intermediate voltage rails, while point-of-load (PoL) converters generate sub-1 V GPU core power, making efficient power conversion critical as currents rise into the thousands of amps. 

Above 500 kW, racks are expected to adopt HVDC sidecar architectures with three-phase PSUs delivering ±400 V or 800 V. IBCs generate 50 V or 12 V rails, while megawatt-scale systems move toward 800 V HVDC distribution enabled by solid-state transformers (SSTs). Vertical power delivery beneath the GPU socket is becoming essential.

All architectures need backup power, energy storage, hot-swap protection, eFuses, and SSTs. Infineon powers AI data centers from grid to core with Si, SiC, and GaN power technologies that help optimize efficiency, increase power density, and improve thermal performance.

As AI server rack power requirements increase from approximately 100 kW to 1 MW+, power supply units must deliver higher efficiency and power density.

Infineon's Si, SiC, and GaN-based data center power solutions enable single- and three-phase PSUs optimized for high-density AI infrastructure. Single-phase PSUs typically use Si and SiC devices in the power factor correction (PFC) stage, while three-phase architectures commonly leverage SiC and GaN technologies. In the DC-DC LLC stage, SiC and GaN devices help maximize efficiency and power density.

Infineon's data center power management portfolio combines:

  • Power semiconductors
  • Gate drivers
  • Digital isolators
  • Auxiliary power solutions
  • Microcontrollers

These technologies support single-phase PSUs up to 12 kW and three-phase PSUs beyond 20 kW. Infineon devices enable benchmark PSU efficiencies of approximately 98%, meet stringent hold-up time requirements, and enable power densities exceeding 100 W/in³. To accelerate development and reduce time-to-market, we provide a comprehensive range of reference designs, helping customers implement high-performance PSU architectures.

As AI workloads become more demanding, uninterrupted operation is critical. Infineon’s data center power solutions include BBUs that provide backup power during outages and grid disturbances, helping maintain continuous operation of AI servers and data center infrastructure.

Our solutions use advanced converter architectures and a partial power conversion concept to maximize efficiency, power density, and output capability. These solutions can be adapted to different battery configurations, enabling reliable and scalable power delivery for high-density AI data centers.

Key benefits include:

  • High-efficiency power conversion
  • Flexible support for different battery configurations
  • Scalable designs for increasing power demands
  • Up to 4x higher power density
  • Support for 12 kW+ power levels

By combining high power density with scalable architectures, Infineon enables compact and efficient BBU designs that support reliable operation of next-generation AI data centers.

IBCs convert high-voltage server PSU outputs into lower voltages required by AI accelerators. As AI workloads drive higher power demands within limited board space, IBCs must deliver exceptional power density, efficiency, and peak-power capability. Wide load variations, with peak loads approaching twice the average power, continue to drive innovation in IBC architectures.

Infineon's data center power solutions portfolio supports a range of regulated and unregulated DC-DC converter topologies and conversion ratios. These solutions have been integrated into 48 V IBC implementations on leading AI accelerator platforms.

Infineon also provides high-voltage IBC reference designs using:

  • CoolGaN™ Transistors 
  • CoolSiC™ MOSFETs
  • EiceDRIVER™ gate driver ICs
  • PSOC™ microcontrollers

Combined with OptiMOS™ high-density dual- and quad-phase power modules, higher IBC conversion ratios help enable vertical power delivery (VPD) architectures and contribute to reduced total cost of ownership (TCO) in AI data centers.

Converting power from the IBC to the ultra-low voltages required by processor cores requires specialized power conversion and control solutions. These functions are essential for traditional data centers and next-generation AI server platforms. 

Infineon's data center power solutions portfolio encompasses comprehensive support for CPUs, FPGAs, top-of-rack switch SoCs, AI accelerator cards/GPUs, and Smart NICs. The portfolio includes dual- and quad-phase power modules, digital power controllers, integrated power stages, and analog and digital integrated point-of-load (PoL) solutions.

These technologies are designed to meet the demanding efficiency, power density, and thermal performance requirements of modern AI servers and data center power management architectures.

As power demands continue to increase across AI GPU platforms, Infineon has introduced its third-generation DC-DC power modules. TDM2454xx OptiMOS™ quad-phase power module delivers up to 280 A and supports true vertical power delivery (VPD). With a power density of 2.0 A/mm² in a compact 10 × 9 × 5 mm package, it helps address the space and performance requirements of next-generation AI server designs.

Infineon's data center power solutions include digital hot-swap controllers with protection and monitoring features such as digital safe operating area (SOA) control, helping protect systems from inrush current and fault conditions.

These devices are optimized for AI servers to allow safe insertion and removal of server blades without shutting down the systems, minimizing downtime and maintaining continuous operation of AI workloads.  

High-precision analog front-end (AFE) functions, including current and voltage analog-to-digital converters (ADCs) and PMBus® telemetry, enable accurate power and energy monitoring at the rack level. This allows OEMs and operators to monitor individual racks remotely, supporting more efficient data center power management, reduced energy consumption, and improved system uptime.

Infineon's XDP™ digital controllers, combined with OptiMOS™ Linear FETs featuring low RDS(on) and strong SOA capability, provide scalable and robust protection solutions. Our portfolio also includes eFuses, which further help simplify power system design, reduce BOM cost, and enable smaller solution footprints.

Documents