CY8CKIT-040T
Active and preferred
RoHS Compliant

CY8CKIT-040T

PSOC™ 4000T Evaluation Kit
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY8CKIT-040T
CY8CKIT-040T
ea.


Product details

  • Applications
    Refrigerator
  • Bluetooth Standard
    N/A
  • CapSense
    Button, proximity sensor, Touchpad
  • Core
    Arm Cortex-M0+
  • Device
    CY8C4046LQI-T452
  • External memory
    None
  • Family
    PSOC™ 4000T Microcontroller
  • Go-wider-Board
    Yes
  • GPIOs/Shield Compatibility
    None
  • Hardware Compatibility
    N/A
  • Programmer/Debugger
    KitProg3
  • Sensors
    Capacitive Sensor
  • Software Support
    ModusToolbox
  • WiFi Standard
    N/A

OPN
CY8CKIT-040T
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
IN
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
IN
ea.
in stock
The CY8CKIT-040T evaluation kit demonstrates PSOC™ 4000T capabilities, including best-in-class sensitivity, ultra-low-power (6 μA), and superior liquid tolerance, ideal for battery-operated and wearable devices. The kit can be dipped into liquids up to the immersible line or sprayed with liquid droplets without reporting any false touches. A touchpad with a proximity sensor emulates a wearable screen with a bezel around it.

Features

  • A PSOC™ 4000T device
  • A capacitive button
  • A capacitive proximity sensor
  • A capacitive touchpad
  • User LEDs ( RGB & single-color LEDs)
  • KitProg3: onboard programmer/debugger

Benefits

  • Liquid tolerance
  • Finger tracking
  • Proximity sensing
  • Low power consumption
Documents

Design resources

Diagrams

cy8ckit-040t-back
cy8ckit-040t-back
cy8ckit-040t-back
cy8ckit-040t-kit-contents

Developer community