CYW920829M2EVK-02
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Bluetooth StandardBLE 5.4
-
Board TypeEvaluation Kit
-
CapSenseNo
-
CoreARM Cortex-M33
-
External memory8-Mbit Serial Flash (optional add-on)
-
FamilyAIROC™ CYW20829 Bluetooth® LE System on Chip
-
GPIOs/Shield CompatibilityArduino Uno
-
MCUAIROC™ CYW20829
-
On-Board PeripheralsAnalog mic, RGB LED, six-axis IMU, user programmable buttons (2) and LEDs (2), thermistor
-
Programmer/DebuggerOnboard KitProg
-
Programming/BridgingUSB-UART (Micro-USB)
-
ProtocolBluetooth® LE 5.4
-
RAM256 KByte, 96 KByte
-
RF Connectorsu.FL connector and 2.4 GHz PCB antenna
-
SensorsAmbient Light,Analog MIC,Six-axis IMU,Thermistor
-
Software SupportModusToolbox
-
Voltage Support1.8 V, 3.3 V, coin cell
-
WiFi StandardN/A
| Recommended | ||
|
OPN
|
CYW920829M2EVK-02 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
IN
|
|
| Country of Diffusion (CoD) |
IN
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
IN
|
| Country of Diffusion (CoD) |
IN
|
Features
- Standard Arduino headers support
- Supports 3.3 V, coin-cell 3 V, and 1.8 V
- Customizable/Programmable user buttons
- Onboard micro-USB connector
- Six-axis Inertial Measurement Unit
- Thermistor
- Mic
- Support for Infineon’s AIROCTM BTSTACK
- Support for ModusToolbox™ software
- Code examples from the Infineon GitHub
Benefits
- Support fast time-to-market
- Support a wide spectrum of applications
- EU CRA Class I (targeted)
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Design resources
Videos