The PSOC™ Edge E84 AI Kit (KIT_PSE84_AI) is designed for rapid prototyping of ML/Al-powered applications. It features the PSOC™ Edge E84 series MCU and a multitude of on-board multimedia, Machine Learning (ML), and connectivity features.

The PSOC™ Edge E84 AI kit is pre-programmed with two demos:

Voice Assistant: The PDM mic on-board is used to detect wake words and commands that will control an LED.

Gesture Detection: the on-board radar sensor is used to detect different gestures like Push and Swipe Right/ Left/ Up /Down.

PSOC™ Edge E84 AI Kit out of box experience video

KIT_PSE84_AI Details

The PSOC™ Edge E84 AI Kit has the following features:
 
  • PSOC™ Edge E84 MCU – PSE846GPS2DBZC4
  • AIROC™ CYW55513IUBGT based Wi-Fi & Bluetooth® combo Murata Type 2FY (LBEE5HY2FY) connectivity module
  • 512 Mbit Quad-SPI NOR Flash and 128 Mbit Octal-SPI HYPERRAM™
  • Raspberry Pi compatible MIPI-DSI displays
  • USB-C connectors
  • USB2.0 Camera module
  • Audio interfaces for analog and digital
  • Two analog microphones and two PDM microphones
  • KitProg3 onboard SWD programmer/debugger
  • JTAG/SWD debug headers
  • I/O expansion headers
  • 6-axis accelerometer and gyroscope IMU and 3-axis magnetometer
  • Sensors: barometric pressure sensor, humidity sensor, RADAR sensor
  • The MCU power domain and peripheral power domain
  • Supports following operating voltages - 1.8V and 3.3V
  • User LEDs and user button 
PSOC4 Multi Sense

PSOC™ Edge E84 Al Evaluation Kit includes:

  • PSOC™ Edge E84 Al Evaluation Board
  • USB2.0 Camera module
  • Quick start guide
psoc edge e84 ai kit
psoc edge e84 ai kit

Note: Position 20 is not populated by default.

This evaluation kit helps accelerate time-to-market by enabling ML/Al-powered application designs, built on a robust ecosystem, comprehensive documentation, and full use of Infineon's ModusToolbox™ software, including its DEEPCRAFT™ AI Suite integration. 

ModusToolbox Software

There are various Code Examples to evaluate the PSOC™ Edge E84 AI kit, which familiarizes you with PSOC™ Edge E84 MCU and helps you creates your own design. These examples can be accessed through ModusToolbox™ Project Creator tool.

DEEPCRAFT™ AI Suite

DEEPCRAFT™ AI Suite is a development platform for machine learning on edge devices. This platform will enable you to bring AI into various embedded applications, enhancing functionalities, control, energy efficiency, and privacy. With DEEPCRAFT™ AI, you can benefit from a faster time to market, serving a wide range of applications for global customers.

The PSOC™ Edge E84 AI Kit has the following features:
 
  • PSOC™ Edge E84 MCU – PSE846GPS2DBZC4
  • AIROC™ CYW55513IUBGT based Wi-Fi & Bluetooth® combo Murata Type 2FY (LBEE5HY2FY) connectivity module
  • 512 Mbit Quad-SPI NOR Flash and 128 Mbit Octal-SPI HYPERRAM™
  • Raspberry Pi compatible MIPI-DSI displays
  • USB-C connectors
  • USB2.0 Camera module
  • Audio interfaces for analog and digital
  • Two analog microphones and two PDM microphones
  • KitProg3 onboard SWD programmer/debugger
  • JTAG/SWD debug headers
  • I/O expansion headers
  • 6-axis accelerometer and gyroscope IMU and 3-axis magnetometer
  • Sensors: barometric pressure sensor, humidity sensor, RADAR sensor
  • The MCU power domain and peripheral power domain
  • Supports following operating voltages - 1.8V and 3.3V
  • User LEDs and user button 
PSOC4 Multi Sense

PSOC™ Edge E84 Al Evaluation Kit includes:

  • PSOC™ Edge E84 Al Evaluation Board
  • USB2.0 Camera module
  • Quick start guide
psoc edge e84 ai kit
psoc edge e84 ai kit

Note: Position 20 is not populated by default.

This evaluation kit helps accelerate time-to-market by enabling ML/Al-powered application designs, built on a robust ecosystem, comprehensive documentation, and full use of Infineon's ModusToolbox™ software, including its DEEPCRAFT™ AI Suite integration. 

ModusToolbox Software

There are various Code Examples to evaluate the PSOC™ Edge E84 AI kit, which familiarizes you with PSOC™ Edge E84 MCU and helps you creates your own design. These examples can be accessed through ModusToolbox™ Project Creator tool.

DEEPCRAFT™ AI Suite

DEEPCRAFT™ AI Suite is a development platform for machine learning on edge devices. This platform will enable you to bring AI into various embedded applications, enhancing functionalities, control, energy efficiency, and privacy. With DEEPCRAFT™ AI, you can benefit from a faster time to market, serving a wide range of applications for global customers.

Order and discover collateral, documents, design support resources, etc