CYPT1645KV18-250GCMB
Active and preferred

CYPT1645KV18-250GCMB

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CYPT1645KV18-250GCMB
CYPT1645KV18-250GCMB


Product details

  • Architecture
    QDR-II+, ODT
  • Bank Switching
    N
  • Burst Length (Words)
    4
  • Data Width
    x 36
  • Density
    144 MBit
  • Device weight
    6152.8 mg
  • ECC
    N
  • Family
    QDR-II+
  • Frequency
    250 MHz
  • Interfaces
    Parallel
  • Lead Ball Finish
    Sn/Pb
  • On-Die Termination
    N
  • Operating Temperature range
    -55 °C to 125 °C
  • Operating Voltage range
    1.7 V to 1.9 V
  • Organization (X x Y)
    4Mb x 36
  • Peak Reflow Temp
    220 °C
  • Planned to be available until at least
    2033
  • Qualification
    Military
  • Read Latency (Cycles)
    2
  • Real Time Clock
    N
  • Watchdog
    N

OPN
CYPT1645KV18-250GCMB
Product Status active and preferred
Infineon Package
Package Name CCGA-165 (001-58969)
Packing Size 1
Packing Type CONTAINER
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Est. Longevity Date 2033
Launch Date 03/2022
Country of Assembly (CoA)
US
Country of Diffusion (CoD)
TW

Product Status
Active
Infineon Package
Package Name CCGA-165 (001-58969)
Packing Size 1
Packing Type CONTAINER
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2033
Launch Date 03/2022
Country of Assembly (CoA)
US
Country of Diffusion (CoD)
TW
Infineon’s 144Mb Quad Data Rate (QDR®)-II+, CYRS164x and CYRS264x series, are high performance, synchronous pipelined SRAMs designed with Infineon’s RADSTOP™ technology. The 144Mb QDR®-II+ memories are available in x18/x36 and two-word/four-word data bus configurations, and optional on-die termination (ODT). Our QDR®-II+ provides low latency and random memory access capability ideal for high speed cache applications.

Features

  • 144Mb density,4Mx36 four-word burst mode
  • 250MHz > freq. / 36 Gbps throughput
  • Two independent unidirectional data port
  • Double Data Rate (DDR) port
  • Output impedance matching input
  • Memory core bit-interleaving
  • 1.7 V to 1.9 V operating voltage range
  • –55°C to +125°C military temp. grade
  • 165-ball ceramic CGA (CCGA)
  • Flight devices, order 5962R1821504VXF

Applications

Documents

Design resources

Developer community