CCGA-165 (001-58969)

C-CGA-165-800

Package details

  • Package Material
    C
  • Package Family
    C-CGA
  • Terminals
    165
  • Variant
    800
  • Exposed Paddle
    No
  • Body Length (mm)
    24.994
  • Body Width (mm)
    20.98
  • Min. Terminal Pitch (mm)
    1.27
Infineon offers column grid array (CGA) packages. Legacy designation may be ceramic column grid array (CCGA). They feature non-collapsible solder columns for surface mount soldering on printed circuit boards (PCB). The column grid array connection design allows for board mounting using surface mount technology (SMT). Typical products are memories like synchronous SRAM.

Image Gallery

C-CGA-165-800_Package Outline
Image of the package outline - C-CGA-165-800
C-CGA-165-800_Package Outline
Documents and drawings