CYPT1542AV18-250GCMB
Active and preferred

CYPT1542AV18-250GCMB

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CYPT1542AV18-250GCMB
CYPT1542AV18-250GCMB


Product details

  • Architecture
    QDR-II+
  • Bank Switching
    N
  • Burst Length (Words)
    2
  • Data Width
    x 18
  • Density
    72 MBit
  • Device weight
    6152.8 mg
  • ECC
    N
  • Family
    QDR-II+
  • Frequency
    250 MHz
  • Interfaces
    Parallel
  • Lead Ball Finish
    Sn/Pb
  • On-Die Termination
    N
  • Operating Temperature range
    -55 °C to 125 °C
  • Operating Voltage range
    1.7 V to 1.9 V
  • Organization (X x Y)
    4Mb x 18
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    2033
  • Qualification
    Military
  • Read Latency (Cycles)
    2

OPN
CYPT1542AV18-250GCMB
Product Status active and preferred
Infineon Package
Package Name CCGA-165 (001-58969)
Packing Size 1
Packing Type CONTAINER
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Est. Longevity Date 2033
Launch Date 03/2022
Country of Assembly (CoA)
US
Country of Diffusion (CoD)
US

Product Status
Active
Infineon Package
Package Name CCGA-165 (001-58969)
Packing Size 1
Packing Type CONTAINER
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2033
Launch Date 03/2022
Country of Assembly (CoA)
US
Country of Diffusion (CoD)
US
Infineon’s 72Mb Quad Data Rate (QDR®)-II+, CYRS154x series, are high performance, synchronous pipelined SRAMs designed with Infineon’s RADSTOP™ technology.  The 72Mb QDR®-II+ memories are available in x18/x36 and two-word/four-word data bus configurations, and provides low latency and random memory access capability for high speed cache applications.Infineon’s radiation hardened memories are QML-V certified, meeting the reliability and lifecycle demands of extreme environments. Our RADSTOPTM memory solutions enhance overall system computing limits while providing Size, Weight, and Power (SWaP) benefits and greater design flexibility.Infineon’s state-of-the art RADSTOP™ technology is radiation hardened through proprietary design and process hardening techniques.

Features

  • 72Mb density, 4M x18 two-word burst mode
  • 250MHz > freq. / 36 Gbps throughput
  • Two independent unidirectional data port
  • Double Data Rate (DDR) port
  • Output impedance matching I/P
  • Memory core toeliminate multi-bit errors
  • 1.5 V to 1.8 V HSTL I/O signal standards
  • 1.7 V to 1.9 V operating V R
  • –55°C to +125°C military temp. grade
  • 165-ball ceramic CGA (CCGA)
  • PROTOTYPE
  • Flight devices,QML-V part5962F1120101VXA

Applications

Documents

Design resources

Developer community