REF-6KWHERIC
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeReference Board
-
FamilyMOSFET
-
Frequency max50 kHz
-
Go-wider-BoardNo
-
Halogen-freeYes
-
Input TypeDC
-
InterfacesWR-BHD Male Box Header, 2.00 mm Pitch, 50
-
Output Current min26 A
-
Output Voltage min230 V
-
Pout max6 kW
-
QualificationIndustrial
-
Supply Voltage range380 V to 510 V
-
Target ApplicationSolar
-
TopologyHERIC
| Recommended | ||
|
OPN
|
REF6KWHERICTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | -- | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | N/A | |
| Moisture Packing | DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Uses HERIC topology
- Thermal protection
- Large heat sink for passive cooling
- Over current protection
- Over voltage protection
Benefits
- High efficiency (98% at full load)
- Optimized thermal management
- No external cooling needed
List of Components:
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.