1ED3240MC12H
Active and preferred
RoHS Compliant
Lead-free

1ED3240MC12H

10 A, 5.7 kV (rms) single-channel isolated gate driver with two-level slew-rate control, UL 1577 & VDE 0884-11 certified
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

1ED3240MC12H
1ED3240MC12H
ea.


Product details

  • Channels
    1
  • Configuration
    High-side
  • Input Vcc range
    3.1 V to 17 V
  • Isolation Type
    Galvanic isolation - Reinforced
  • Output Current (Sink)
    10 A
  • Output Current (Source)
    10 A
  • Package
    PG-DSO-8
  • PDout
    625 mW
  • Product Name
    1ED3240MC12H
  • Qualification
    Industrial
  • RDSON_H(max)
    0.74 Ω
  • RDSON_H(typ)
    0.46 Ω
  • RDSON_L (max)
    0.65 Ω
  • RDSON_L(typ)
    0.37 Ω
  • RthJA
    104 K/W
  • Turn Off Propagation Delay
    110 ns
  • Turn On Propagation Delay
    110 ns
  • VBS UVLO (Off)
    10.4 V
  • VBS UVLO (On)
    12.5 V
  • VCC UVLO (Off)
    2.5 V
  • VCC UVLO (On)
    3.1 V
  • Voltage Class
    2300 V

OPN
1ED3240MC12HXUMA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
ID
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
ID
Country of Diffusion (CoD)
DE
ea.
in stock
EiceDRIVER™ Compact single-channel isolated gate driver with two-level slew-rate control and 10 A typical sinking and sourcing peak output current in DSO-8 wide-body package with large creepage distance for IGBTs, MOSFETs and SiC MOSFETs.It offers two separate outputs with 10 A typical peak output current to control two independent gate resistances for both turn-on and turn-off thus enabling two-level slew-rate control.

Features

  • Single channel isolated gate driver
  • 2-level slew-rate control (2L-SRC)
  • For up to 2300 V Si & SiC switches
  • 2300 V funct. offset volt. capable
  • Galv. isolated coreless transformer
  • 10 A typ sink & source peak output
  • 40 V absolute max. output voltage
  • Max. 110 ns propagation delay
  • High CMTI >200 kV/μs
  • Short-circuit clamping
  • Active shutdown
  • DSO-8 300 mil wide-body package

Benefits

  • Integrated filters
  • Tight IC-to-IC turn on propagation delay
  • Improved tolerance robustness
  • 1ns output propagation delay matching
  • Superior slew-rate control functionality
  • Precise threshold and timings
  • Enable superior application safety
  • High isolation capability
  • For 1700 V Drives inverter applications
Documents

Design resources

Developer community