Automotive switched-mode power supply (SMPS)
Infineon Technology provides DC-DC controllers for automotive power supply applications:
- OPTIREG™ Switchers: Our standalone switching regulators and controllers are designed to support harsh automotive environment and applications with higher microcontroller demand and many digital loads, such as ADAS, Telematics, Gateway, Display, and Cluster, but also fitting in traditional body applications where high efficiency and solution size is important
- LITIX™ Power and LITIX™ Power Flex: Our boost and buck-boost control ICs are proven and robust solutions for many years for compact and efficient DC-DC converters. LITIX™ Power is a family of standard DC-DC controllers, and LITIX™ Power Flex controllers are including an SPI interface.
S6BP20x: Our buck-boost converters for automotive applications such as Body Control modules, Instrument Clusters, and ADAS. They have low standby current and built-in switching transistors, output voltage setting resistors, phase compensation circuits, and fixed output voltages (3.3-5V)
Infineon also offers the right MOSFETs for power supplies:
- Cutting edge OptiMOS™ 6 technology MOSFETs offer the right fit for wide RDSonranges in all standard leadless 3x3 S3O8, 5x6 SSO8, 7x8 sTOLL packages as well as innovative solutions like the SSO8 Half Bridge. The combination with the OptiMOS™ T2 5x6 DualSSO8 portfolio enables to find the perfect MOSFET for your application. For 24V or 48V board nets please also consider our comprehensive 60V, 80V, and 100V portfolios.
Please also see our application pages for specific applications like electric drive trains, USB charging, wireless in-car charging.
Further information:
- For multiple outputs: OPTIREG™ Power Management ICs
- For lower power levels: OPTIREG™ Linear Voltage Regulators
- For integrated transceivers: OPTIREG™ System Basis Chips.
You want to design a configurable power supply?
Our LITIX™ Power Flex family has an SPI interface that allows to change output voltages and protections thresholds during operation.
Do you need a synchronous buck-boost controller in order to reach high power and high efficiency?
The 4-switch buck-boost topology is one of the most efficient topologies and can be controlled by TLD519x or TLD5542-1QV. Study TLD55442-1QV with the evaluation board TLD5542-1HIPOW at 300W without heatsink or up to 400W with a heatsink.
Did you know that you can also build a battery charger with a microcontroller and TLD5542-1QV?
See our Arduino shield where you can evaluate the TLD5542-1QV as a battery charger.
Do you look for highly-integrated and robust buck-boost solution?
S6BP20x enables a stable power supply under battery voltage fluctuations with built-in switching transistors.
Design resources
Explore our cutting-edge boards & designs
Shorten design time with our development tools
Join our empowering community
Share in WeChat
Scan the QR code with your WeChat App to share this page.
- Understand how the 4-switch buck-boost DC-DC promotes efficiency in LED and other voltage supply applications
- Outline the main characteristics of the TLD5191ES and its target applications.