TLD5542-1HIPOW_EVAL
Active and preferred

TLD5542-1HIPOW_EVAL

TLD5542-1HIPOW_EVAL 4-switch synchronous buck-boost regulator 300W
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TLD5542-1HIPOW_EVAL
TLD5542-1HIPOW_EVAL
ea.


Product details

  • Board Type
    Evaluation Board
  • Family
    LITIX™ Power Flex
  • Go-wider-Board
    Yes
  • Input Type
    DC
  • Iout range
    0 A to 25 A
  • Output Current min
    0 A
  • Output Current
    25 A
  • Output Voltage range
    2 V to 24 V, 5 V to 24 V
  • Qualification
    Automotive
  • Topology
    Buck, Boost

OPN
TLD55421HIPOWEVALTOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Country of Assembly (CoA)
DE
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
DE
Country of Diffusion (CoD)
DE
ea.
in stock
TLD5542-1HIPOW_EVAL board is a 4-switch synchronous buck-boost regulator that demonstrates the high power capability of the TLD5542-1.The output is adjustable from 5 V to 24 V and the maximum output current is 25 A for up to 300 W power delivery without heatsink.

Features

  • Switch synchronous buck-boost regulator
  • output is adjustable from 5 V to 24V&25A
  • 300W power delivery without heatsink
  • Can be configured as current regulator

Benefits

  • Compact hi power design
  • Efficiency up to 98%
  • 300W output power without heatsink

Applications

Documents

Design resources

Developer community