Infineon introduces HybridPACK™ HD power module for electric truck drivetrains, enabling high reliability and long lifetime

Technology news

Nov 18, 2026

Munich, Germany – 18 November 2026 – Demand for electric commercial vehicles continues to grow, driven by sustainability goals, regulatory requirements and government incentives. At the same time, vehicle manufacturers are facing increasingly stringent performance and reliability demands, including harsh vibration environments, intense power cycling and operating lifetimes exceeding 80,000 hours. Infineon Technologies AG (FSE: IFX / OTCQX: IFNNY) addresses these challenges with the introduction of HybridPACK™ HD, a dedicated power module for drivetrain inverters in electric commercial vehicles. The module combines the reliability and performance required for next-generation drivetrain systems. It extends Infineon’s existing HybridPACK portfolio to meet the requirements of heavy-duty applications, ranging from long-haul transport to city distribution including electric buses and coaches. 

The HybridPACK HD delivers an output RMS current of 500 A to up to 1,200 A and is designed to meet lifetime requirements of more than 1.2 million kilometers. Based on Infineon’s .XT interconnection technology, which supports high reliability and long service life, as well as CoolSiC™ MOSFETs 1400 V, HybridPACK HD enables compact inverter designs without the need to parallel multiple power modules. Optimized for silicon carbide (SiC) performance, the module features a low-inductance design and efficient thermal management to support high-current switching. Advanced cooling and system integration capabilities, including direct liquid cooling, further enhance robustness in demanding heavy-duty applications. These features contribute to a reduced total cost of ownership for manufacturers and fleet operators. In addition, the HybridPACK HD supports battery voltages of up to 1,500 V DC, supporting future megawatt charging without the need for a redesign, and helping to prepare future vehicle platforms for high-voltage architectures and faster charging capabilities. 

Availability

The HybridPACK HD (FF01MR14A60MA2XT) is now available. More information is available at https://www.infineon.com/part/FF01MR14A60MA2XT.

Infineon Technologies AG is a global semiconductor leader in automotive, edge systems and power systems. Infineon drives decarbonization and digitalization with its products and solutions. The company had around 58,100 employees worldwide (end of September 2026) and generated revenue of about €16.4 billion in the 2026 fiscal year (ending 30 September). Infineon is listed on the Frankfurt Stock Exchange (ticker symbol: IFX) and in the USA on the OTCQX International over-the-counter market (ticker symbol: IFNNY).

Press Photos

HybridPACK™ HD

HybridPACK™ HD

HybridPACK™ HD is a dedicated power module for drivetrain inverters in electric commercial vehicles.

JPEG

1500x1104 px

Download

Information Number : ((INFO NUMBER))

avatar

Veronika Seifried

Spokesperson Power Systems Division (PS)

+49 89 234 61662

Send email