- Complete system solutions for smart TVs
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
- FPGAs in datacenter applications
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
- Complete system solutions for smart TVs
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
Nov 17, 2026
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
Nov 17, 2026
Business & Financial Press
Nov 11, 2026
Quarterly Report
Nov 10, 2026
Business & Financial Press
Nov 09, 2026
Infineon introduces power distribution board reference design to simplify evaluation of 800 V AI power systems
Infineon introduces power distribution board reference design to simplify evaluation of 800 V AI power systems
Technology news
Munich, Germany – 27 October 2026 – Infineon Technologies AG (FSE: IFX / OTCQX: IFNNY) is introducing its High-Voltage Power Distribution Board (HV PDB), a complete reference design for next-generation power supply architectures in AI data centers. The reference board allows customers to evaluate ±400 V and 800 V power distribution systems and accelerate their deployment. As a system-level platform, the HV PDB integrates high-voltage protection, intermediate bus conversion, power regulation and telemetry management onto a single board. This enables designers to reduce development complexity and time-to-market while gaining valuable insights into system efficiency, protection behavior and power orchestration. The platform is designed for high-voltage power supply architectures in AI server racks.
With a footprint of 480 × 125 mm², the HV PDB supports both ±400 V and 800 V distribution architectures and delivers an output power of up to 12 kW. It includes input fuses, a dual hot-swap module, EMI filtering, two 6 kW high-voltage IBC modules (±400 V to 50 V) and two regulated 2.5 kW IBC modules (48 V to 12 V). The dual hot-swap module supports up to 32 kW and provides safe startup, fault isolation, telemetry monitoring and system protection. Fully gallium nitride (GaN)-based HV IBC modules achieve a peak efficiency of up to 98.5 percent, followed by regulated 12 V conversion stages. The dedicated MCU board manager based on the PSOC™ 3 handles telemetry, system monitoring and intelligent energy management. In addition, the platform combines Infineon’s silicon, silicon carbide (SiC), and GaN technologies in a complete high-voltage power conversion solution for next-generation AI servers and data centers.
The HV PDB also serves as a flexible evaluation platform, allowing developers to operate the entire power chain or isolate individual stages for architectural studies. Telemetry and PMBus connectivity enable system-level monitoring and coordination, while a PSOC evaluation board interface allows developers to implement custom firmware. Alternative IBC modules, EMI filter configurations and power management approaches can also be evaluated. This modular approach provides insights into the startup sequence, fault behavior and overall system performance. The HV PDB is designed to accommodate industry-standard half-brick HV IBC and quarter-brick MV IBC power converter modules with standardized pinouts, providing customers with the flexibility to use alternative, drop-in compatible solutions according to their specific system requirements.
Availability
Infineon’s high-voltage power distribution board will be available in November 2026 and showcased at electronica 2026 in Munich from November 10 to 13 (hall C3, booth 502).
More information is available at http://www.infineon.com/ibc.
Infineon Technologies AG is a global semiconductor leader in power systems and IoT. Infineon drives decarbonization and digitalization with its products and solutions. The Company had around 57,000 employees worldwide (end of September 2025) and generated revenue of about €14.7 billion in the 2025 fiscal year (ending 30 September). Infineon is listed on the Frankfurt Stock Exchange (ticker symbol: IFX) and in the USA on the OTCQX International over-the-counter market (ticker symbol: IFNNY).
Press Photos
With a footprint of 480 × 125 mm², the Infineon HV PDB supports both ±400 V and 800 V distribution architectures and delivers an output power of up to 12 kW
JPEG
2126x582 px
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Information Number : inftn202610-015