Overview
Our PROFET™ Industrial switches offer robust and reliable high-voltage solutions for industrial applications. They can switch all types of resistive, inductive and capacitive loads, as well as higher inductive loads and drive relays smoothly. Our switches are perfect for replacing electromechanical relays, fuses, and discrete circuits.
Key Features
- RDS(on) range 27-1000 mΩ
- Up to 60 V operating voltage
- Up to 8 channels
- Industrial qualified, JEDEC JESD47J
- High energy capability
- Basic self-protection & diagnosis
- Power packages available
- Analog current sense available
- Adj. current limitation available
- Overvoltage lockout available
- High clamping voltage
Applications
Products
About
The well-established high-side switch PROFET™ Industrial products were designed for targeting a variety of industrial applications which include all types of resistive, inductive, and capacitive loads. Due to their outstanding energy robustness, they are perfectly suitable for switching even higher inductive loads and driving relays. Their main application areas include high-voltage applications (VBAT up to 58 V), high-speed PWM applications (up to 1 kHz) and they are most notably capable of switching higher inductances smoothly. PROFET™ Industrial can be applied to drive any kind of sensor units, Indicators, displays, LEDs, relays, valves and magnetic actuators, or replace electromechanical relays, fuses, and discrete circuits.
- Right fit for digital output switches, motor or robot control, protected switching of decentralized loads like sensors or auxiliary supply
- Suitable for all types of complex loads including high inductances (high EAS)
- Outstanding robustness and reliability as required by industrial mission profiles
- Thermally optimized products with low RDS(ON) to deal with the high ambient temperatures and limited or even no cooling
- Diagnosis and protection for safe system operation
- Small and compact design for higher Integration and applications with space constraints
- Suitable for all types of complex loads including high inductances (EAS) as PLC manufacturers cannot predict how the end customer will use the digital outputs
- Outstanding robustness and reliability as required by industrial mission profiles
- Thermally optimized products with low RDS(ON) to deal with the high ambient temperatures within I/O modules with limited or even no cooling
- Diagnosis and protection for safe system operation
- Small and compact design for higher integration
- Addressing the I/O modules quasi standard currents 2 A and 0.5 A, but also lower currents as within micro-PLCs
Find information relating to the planned long-term availability of semiconductor products “Longevity” for Automotive Smart Power products.
The well-established high-side switch PROFET™ Industrial products were designed for targeting a variety of industrial applications which include all types of resistive, inductive, and capacitive loads. Due to their outstanding energy robustness, they are perfectly suitable for switching even higher inductive loads and driving relays. Their main application areas include high-voltage applications (VBAT up to 58 V), high-speed PWM applications (up to 1 kHz) and they are most notably capable of switching higher inductances smoothly. PROFET™ Industrial can be applied to drive any kind of sensor units, Indicators, displays, LEDs, relays, valves and magnetic actuators, or replace electromechanical relays, fuses, and discrete circuits.
- Right fit for digital output switches, motor or robot control, protected switching of decentralized loads like sensors or auxiliary supply
- Suitable for all types of complex loads including high inductances (high EAS)
- Outstanding robustness and reliability as required by industrial mission profiles
- Thermally optimized products with low RDS(ON) to deal with the high ambient temperatures and limited or even no cooling
- Diagnosis and protection for safe system operation
- Small and compact design for higher Integration and applications with space constraints
- Suitable for all types of complex loads including high inductances (EAS) as PLC manufacturers cannot predict how the end customer will use the digital outputs
- Outstanding robustness and reliability as required by industrial mission profiles
- Thermally optimized products with low RDS(ON) to deal with the high ambient temperatures within I/O modules with limited or even no cooling
- Diagnosis and protection for safe system operation
- Small and compact design for higher integration
- Addressing the I/O modules quasi standard currents 2 A and 0.5 A, but also lower currents as within micro-PLCs
Find information relating to the planned long-term availability of semiconductor products “Longevity” for Automotive Smart Power products.
Share in WeChat
Scan the QR code with your WeChat App to share this page.