Overview
Infineon‘s Classic PROFET™ 24V is designed for a broad application range from automotive to industrial applications. The products (1-ch, 2-ch, 4-ch, and 8-ch) offer several protection and diagnostic features. High-energy robustness and high-clamping voltages are key characteristics. All kinds of loads from 0.3 A to 25 A nominal load current can be driven. Various packages are available.
Key Features
- RDS(on) range 15-1000 mΩ
- Up to 60 V operating voltage
- Up to 8 channels
- Automotive qualified, AEC-Q100
- High energy capability
- Current limitation
- Basic self-protection & diagnosis
- Analog current sense available
- Power packages available
- High clamping voltage
Applications
Compare families
Products
About
Infineons Classic PROFET™ 24V family are mature products, long time proven in the market. Because of the specific features, the products can not only be used for comfort and saftey functions (Body/ECUs), but also to control vehicle basic functions. Products are used in trucks, busses mainly to drive valves /solenoids and heating devices and can be found also in industrial applications, such as PLC's, robotics, and drives. Available power packages ensures excellent thermal performance. This product family is a complement to Infineon's newer product families, such as PROFET™+ 24V.
Infineon's Classic PROFET™ 24V family offers 1- and 2-ch switches also a couple of 4-ch devices, which provide an attractive channel price and contribute to PCB space savings. Additionally, one unique 8-ch device is available. Overload protection and thermal shutdown protect both, the load and the power switch itself. Thanks to products with high energy capability (> 500 mJ), even big solenoids can be driven. High ohmic products (up to 1000 mOhm) make the portfolio more scalable and avoid overhead costs. Most of the products provide status diagnostic, some products have current sense diagnostic. Several products out of the portfolio are 24 V load dump resistant (58 V/400 ms). All products are qualified according to AEC-Q100. Because of the 24 V capability, all Classic PROFET™ 24V products can also be used for industrial applications or be reused for automotive 12 V.
Infineon's Classic PROFET™ 24V family are mature products, proven for a long time in the market. Because of the specific features, the products can not only be used for comfort and safety functions (Body/ECUs) but also to control vehicle basic functions. Products are used in trucks and buses mainly to drive valves/solenoids and heating devices and can be found also in industrial applications, such as PLCs, robotics, and drives. Available power packages ensure excellent thermal performance. This product family complements the Infineon's newer product families, such as PROFET™ + 24V.
Infineon offers a range of design-in materials, which include application notes, evaluation boards, PCB design data, simulation models and also online simulations. Those materials could be found on the each product page in chapter "Design Support". In addition, we offer a dedicated tool suite for Smart Power Switches and Gate Driver IC's for automotive power distribution.
Infineon Smart Power Switches & Gate Driver Tool Suite supports system architects and hardware designers from the idea to the realization. This suite allows the user to select the right smart power switch or gate driver IC for a specific load using one of the “Finder & Selection” tools. Together with the different “Simulation & Modeling” tools, various application scenarios can be simulated for the respective product. The results can be document in the report tool and verified with the “Configuration” tools plus the corresponding evaluation boards.
Facing a design challenge? The Infineon Developer Community is available 24-7 for you to connect and network with engineers across the globe. Get help from Infineon support engineers, and expert members to solve your design challenges anytime and from anywhere.
Find information relating to the planned long-term availability of semiconductor products “Longevity” for Automotive Smart Power products.
Infineons Classic PROFET™ 24V family are mature products, long time proven in the market. Because of the specific features, the products can not only be used for comfort and saftey functions (Body/ECUs), but also to control vehicle basic functions. Products are used in trucks, busses mainly to drive valves /solenoids and heating devices and can be found also in industrial applications, such as PLC's, robotics, and drives. Available power packages ensures excellent thermal performance. This product family is a complement to Infineon's newer product families, such as PROFET™+ 24V.
Infineon's Classic PROFET™ 24V family offers 1- and 2-ch switches also a couple of 4-ch devices, which provide an attractive channel price and contribute to PCB space savings. Additionally, one unique 8-ch device is available. Overload protection and thermal shutdown protect both, the load and the power switch itself. Thanks to products with high energy capability (> 500 mJ), even big solenoids can be driven. High ohmic products (up to 1000 mOhm) make the portfolio more scalable and avoid overhead costs. Most of the products provide status diagnostic, some products have current sense diagnostic. Several products out of the portfolio are 24 V load dump resistant (58 V/400 ms). All products are qualified according to AEC-Q100. Because of the 24 V capability, all Classic PROFET™ 24V products can also be used for industrial applications or be reused for automotive 12 V.
Infineon's Classic PROFET™ 24V family are mature products, proven for a long time in the market. Because of the specific features, the products can not only be used for comfort and safety functions (Body/ECUs) but also to control vehicle basic functions. Products are used in trucks and buses mainly to drive valves/solenoids and heating devices and can be found also in industrial applications, such as PLCs, robotics, and drives. Available power packages ensure excellent thermal performance. This product family complements the Infineon's newer product families, such as PROFET™ + 24V.
Infineon offers a range of design-in materials, which include application notes, evaluation boards, PCB design data, simulation models and also online simulations. Those materials could be found on the each product page in chapter "Design Support". In addition, we offer a dedicated tool suite for Smart Power Switches and Gate Driver IC's for automotive power distribution.
Infineon Smart Power Switches & Gate Driver Tool Suite supports system architects and hardware designers from the idea to the realization. This suite allows the user to select the right smart power switch or gate driver IC for a specific load using one of the “Finder & Selection” tools. Together with the different “Simulation & Modeling” tools, various application scenarios can be simulated for the respective product. The results can be document in the report tool and verified with the “Configuration” tools plus the corresponding evaluation boards.
Facing a design challenge? The Infineon Developer Community is available 24-7 for you to connect and network with engineers across the globe. Get help from Infineon support engineers, and expert members to solve your design challenges anytime and from anywhere.
Find information relating to the planned long-term availability of semiconductor products “Longevity” for Automotive Smart Power products.
Share in WeChat
Scan the QR code with your WeChat App to share this page.