Overview
Infineon's XC82x-series is an entry-level 8-bit microcontroller family with compact sizes with 2 KB and 4 KB flash peripherals, communication interfaces, fast control loops, multichannel 10-bit ADCs, PWM, safety, and low power modes. The MDU coprocessor enhances 8-bit processing for motor control and lighting. Features like I2C, capacitive touch, and LED matrix extend its use for industrial and home appliances.
Key Features
- 8051 + MDU CPU
- 24 MHz CPU clock frequency
- 2 KB and 4 KB program flash
- 0.128 KB data flash
- 512 byte RAM
- Functional unit for touch
- LED matrix control unit
- 10-bit ADC with high accuracy
- 2.5 V-5.5 V operating voltage
- Two data pointers
- Power saving modes
- 3 ports up to 17 pin as digital I/O
Applications
Products
About
Microcontrollers for low-cost motor control and automation-
XC800 product family of 8-bit microcontrollers provides a scalable portfolio of low-cost devices for various types of motor control and industrial automation:
- Portfolio from 2 KB to 64 KB flash and from 16- to 64-pin package options, qualified up to 125°C operating temperature
- Optimized peripherals and ROM code for field-oriented three-phase motor control (FOC)
- Solutions for AC/DC power factor correction
- MultiCAN technology supporting two CAN nodes with 32 message objects
- Protocol stack for implementation into IO-Link sensor/actuator networks
- For the use in IEC 60730/Class B certified applications
Communication interfaces and fast control loops with multichannel 10-bit ADCs and PWM signal generation are featured, as well as safety, and low-power modes. The MDU coprocessor boosts up standard 8-bit processing performance. This enables more efficient and intelligent designs for motor control, lighting, or other power conversion applications.
With the I2C interface and the integrated capacitive touch control functionality, the XC822 and XC824 expand the feature set of the XC800 family to fit more industrial and home appliance markets.
By registering for My Infineon Collaboration Platform (MyICP), you gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Please follow these steps to get started:
- Register at www.myinfineon.com with your company email address
- Send your access request to AURIX@infineon.com (with your MyInfineon login name)
- You will receive a confirmation explaining how to use your new access
Microcontrollers for low-cost motor control and automation-
XC800 product family of 8-bit microcontrollers provides a scalable portfolio of low-cost devices for various types of motor control and industrial automation:
- Portfolio from 2 KB to 64 KB flash and from 16- to 64-pin package options, qualified up to 125°C operating temperature
- Optimized peripherals and ROM code for field-oriented three-phase motor control (FOC)
- Solutions for AC/DC power factor correction
- MultiCAN technology supporting two CAN nodes with 32 message objects
- Protocol stack for implementation into IO-Link sensor/actuator networks
- For the use in IEC 60730/Class B certified applications
Communication interfaces and fast control loops with multichannel 10-bit ADCs and PWM signal generation are featured, as well as safety, and low-power modes. The MDU coprocessor boosts up standard 8-bit processing performance. This enables more efficient and intelligent designs for motor control, lighting, or other power conversion applications.
With the I2C interface and the integrated capacitive touch control functionality, the XC822 and XC824 expand the feature set of the XC800 family to fit more industrial and home appliance markets.
By registering for My Infineon Collaboration Platform (MyICP), you gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Please follow these steps to get started:
- Register at www.myinfineon.com with your company email address
- Send your access request to AURIX@infineon.com (with your MyInfineon login name)
- You will receive a confirmation explaining how to use your new access
Share in WeChat
Scan the QR code with your WeChat App to share this page.