Overview
Infineon's XC82x-series is the entry-level 8-bit microcontroller family, XC800. It's compact, with 2 KB and 4 KB flash, communication interfaces, low power modes, and more. The MDU coprocessor enhances 8-bit processing for motor control and lighting. Additional features, such as I2C, capacitive touch, and LED matrix, expand XC800 for industrial and home appliance markets.
Key Features
- High-performance XC800 core
- Compatible to standard 8051 core
- 8 KB boot ROM
- 256 byte RAM
- Plus 64 byte monitor RAM
- 256 byte XRAM
- 4 KB and 8 KB program code flash
- On-chip OSC for clock generation
- Power saving modes
- Watchdog timer (WDT)
- Up to 25 pins as digital I/O
- 4 high-current I/O, 2 high-sink I/O
Applications
Products
About
Microcontrollers for low-cost motor control and automation:
XC800 product family of 8-bit microcontrollers provides a scalable portfolio of low-cost devices for various types of motor control and industrial automation:
- Portfolio from 2 KB to 64 KB flash and from 16- to 64-pin package options, qualified up to 125°C operating temperature
- Optimized peripherals and ROM code for field-oriented three-phase motor control (FOC)
- Solutions for AC/DC power factor correction
- MultiCAN technology supporting two CAN nodes with 32 message objects
- Protocol stack for implementation into IO-Link sensor/actuator networks
- For the use in IEC 60730/Class B certified applications
The XC83x features a great number of enhancements to enable new application technologies through its highly integrated on-chip components, such as an on-chip oscillator or an integrated voltage regulator, allowing a range of voltage supply of 2.5 V to 5.5 V. In addition, the XC83x is equipped with embedded flash memory to offer high flexibility in development and ramp-up. The XC83x memory protection strategy features read-out protection of user intellectual property (IP).
The multi-bank flash architecture supports in-application programming (IAP), allowing user programs to run from one bank, while programming or erasing another bank.
In-system programming (ISP) is available through the boot ROM-based boot-loader (BSL), enabling convenient programming and erasing of the embedded flash via an external host (for example, personal computer).
By registering for My Infineon Collaboration Platform (MyICP), you gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Please follow these steps to get started:
- Register at www.myinfineon.com with your company email address
- Send your access request to AURIX@infineon.com (with your MyInfineon login name)
- You will receive a confirmation explaining how to use your new access
Microcontrollers for low-cost motor control and automation:
XC800 product family of 8-bit microcontrollers provides a scalable portfolio of low-cost devices for various types of motor control and industrial automation:
- Portfolio from 2 KB to 64 KB flash and from 16- to 64-pin package options, qualified up to 125°C operating temperature
- Optimized peripherals and ROM code for field-oriented three-phase motor control (FOC)
- Solutions for AC/DC power factor correction
- MultiCAN technology supporting two CAN nodes with 32 message objects
- Protocol stack for implementation into IO-Link sensor/actuator networks
- For the use in IEC 60730/Class B certified applications
The XC83x features a great number of enhancements to enable new application technologies through its highly integrated on-chip components, such as an on-chip oscillator or an integrated voltage regulator, allowing a range of voltage supply of 2.5 V to 5.5 V. In addition, the XC83x is equipped with embedded flash memory to offer high flexibility in development and ramp-up. The XC83x memory protection strategy features read-out protection of user intellectual property (IP).
The multi-bank flash architecture supports in-application programming (IAP), allowing user programs to run from one bank, while programming or erasing another bank.
In-system programming (ISP) is available through the boot ROM-based boot-loader (BSL), enabling convenient programming and erasing of the embedded flash via an external host (for example, personal computer).
By registering for My Infineon Collaboration Platform (MyICP), you gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Please follow these steps to get started:
- Register at www.myinfineon.com with your company email address
- Send your access request to AURIX@infineon.com (with your MyInfineon login name)
- You will receive a confirmation explaining how to use your new access
Share in WeChat
Scan the QR code with your WeChat App to share this page.