Overview
The XC88x-series expands Infineon’s 8-bit XC800 MCU family to provide more scalable performance and up to 32 KB flash memory for cost-sensitive industrial applications. Operating at up to 24 MHz and equipped with a 16-bit vector computer, XC886/XC888 MCUs offer 16-bit performance at 8-bit costs.
Key Features
- Dedicated for motor control
- 24 MHz CPU clock frequency
- 24 KB or 32 KB program flash
- Up to 8 KB data flash
- 1.7 KB of RAM
- 4 PWM channels
- 10-bit ADC (8 channels)
- Two CAN nodes
- Up to 48 digital I/O lines
- Operating voltage: 3.0 V - 5.0 V
- Packages: PG-TQFP-48, PG-TQFP-64
- 16-bit vector computer (MDU+CORDIC)
Applications
Products
About
The XC886/888LM enhances the XC800 family of 8-bit MCUs with a new member providing advanced motor drive capability by combining up to 32 KB of embedded flash with a powerful capture/compare unit (CCU6) for flexible PWM generation and the new multiplication/division unit (MDU) for fast mathematical computations.
Additional key features include support for LIN, a highly accurate 10-bit ADC with fast conversion speed, and a CORDIC unit.
The flexibility offered by the XC886/888LM embedded flash products is also expanded to include a family of compatible ROM versions for further cost-saving potential in high-volume production.
The XC886/888LM family offers an optimized fit for a wide range of motor control applications including automotive bodies, industrial motor control, and consumer drives.
By registering for My Infineon Collaboration Platform (MyICP), you gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Please follow these steps to get started:
- Register at www.myinfineon.com with your company email address
- Send your access request to AURIX@infineon.com (with your MyInfineon login name)
- You will receive a confirmation explaining how to use your new access
The XC886/888LM enhances the XC800 family of 8-bit MCUs with a new member providing advanced motor drive capability by combining up to 32 KB of embedded flash with a powerful capture/compare unit (CCU6) for flexible PWM generation and the new multiplication/division unit (MDU) for fast mathematical computations.
Additional key features include support for LIN, a highly accurate 10-bit ADC with fast conversion speed, and a CORDIC unit.
The flexibility offered by the XC886/888LM embedded flash products is also expanded to include a family of compatible ROM versions for further cost-saving potential in high-volume production.
The XC886/888LM family offers an optimized fit for a wide range of motor control applications including automotive bodies, industrial motor control, and consumer drives.
By registering for My Infineon Collaboration Platform (MyICP), you gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Please follow these steps to get started:
- Register at www.myinfineon.com with your company email address
- Send your access request to AURIX@infineon.com (with your MyInfineon login name)
- You will receive a confirmation explaining how to use your new access
Share in WeChat
Scan the QR code with your WeChat App to share this page.