PSOC™ Automotive 4700S Plus
Scalable and reconfigurable platform architecture for a family of programmable embedded system controllers with an Arm® Cortex®-M0 CPU
-
On this page
Overview
The PSOC™ Automotive 4700S Plus product family is the industry’s first microcontroller with a single chip with inductive and capacitive sensing technology. The inductive sensing technology enables the sensing of metal objects and the industry's leading capacitive sensing (CAPSENSE™) technology enables the sensing of non-metallic objects.
Key Features
- AEC-Q100 qualified
- 48 MHz Arm® Cortex®-M0+ CPU
- Up to 64 KB of flash
- Up to 8 KB of SRAM
- 8-channel DMA engine
- Operating Voltage: 1.71 V - 5.5 V
- Best-in-class capacitive sensing
- Supports upto 4 inductive sense ch.
- Detects metal deflection < 190nm
- LCD drive capability on GPIO
- Package: 40-pin QFN
- Temp. S-Grade: -40°C to +105°C
Applications
Compare families
Products
About
PSOC™ Automotive 4700S Plus family is based on a 48 MHz Arm® Cortex®-M0+ CPU, offering exceptional processing power for your automotive applications. With single-cycle multiply instructions, algorithms run faster and more efficiently than ever before. Flash goes up to 128 KB, complete with the read accelerator technology. This allows for lightning-fast access to program code, ensuring responsive and reliable performance. Incorporating up to 8 KB of SRAM, the PSOC™ Automotive 4700S Plus microcontroller family supports advanced capacitive and inductive sensing applications. This feature enables precise touch and proximity sensing, enhancing user interfaces and controls in your automotive designs.
This device supports a low-cost and robust Oscillator based inductive sensing, which
integrates seamlessly with existing user interfaces and is used to detect the presence of metallic or conductive
objects. The Oscillator based inductive sensing provides best-in-class signal-to-noise ratio (SNR), Higher
operating frequency, better sensitivity and Parallel scanning.
PSOC™ Automotive 4700S Plus Arm® Cortex®-M0 microcontrollers are available in a space-saving 40-pin QFN package.
In terms of serial communication, the PSOC™ Automotive 4700S Plus family boasts of four independent run-time-reconfigurable SCBs. These SCBs support reconfigurable I2C, SPI, UART, or LIN 1.3, 2.1/2.2 functionality, providing versatile communication options for your automotive systems with up to 33 programmable GPIO pins. Any GPIO pin can be configured for CAPSENSE™, LCD, analog, or digital functions, giving you the freedom to tailor your design to your exact specifications.
The family offers a range of analog capabilities, including one opamp with reconfigurable high-drive external and high-bandwidth internal drive. It also supports comparator mode and ADC input buffering capability. Also, PSOC™ 4700S Plus offers high-resolution ADC with a 12-bit 1 Msps SAR ADC with differential and single-ended modes.
The integrated channel sequencer with signal averaging ensures accurate data acquisition for your applications. Two current DACs are available for general-purpose or capacitive sensing applications on any pin, providing flexibility in your analog circuitry. Two low-power comparators operate even in deep-sleep mode, ensuring system functionality while conserving power.
Easy-to-use software for prototyping end applications
ModusToolbox™
ModusToolbox™ Software is a modern, extensible development environment supporting a wide range of Infineon microcontroller devices, including PSOC™ Automotive Arm® Cortex® Microcontrollers. Infineon's Modustoobox offers a variety of code repositories on GitHub that are comprehensive, flexible, and atomic. This means that you will have access to all of the resources you need, can use them in your own workflow, and obtain only those resources which are necessary for your project. These repositories include board support packages (BSPs), low-level resources like a hardware abstraction layer (HAL) and peripheral driver library (PDL), and middleware that enables industry-leading features such as CAPSENSE™.
Drive Core for PSOC™
Infineon’s PSOC™ Drive Core is a scalable software bundle that accelerates development, simplifies migration, and reduces commercial and supplier management complexities.
Our PSOC™ Automotive preferred design houses is a trusted partners' ecosystem that extends the support force by tailoring their know-how to meet your specific needs.
By partnering with one of our qualified preferred design houses, you can be assured that you'll receive expert advice and customized support to help you achieve your goals. Our team of professionals brings added value to customer service, working together to optimize your design and help you succeed in your business objectives.
We understand that every customer is unique, which is why we offer tailored solutions to meet your specific needs. From product-specific support to application-specific advice, our preferred design house is fully trained to use PSOC™ Automotive 4, PSOC™ High Voltage and PSOC™ Automotive Multitouch and provides a wealth of knowledge and expertise to help you succeed.
Together with our partners, we offer optimized customer support for systems using our products. Our preferred design houses are committed to delivering exceptional service and support to ensure your success.
Access to PSOC™ Automotive 4 Digital collaterals
Discover the future of marketing with our cutting-edge digital collaterals, seamlessly integrated into HTML for a streamlined, interactive experience. Our all-in-one solution ensures that all your marketing assets, from datasheets and user manuals to code examples and presentations, are easily accessible and beautifully displayed across any device.
Access to additional PSOC™ Automotive 4 technical documentation
Register to the myInfineon Collaboration Platform (myICP) and gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Follow these steps to get started:
- Sign up to myInfineon here.
- Send your access request to AUTOPSOC@infineon.com (with your company email address).
- You will receive a confirmation explaining how to use your new access.
Microcontroller Training and Video Hub
Dive into the Microcontroller Training and Video Hub and explore expert tutorials, hands-on guides, and in-depth trainings on ModusToolbox™. Whether you're a beginner or a professional, learn the full potential of PSOC™ Automotive 4.
PSOC™ Automotive 4700S Plus family is based on a 48 MHz Arm® Cortex®-M0+ CPU, offering exceptional processing power for your automotive applications. With single-cycle multiply instructions, algorithms run faster and more efficiently than ever before. Flash goes up to 128 KB, complete with the read accelerator technology. This allows for lightning-fast access to program code, ensuring responsive and reliable performance. Incorporating up to 8 KB of SRAM, the PSOC™ Automotive 4700S Plus microcontroller family supports advanced capacitive and inductive sensing applications. This feature enables precise touch and proximity sensing, enhancing user interfaces and controls in your automotive designs.
This device supports a low-cost and robust Oscillator based inductive sensing, which
integrates seamlessly with existing user interfaces and is used to detect the presence of metallic or conductive
objects. The Oscillator based inductive sensing provides best-in-class signal-to-noise ratio (SNR), Higher
operating frequency, better sensitivity and Parallel scanning.
PSOC™ Automotive 4700S Plus Arm® Cortex®-M0 microcontrollers are available in a space-saving 40-pin QFN package.
In terms of serial communication, the PSOC™ Automotive 4700S Plus family boasts of four independent run-time-reconfigurable SCBs. These SCBs support reconfigurable I2C, SPI, UART, or LIN 1.3, 2.1/2.2 functionality, providing versatile communication options for your automotive systems with up to 33 programmable GPIO pins. Any GPIO pin can be configured for CAPSENSE™, LCD, analog, or digital functions, giving you the freedom to tailor your design to your exact specifications.
The family offers a range of analog capabilities, including one opamp with reconfigurable high-drive external and high-bandwidth internal drive. It also supports comparator mode and ADC input buffering capability. Also, PSOC™ 4700S Plus offers high-resolution ADC with a 12-bit 1 Msps SAR ADC with differential and single-ended modes.
The integrated channel sequencer with signal averaging ensures accurate data acquisition for your applications. Two current DACs are available for general-purpose or capacitive sensing applications on any pin, providing flexibility in your analog circuitry. Two low-power comparators operate even in deep-sleep mode, ensuring system functionality while conserving power.
Easy-to-use software for prototyping end applications
ModusToolbox™
ModusToolbox™ Software is a modern, extensible development environment supporting a wide range of Infineon microcontroller devices, including PSOC™ Automotive Arm® Cortex® Microcontrollers. Infineon's Modustoobox offers a variety of code repositories on GitHub that are comprehensive, flexible, and atomic. This means that you will have access to all of the resources you need, can use them in your own workflow, and obtain only those resources which are necessary for your project. These repositories include board support packages (BSPs), low-level resources like a hardware abstraction layer (HAL) and peripheral driver library (PDL), and middleware that enables industry-leading features such as CAPSENSE™.
Drive Core for PSOC™
Infineon’s PSOC™ Drive Core is a scalable software bundle that accelerates development, simplifies migration, and reduces commercial and supplier management complexities.
Our PSOC™ Automotive preferred design houses is a trusted partners' ecosystem that extends the support force by tailoring their know-how to meet your specific needs.
By partnering with one of our qualified preferred design houses, you can be assured that you'll receive expert advice and customized support to help you achieve your goals. Our team of professionals brings added value to customer service, working together to optimize your design and help you succeed in your business objectives.
We understand that every customer is unique, which is why we offer tailored solutions to meet your specific needs. From product-specific support to application-specific advice, our preferred design house is fully trained to use PSOC™ Automotive 4, PSOC™ High Voltage and PSOC™ Automotive Multitouch and provides a wealth of knowledge and expertise to help you succeed.
Together with our partners, we offer optimized customer support for systems using our products. Our preferred design houses are committed to delivering exceptional service and support to ensure your success.
Access to PSOC™ Automotive 4 Digital collaterals
Discover the future of marketing with our cutting-edge digital collaterals, seamlessly integrated into HTML for a streamlined, interactive experience. Our all-in-one solution ensures that all your marketing assets, from datasheets and user manuals to code examples and presentations, are easily accessible and beautifully displayed across any device.
Access to additional PSOC™ Automotive 4 technical documentation
Register to the myInfineon Collaboration Platform (myICP) and gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Follow these steps to get started:
- Sign up to myInfineon here.
- Send your access request to AUTOPSOC@infineon.com (with your company email address).
- You will receive a confirmation explaining how to use your new access.
Microcontroller Training and Video Hub
Dive into the Microcontroller Training and Video Hub and explore expert tutorials, hands-on guides, and in-depth trainings on ModusToolbox™. Whether you're a beginner or a professional, learn the full potential of PSOC™ Automotive 4.
Share in WeChat
Scan the QR code with your WeChat App to share this page.